Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM63606

ACTIVE

High-density, 36-V input, 1-V to 16-V output, 6-A power module in 5-mm x 5.5-mm enhanced HotRod™ QFN

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 16 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features EMI Tested, Enable, Frequency synchronization, Low Noise, Overcurrent protection, Power good, Spread Spectrum Control mode current mode Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 16 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features EMI Tested, Enable, Frequency synchronization, Low Noise, Overcurrent protection, Power good, Spread Spectrum Control mode current mode Duty cycle (max) (%) 98
B3QFN (RDL) 20 27.5 mm² 5.5 x 5
  • Functional Safety-Capable
  • Versatile 36-VIN, 6-AOUT synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Adjustable output voltage from 1 V to 16 V
    • 5.0-mm × 5.5-mm × 4-mm overmolded package
    • –40°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • 95%+ peak efficiency
    • External bias option for improved efficiency
    • Shutdown quiescent current of 0.6 µA (typical)
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Spread-spectrum modulation (S suffix)
    • Resistor-adjustable switch-node slew rate
    • Meets CISPR 11 and 32 class B emissions
  • Suitable for scalable power supplies
    • Pin compatible with the TPSM63604 (36 V, 4 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63606 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Versatile 36-VIN, 6-AOUT synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Adjustable output voltage from 1 V to 16 V
    • 5.0-mm × 5.5-mm × 4-mm overmolded package
    • –40°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • 95%+ peak efficiency
    • External bias option for improved efficiency
    • Shutdown quiescent current of 0.6 µA (typical)
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Spread-spectrum modulation (S suffix)
    • Resistor-adjustable switch-node slew rate
    • Meets CISPR 11 and 32 class B emissions
  • Suitable for scalable power supplies
    • Pin compatible with the TPSM63604 (36 V, 4 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63606 with the WEBENCH Power Designer

Deriving from a family of synchronous buck modules, the TPSM63606 is a highly integrated 36-V, 6-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 16 V, the TPSM63606 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63606 module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate and spread spectrum option for improved EMI, integrated VCC, bootstrap, and input capacitors for increased reliability and higher density, constant switching frequency over the full load current range, and a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

Deriving from a family of synchronous buck modules, the TPSM63606 is a highly integrated 36-V, 6-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 16 V, the TPSM63606 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63606 module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate and spread spectrum option for improved EMI, integrated VCC, bootstrap, and input capacitors for increased reliability and higher density, constant switching frequency over the full load current range, and a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPSM63606E ACTIVE High-density, 36-V input, 1-V to 16-V output, 6-A power module with -55°C enhanced temperature range Same functionality and pinout, but has more extensive qualifications to withstand extended cold temperature range: -55°C to 125°C.
Same functionality with different pin-out to the compared device
TPSM63608 ACTIVE High-density, 36-V input, 1-V to 20-V output, 6-A power module in 7.5-mm x 6.5-mm HotRod™ QFN Performance features with larger package
NEW TPSM64406 ACTIVE High-density, 36V, 0.8V-to-16V output, dual 3A output power module Dual-output 3A device configurable for 6A single output

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM63606EVM — TPSM63606 evaluation board 3-V to 36-V input, 1-V to 16-V, 6-A output, power module

The TPSM63606EVM and TPSM63606SEVM high-density evaluation modules (EVMs) are designed to showcase the performance of the TPSM63606 36-V, 6-A synchronous buck DC/DC buck power module. These EVMs operate over a wide input voltage range of 3 V to 36 V to deliver a fixed 5-V output with better than (...)
User guide: PDF | HTML
Simulation model

TPSM63606 PSpice Transient Model

SLVMDQ6.ZIP (387 KB) - PSpice Model
Calculation tool

TPSM6360XDESIGN-CALC — TPSM6360X family power module quickstart calculator tool

Welcome to the TPSM63602, TPSM63603, TPSM63604 and TPSM63606 power module quickstart design tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator based on this family of synchronous buck power modules. As such, the user can (...)
User guide: PDF | HTML
User guide: PDF | HTML
PCB layout

TPSM63606EVM PCB Layout Files

SLVRBI7.ZIP (1950 KB)
Package Pins Download
B3QFN (RDL) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos