TUSB9261
- Universal Serial Bus (USB)
- SuperSpeed USB 3.0 Compliant – TID
340730020- Integrated Transceiver Supports SS/HS/FS
Signaling
- Integrated Transceiver Supports SS/HS/FS
- Best-in-Class Adaptive Equalizer
- Allows for Greater Jitter Tolerance in the
Receiver
- Allows for Greater Jitter Tolerance in the
- USB Class Support
- USB Attached SCSI Protocol (UASP)
- USB Mass Storage Class Bulk-Only
Transport (BOT) - Support for Error Conditions Per the 13
Cases (Defined in the BOT Specification) - USB Bootability Support
- USB Human Interface Device (HID)
- Supports Firmware Update Via USB, Using a
TI Provided Application
- SuperSpeed USB 3.0 Compliant – TID
- SATA Interface
- Serial ATA Specification Revision 2.6
- Gen1i, Gen1m, Gen2i, and Gen2m
- Support for Mass-Storage Devices Compatible
With the ATA/ATAPI-8 Specification
- Serial ATA Specification Revision 2.6
- Integrated ARM Cortex M3 Core
- Customizable Application Code Loaded from
EEPROM by SPI Interface - Two Additional SPI Port Chip Selects for
Peripheral Connection - Up to 12 GPIOs for End-User Configuration
- Two GPIOs have PWM Functionality for
LED Blink Speed Control
- Two GPIOs have PWM Functionality for
- Serial Communications Interface for Debug
(UART)
- Customizable Application Code Loaded from
- General Features
- Integrated Spread Spectrum Clock Generation
Enables Operation from a Single Low-Cost
Crystal or Clock Oscillator- Supports 40 MHz
- A JTAG Interface is Used for IEEE1149.1 and
IEEE1149.6 Boundary Scan - Available in a Fully RoHS-Compliant Package
- Integrated Spread Spectrum Clock Generation
The TUSB9261 is an ARM® Cortex® M3 microcontroller based USB 3.0 to serial ATA bridge. It provides the necessary hardware and firmware to implement a USB attached SCSI protocol (UASP)-compliant mass storage device suitable for bridging hard disk drives (HDD), solid state disk drives (SSD), optical drives, and other compatible SATA 1.5-Gbps or SATA 3.0-Gbps devices to a USB 3.0 bus. In addition to UASP support, the firmware implements the mass storage class BOT and USB HID interfaces.

Request more information
TUSB9261 source code now available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TUSB9261 USB 3.0 to SATA Bridge datasheet (Rev. I) | PDF | HTML | 03 Mar 2016 |
* | Errata | TUSB9261 Errata (Rev. B) | 20 Dec 2012 | |
Technical article | 6 key questions when designing for USB protocol interfaces | PDF | HTML | 31 Jul 2020 | |
User guide | TUSB9261 DEMO User's Guide (Rev. A) | 09 Dec 2014 | ||
Application note | TUSB9261 Implementation Guide (Rev. E) | 09 Dec 2014 | ||
User guide | TUSB9260 Flash Burner - User Guide (Rev. D) | 24 Oct 2013 | ||
User guide | TUSB926x SpeedBoost Monitor User's Guide | 23 Sep 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TUSB9261DEMO — TUSB9261 demonstration kit
The TUSB9261DEMO board is a bridge between a SuperSpeed USB (USB 3.0) bus and a Serial–ATA (SATA) development kit. The TUSB9261DEMO is used to evaluate system compatibility. It provides a TUSB9261 hardware for connection to a SATA device such as a solid state drive, hard disk drive, DVD (...)
SLLC414 — TUSB926x FlashBurner Utility
Supported products & hardware
Products
USB hubs & controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00882 — USB Type-C HDD With USB Power Delivery Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PVP) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.