TXB0101

ACTIVE

1-Bit Bidirectional Voltage-Level Shifter With Auto Direction Sensing and +/-15-kV ESD Protect

Product details

Technology family TXB Bits (#) 1 Data rate (max) (Mbps) 100 High input voltage (min) (V) 0.78 High input voltage (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 5.5 IOH (max) (mA) -0.02 IOL (max) (mA) 0.02 Supply current (max) (µA) 8 Features Edge rate accelerator, Integrated pullup resistors, Output enable, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
Technology family TXB Bits (#) 1 Data rate (max) (Mbps) 100 High input voltage (min) (V) 0.78 High input voltage (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 5.5 IOH (max) (mA) -0.02 IOL (max) (mA) 0.02 Supply current (max) (µA) 8 Features Edge rate accelerator, Integrated pullup resistors, Output enable, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Available in the Texas Instruments NanoFree™ package
  • 1.2 V to 3.6 V on A port and 1.65 V to 5.5 V on B port (VCCA ≤ VCCB)
  • VCC isolation feature – if either VCC input is at GND, all outputs are in the high-impedance state
  • OE input circuit referenced to VCCA
  • Low power consumption, 5 µA maximum ICC
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100 mA Per JESD 78, class II
  • ESD protection Exceeds JESD 22
    • A port
      • 2000 V Human body model (A114-B)
      • 250 V Machine model (A115-A)
      • 1500 V Charged-device model (C101)
    • B port
      • 15 kV Human body model (A114-B)
      • 250 V Machine model (A115-A)
      • 1500 V Charged-device model (C101)
  • Available in the Texas Instruments NanoFree™ package
  • 1.2 V to 3.6 V on A port and 1.65 V to 5.5 V on B port (VCCA ≤ VCCB)
  • VCC isolation feature – if either VCC input is at GND, all outputs are in the high-impedance state
  • OE input circuit referenced to VCCA
  • Low power consumption, 5 µA maximum ICC
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100 mA Per JESD 78, class II
  • ESD protection Exceeds JESD 22
    • A port
      • 2000 V Human body model (A114-B)
      • 250 V Machine model (A115-A)
      • 1500 V Charged-device model (C101)
    • B port
      • 15 kV Human body model (A114-B)
      • 250 V Machine model (A115-A)
      • 1500 V Charged-device model (C101)

This 1-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This 1-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TXB0104 ACTIVE 4-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15 kV ESD Protect Same function for 4-channel voltage translator
TXB0108 ACTIVE 8-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15-kV ESD Protect Same function in 8-channel version
TXU0101 ACTIVE Single channel fixed-direction level shifter 1 channel fixed direction level translator
TXU0101-Q1 ACTIVE Automotive single-channel fixed-direction level shifter Automotive one channel fixed direction level translator

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Evaluation board

TXB-EVM — 1 to 8 bit TXB translator family evaluation module

This EVM is designed to support the TXB auto bidirectional families for single, dual, four and eight channel devices. The TXB devices belong to the auto bidirectional translation family with an operating voltage designed to level translation between 1.2V and 5.5 V.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TXB0101 HSPICE Model

SCEM561.ZIP (98 KB) - IBIS Model
Reference designs

TIDA-00403 — Ultrasonic Distance Measurement using the TLV320AIC3268 miniDSP CODEC Reference Design

The TIDA-00403 reference design uses off-the-shelf EVMs for ultrasonic distance measurement solutions using algorithms within the TLV320AIC3268 miniDSP. In conjunction with TI’s PurePath Studio design suite, a robust and user configurable ultrasonic distance measurement system can be designed (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 6 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian
SOT-5X3 (DRL) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos