TXS02612

ACTIVE

SDIO Port Expander With Voltage-Level Translation

Product details

Technology family TXS Applications MMC, SD Card, SDIO Rating Catalog Operating temperature range (°C) -40 to 85
Technology family TXS Applications MMC, SD Card, SDIO Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • 6-to-12 Demultiplexer/Multiplexer Allows SDIO Port Expansion
  • Built-in Level Translator Eliminates Voltage Mismatch Between
    Baseband and SD Card or SDIO Peripheral
  • VCCA, VCCB0, and VCCB1 Each Operate Over Full 1.1-V to 3.6-V Range
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance A Port
    • 2000-V Human-Body Model (A114-B)
    • 100-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)
  • ±8-kV Contact Discharge IEC 61000-4-2 ESD Performance (B Port)

MicroStar Junior is a trademark of Texas Instruments.

  • 6-to-12 Demultiplexer/Multiplexer Allows SDIO Port Expansion
  • Built-in Level Translator Eliminates Voltage Mismatch Between
    Baseband and SD Card or SDIO Peripheral
  • VCCA, VCCB0, and VCCB1 Each Operate Over Full 1.1-V to 3.6-V Range
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance A Port
    • 2000-V Human-Body Model (A114-B)
    • 100-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)
  • ±8-kV Contact Discharge IEC 61000-4-2 ESD Performance (B Port)

MicroStar Junior is a trademark of Texas Instruments.

The TXS02612 is designed to interface the cell phone baseband with external SDIO peripherals. The device includes a 6-channel SPDT switch with voltage-level translation capability. This allows a single SDIO port to be interfaced with two SDIO peripherals. The TXS02612 has three separate supply rails that operate over the full range of 1.1 V to 3.6 V. This allows the baseband and SDIO peripherals to operate at different supply voltages if required.

The select (SEL) input is used to choose between the B0 port and B1 port. When SEL = Low, B0 port is selected; when SEL = High, B1 port is selected. SEL is referenced to VCCA. For the unselected B port, the clock output is held low, whereas the data and command I/Os are pulled high to their respective VCCB through a 70-k resistor (±30% tolerance).

The TXS02612 is designed to interface the cell phone baseband with external SDIO peripherals. The device includes a 6-channel SPDT switch with voltage-level translation capability. This allows a single SDIO port to be interfaced with two SDIO peripherals. The TXS02612 has three separate supply rails that operate over the full range of 1.1 V to 3.6 V. This allows the baseband and SDIO peripherals to operate at different supply voltages if required.

The select (SEL) input is used to choose between the B0 port and B1 port. When SEL = Low, B0 port is selected; when SEL = High, B1 port is selected. SEL is referenced to VCCA. For the unselected B port, the clock output is held low, whereas the data and command I/Os are pulled high to their respective VCCB through a 70-k resistor (±30% tolerance).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TXS02612 SDIO Port Expander With Voltage-Level Translation datasheet (Rev. C) 03 Feb 2010
Application note Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers PDF | HTML 14 May 2024
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application note Translate Voltages for SDIO PDF | HTML 20 Oct 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TXS02612 IBIS Model

SCEM555.ZIP (78 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos