TXU0204

ACTIVE

Four-channel fixed multidirectional level shifter

Product details

Applications GPIO, JTAG, UART Bits (#) 4 Configuration 2 Ch A to B 2 Ch B to A High input voltage (min) (V) 0.44 High input voltage (max) (V) 5.5 Vout (min) (V) 230421 Vout (max) (V) 5.5 Data rate (max) (Mbps) 200 IOH (max) (mA) -12 IOL (max) (mA) -12 Supply current (max) (µA) 5.5 Features 1.7, 3.4, 7.5, 32 Input type Schmitt-Trigger Output type 3-State Rating Catalog Operating temperature range (°C) -40 to 125
Applications GPIO, JTAG, UART Bits (#) 4 Configuration 2 Ch A to B 2 Ch B to A High input voltage (min) (V) 0.44 High input voltage (max) (V) 5.5 Vout (min) (V) 230421 Vout (max) (V) 5.5 Data rate (max) (Mbps) 200 IOH (max) (mA) -12 IOL (max) (mA) -12 Supply current (max) (µA) 5.5 Features 1.7, 3.4, 7.5, 32 Input type Schmitt-Trigger Output type 3-State Rating Catalog Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² 5 x 6.4 UQFN (RUT) 12 3.4 mm² 2 x 1.7 WQFN (BQA) 14 7.5 mm² 3 x 2.5 X2QFN (DTR) 12 1.7 mm² 1 x 1.7
  • Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
  • Up to 200 Mbps support for 3.3 V to 5.0 V
  • Schmitt-trigger inputs allows for slow and noisy inputs
  • Inputs with integrated static pull-down resistors prevent channels from floating
  • High drive strength (up to 12 mA at 5 V)
  • Low power consumption
    • 2.5 µA maximum (25°C)
    • 6 µA maximum (–40°C to 125°C)
  • VCC isolation and VCC disconnect (Ioff-float) feature
    • If either VCC input is <100 mV or disconnected, all outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Control logic (OE) with VCC(MIN) circuitry allows for control from either A or B port
  • Pinout compatible with TXB family level shifters
  • Available in other variants that support common applications: TXU0104, TXU0304
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2500-V human-body model
    • 1500-V charged-device model
  • Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
  • Up to 200 Mbps support for 3.3 V to 5.0 V
  • Schmitt-trigger inputs allows for slow and noisy inputs
  • Inputs with integrated static pull-down resistors prevent channels from floating
  • High drive strength (up to 12 mA at 5 V)
  • Low power consumption
    • 2.5 µA maximum (25°C)
    • 6 µA maximum (–40°C to 125°C)
  • VCC isolation and VCC disconnect (Ioff-float) feature
    • If either VCC input is <100 mV or disconnected, all outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Control logic (OE) with VCC(MIN) circuitry allows for control from either A or B port
  • Pinout compatible with TXB family level shifters
  • Available in other variants that support common applications: TXU0104, TXU0304
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2500-V human-body model
    • 1500-V charged-device model

TXU0204 is a 4-bit, dual-supply noninverting fixed direction voltage level translation device. Ax pins are referenced to VCCA logic level, OE pin can be referenced to either VCCA or VCCB logic levels, and Bx pins are referenced to VCCB logic levels. The A port is able to accept input voltages ranging from 1.1 V to 5.5 V, while the B port can also accept input voltages from 1.1 V to 5.5 V. Fixed direction data transmission can occur from A to B or B to A when OE is set to high in reference to either supply. When OE is set to low, all output pins are in the high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.

TXU0204 is a 4-bit, dual-supply noninverting fixed direction voltage level translation device. Ax pins are referenced to VCCA logic level, OE pin can be referenced to either VCCA or VCCB logic levels, and Bx pins are referenced to VCCB logic levels. The A port is able to accept input voltages ranging from 1.1 V to 5.5 V, while the B port can also accept input voltages from 1.1 V to 5.5 V. Fixed direction data transmission can occur from A to B or B to A when OE is set to high in reference to either supply. When OE is set to low, all output pins are in the high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TXU0104-Q1 ACTIVE Automotive four channel unidirectional level shifter Automotive qualified version
Pin-for-pin with same functionality to the compared device
TXB0104 ACTIVE 4-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15 kV ESD Protect Auto directional 4 bit translator
TXB0304 ACTIVE 4-bit Bidirectional Auto-direction Sensing Translator with Fully Symmetric 0.9V to 3.6V Range Auto directional 4 bit translator

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TXU-EVM — TXU translator family evaluation module

The TXU-EVM is designed to support the evaluation of TXU0104, TXU0204, and TXU0304 devices in both DTR and PW packages. This evaluation board provides multiple headers for ease-of-use operation and measurement. Added footprints for passive components enables users to emulate expected system loading (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TXU0204 IBIS Model

SCEM788.ZIP (56 KB) - IBIS Model
Package Pins Download
TSSOP (PW) 14 View options
UQFN (RUT) 12 View options
WQFN (BQA) 14 View options
X2QFN (DTR) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos