NEW

TXV0108-Q1

ACTIVE

Automotive, dual-supply direction-controlled eight-channel voltage translator

Product details

Technology family AVC Applications GPIO, JTAG, SPI, UART Bits (#) 8 High input voltage (min) (V) 1.08 High input voltage (max) (V) 3.6 Vout (min) (V) 1.65 Vout (max) (V) 3.63 Data rate (max) (Mbps) 0.25 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 16 Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State Rating Automotive Operating temperature range (°C) -40 to 125
Technology family AVC Applications GPIO, JTAG, SPI, UART Bits (#) 8 High input voltage (min) (V) 1.08 High input voltage (max) (V) 3.6 Vout (min) (V) 1.65 Vout (max) (V) 3.63 Data rate (max) (Mbps) 0.25 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 16 Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RGY) 24 19.25 mm² 5.5 x 3.5
  • Configurable design allows each port to operate with a power supply range from 1.14V to 3.6V

  • Supports up to 500Mbps for 1.65V to 3.6V
  • AEC-Q100 qualified for automotive applications
  • Meets RGMII 2.0 timing specifications:
    • < 750ps rise and fall time
    • < ± 5 % duty cycle distortion
    • < ± 400ps channel to channel skew
    • Up to 250Mbps/channel
  • Integrated 10Ω damping output resistor to minimize signal reflections
  • High drive strength (up to 12mA at 3.6V)
  • Fully configurable symmetric dual-rail design
  • Optimal signal integrity performance with 390ps peak-to-peak jitter for 1.8V to 3.3V
  • Features VCC isolation and VCC disconnect
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22:
    • 2000-V Human-Body Model
    • 1000-V Charged-Device Model
  • Low power consumption:
    • 10µA maximum (25°C)
    • 20µA maximum (–40°C to 125°C)
  • Operating temperature from –40°C to +125°C
  • Pin compatible with SN74AVC8T245 (VQFN)
  • Available in wettable flank VQFN (RGY) package
  • Configurable design allows each port to operate with a power supply range from 1.14V to 3.6V

  • Supports up to 500Mbps for 1.65V to 3.6V
  • AEC-Q100 qualified for automotive applications
  • Meets RGMII 2.0 timing specifications:
    • < 750ps rise and fall time
    • < ± 5 % duty cycle distortion
    • < ± 400ps channel to channel skew
    • Up to 250Mbps/channel
  • Integrated 10Ω damping output resistor to minimize signal reflections
  • High drive strength (up to 12mA at 3.6V)
  • Fully configurable symmetric dual-rail design
  • Optimal signal integrity performance with 390ps peak-to-peak jitter for 1.8V to 3.3V
  • Features VCC isolation and VCC disconnect
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22:
    • 2000-V Human-Body Model
    • 1000-V Charged-Device Model
  • Low power consumption:
    • 10µA maximum (25°C)
    • 20µA maximum (–40°C to 125°C)
  • Operating temperature from –40°C to +125°C
  • Pin compatible with SN74AVC8T245 (VQFN)
  • Available in wettable flank VQFN (RGY) package

The TXV0108-Q1 is an 8-bit, dual-supply direction controlled low-skew, low-jitter voltage translation device. This device can be used for redriving, voltage translation, and power isolation when implementing skew sensitive interface, such as RGMII between Ethernet MAC and PHY devices. The Ax I/O pins and control pins (DIR, OE) are referenced to VCCA logic levels, and Bx I/O pins are referenced to VCCB logic levels. This device has improved channel-to-channel skew, duty cycle distortion and symmetric rise and fall time for applications requiring strict timing conditions.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, thus preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature is designed so that if either VCC supply is at or near 0V both ports will switch to a high-impedance state. This feature enables power isolation for communications across multiple MACs and PHYs, and is beneficial in situations where MACs and PHYs are powered up asynchronously preventing current backflow between devices.

A High on DIR allows data transmission from A to B while a Low on DIR allows data transmission from B to A when OE is set to Low. When OE is set to High, both Ax and Bx pins will be forced into a high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.

The TXV0108-Q1 is an 8-bit, dual-supply direction controlled low-skew, low-jitter voltage translation device. This device can be used for redriving, voltage translation, and power isolation when implementing skew sensitive interface, such as RGMII between Ethernet MAC and PHY devices. The Ax I/O pins and control pins (DIR, OE) are referenced to VCCA logic levels, and Bx I/O pins are referenced to VCCB logic levels. This device has improved channel-to-channel skew, duty cycle distortion and symmetric rise and fall time for applications requiring strict timing conditions.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, thus preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature is designed so that if either VCC supply is at or near 0V both ports will switch to a high-impedance state. This feature enables power isolation for communications across multiple MACs and PHYs, and is beneficial in situations where MACs and PHYs are powered up asynchronously preventing current backflow between devices.

A High on DIR allows data transmission from A to B while a Low on DIR allows data transmission from B to A when OE is set to Low. When OE is set to High, both Ax and Bx pins will be forced into a high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TXV0106-Q1 ACTIVE Automotive dual-supply fixed-direction six-channel voltage translator 6 channel fixed direction version

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TXV0108-EVM — TXV0108 evaluation module

The TXV0108 evaluation module (EVM) is an easy-to-use platform to evaluate the functionality and performance of the TXV0108 device. The EVM has optional circuits and jumpers to configure the device for different applications. The device offers options for both fixed and direction control low-skew, (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TXV0108 IBIS Model

SCEM798.ZIP (44 KB) - IBIS Model
Package Pins Download
VQFN (RGY) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos