UCC25800-Q1
- High-efficiency half-bridge transformer driver
- Ultra-low EMI with low interwinding capacitance
- Smaller and lower-cost transformer
- Programmable frequency: 0.1 MHz to 1.2 MHz
- Wide input voltage range: 9 V to 34 V
- 9 W from 34-V input
- 6 W from 24-V input
- 4 W from 15-V input
- Automatic dead-time adjustment with maximum dead-time programming
- External clock synchronization for low noise
- Robust protection features
- Undervoltage lockout (UVLO)
- Programmable over-current protection (OCP)
- Input overvoltage protection (OVP)
- Over temperature protection (TSD)
- Integrated soft-start to reduce in-rush current
- External disable function with fault-code output
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, T A
- Functional Safety-Capable
- Documentation available to aid functional safety system design
- 8-Pin DGN package with thermal pad
The UCC25800-Q1 ultra-low EMI transformer driver integrates the switching power stage, the control, and the protection circuits to simplify isolated bias supply designs. It allows the design to utilize a transformer with higher leakage inductance, but much smaller parasitic primary-to-secondary capacitance. This low-capacitance transformer design enables an order of magnitude reduction in the common-mode current injection through the bias transformer. This makes the transformer driver an ideal solution for the isolated bias supply in various automotive applications to minimize the EMI noise caused by the high-speed switching devices. The soft-switching feature further reduces the EMI noise.
The transformer driver has a programmable frequency range of 100 kHz to 1.2 MHz. This high switching frequency reduces the transformer size and footprint, as well as the overall cost of the bias supply. The integrated SYNC function allows the system bias supplies to synchronize with an external clock signal, further reducing the system level noise.
The dead-time adjusts automatically to minimize the conduction loss and simplify the design. The programmable maximum dead-time ensures power stage design flexibility.
With the integrated, low-resistance switching power stage, the transformer driver can achieve a 6-W design with 24-V input, and up to 9-W from 34-V input. With a fixed input voltage, the open-loop control also helps the output regulation to remain ±5% when the load is above 10%.
The programmable overcurrent protection (OCP) allows flexibility on the power stage design to minimize the transformer size. The protection features such as adjustable OCP, input OVP, TSD and the protection from pin faults ensure robust operation. A fixed 1.5-ms soft-start period reduces the inrush current during start-up and fault recovery.
The transformer driver also provides a dedicated multi-function pin for external disabling, and fault code reporting. The fault code reporting sends the fault code once the bias supply is in the protection mode.
The UCC25800-Q1 transformer driver is offered in an 8-pin DGN package with the thermal pad to enhance its thermal handling capability.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC21710QDWEVM-054 — UCC21710 evaluation module for Wolfspeed® 1200-V SiC platforms
The UCC21710QDWEVM-054 is a compact half-bridge gate driver evaluation module consisting of two single-channel isolated gate drivers. This evaluation module provides supply voltage, drive, protection and monitoring needed for driving several different models (...)
UCC21750QDWEVM-054 — UCC21750 evaluation module for Wolfspeed® 1200-V SiC platforms
The UCC21750QDWEVM-054 is a compact half-bridge gate driver evaluation module consisting of two single-channel isolated gate drivers. The evaluation module provides supply voltage, drive, protection and monitoring needed for driving several different models of Wolfspeed® (...)
UCC25800EVM-1 — UCC25800 evaluation module for 2-W LLC converter with 6-V to 26-V DC input and 18-V and 5-V outputs
This isolated open-loop LLC transformer driver converter is based on the device UCC25800 and has a pair of outputs, +18-V and -5-V, and provides output power up to 2 W from 6-V to 26-V DC input to provide isolated bias power to SiC MOSFET or IGBT gate drivers for traction inverter and industrial (...)
Many TI reference designs include the UCC25800-Q1
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | Download |
---|---|---|
HVSSOP (DGN) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.