UCC28710

ACTIVE

Constant-voltage, constant-current PWM with PSR, valley switching & Programmable cable compensation

Product details

Vin (min) (V) 21 Vin (max) (V) 450 Iout (max) (A) 5 Operating temperature range (°C) -40 to 125 Control mode Primary-side regulation Topology Buck, Flyback Rating Catalog Vout (min) (V) 3.3 Vout (max) (V) 24 Features CC/CV output regulation, DCM, Green mode, High voltage startup, High-voltage startup, Input line monitor, Leading edge blanking, Light load efficiency, Light-load efficiency, Low power, Overcurrent protection, PSR, Primary-side regulated, Soft start, Valley switching Iq (typ) (µA) 2000 Duty cycle (max) (%) 99
Vin (min) (V) 21 Vin (max) (V) 450 Iout (max) (A) 5 Operating temperature range (°C) -40 to 125 Control mode Primary-side regulation Topology Buck, Flyback Rating Catalog Vout (min) (V) 3.3 Vout (max) (V) 24 Features CC/CV output regulation, DCM, Green mode, High voltage startup, High-voltage startup, Input line monitor, Leading edge blanking, Light load efficiency, Light-load efficiency, Low power, Overcurrent protection, PSR, Primary-side regulated, Soft start, Valley switching Iq (typ) (µA) 2000 Duty cycle (max) (%) 99
SOIC (D) 7 29.4 mm² 4.9 x 6
  • < 10-mW No-Load Power
  • Primary-Side Regulation (PSR) Eliminates Opto-Coupler
  • ±5% Voltage and Current Regulation Across Line and Load
  • 700-V Start-Up Switch
  • 100-kHz Maximum Switching Frequency Enables High-Power Density Charger Designs
  • Resonant Valley-Switching Operation for Highest Overall Efficiency
  • Frequency Jitter to Ease EMI Compliance
  • Wide VDD Range Allows Small Bias Capacitor
  • Clamped Gate-Drive Output for MOSFET
  • Overvoltage, Low-Line, and Overcurrent Protection Functions
  • Programmable Cable Compensation (UCC28710)
  • NTC Resistor Interface (UCC28711, UCC28712 and UCC28713) with Fixed Cable Compensation Options
  • SOIC-7 Package
  • Create a Custom Design Using the UCC28710 With the WEBENCH® Power Designer
  • < 10-mW No-Load Power
  • Primary-Side Regulation (PSR) Eliminates Opto-Coupler
  • ±5% Voltage and Current Regulation Across Line and Load
  • 700-V Start-Up Switch
  • 100-kHz Maximum Switching Frequency Enables High-Power Density Charger Designs
  • Resonant Valley-Switching Operation for Highest Overall Efficiency
  • Frequency Jitter to Ease EMI Compliance
  • Wide VDD Range Allows Small Bias Capacitor
  • Clamped Gate-Drive Output for MOSFET
  • Overvoltage, Low-Line, and Overcurrent Protection Functions
  • Programmable Cable Compensation (UCC28710)
  • NTC Resistor Interface (UCC28711, UCC28712 and UCC28713) with Fixed Cable Compensation Options
  • SOIC-7 Package
  • Create a Custom Design Using the UCC28710 With the WEBENCH® Power Designer

The UCC2871x family of flyback power supply controllers provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.

An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.

Control algorithms in the UCC28710 family allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controllers have a maximum switching frequency of 100 kHz and always maintain control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28710 allow the cable compensation to be programmed. The UCC28711, UCC28712 and UCC28713 devices allow remote temperature sensing using a negative temperature coefficient (NTC) resistor while providing fixed cable-compensation levels.

The UCC2871x family of flyback power supply controllers provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.

An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.

Control algorithms in the UCC28710 family allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controllers have a maximum switching frequency of 100 kHz and always maintain control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28710 allow the cable compensation to be programmed. The UCC28711, UCC28712 and UCC28713 devices allow remote temperature sensing using a negative temperature coefficient (NTC) resistor while providing fixed cable-compensation levels.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC28712 ACTIVE Constant-voltage, constant-current PWM with PSR, valley switching, NTC option, and 150mV cable comp. Cable compensation threshold is 150 mV

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet UCC2871x Constant-Voltage, Constant-Current Controller With Primary-Side Regulation datasheet (Rev. C) PDF | HTML 30 Jun 2017
Application note Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips PDF | HTML 31 Aug 2021
More literature PCB layout guidelines to optimize power supply performance 23 Mar 2021
White paper Power Electronics in Motor Drives: Where is it? (Rev. A) 01 Oct 2019
Application note Minimize Standby Consumption for UCC287XX Family 01 Aug 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Troubleshooting TI PSR controllers 03 Oct 2016
White paper Control Challenges for Low Power AC/DC Converters 02 Oct 2015
White paper Control Challenges for Low Power AC/DC Converters (PPT) 02 Oct 2015
Technical article Designing multiple output converters with primary side sensing PDF | HTML 04 Aug 2015
More literature Exposing the Inner Behavior of a Quasi-Resonant Flyback Converter 29 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC24630EVM-636 — UCC24630 65W AC/DC Adapter

This is a high efficiency 65W AC/DC design using UCC24630 Synchronous Rectification Controller for a Universal input (85Vac to 265Vac) to 19.5V @3.33A output exceeding CoC-5 Tier2 and DOE Level VI performance requirements for external power supplies.

User guide: PDF
Not available on TI.com
Evaluation board

UCC28711EVM-160 — UCC28711 evaluation module

The Texas Instruments UCC28711EVM-160 evaluation module (EVM) helps designers evaluate the performance of the UCC28711 Constant-Voltage, Constant-Current PWM with Primary-Side Regulation. The 5W EVM is used for evaluating an off line adapter for USB applications. It converts a 90V to 265V RMS (...)
User guide: PDF
Not available on TI.com
Evaluation board

UCC28720EVM-212 — UCC28720EVM-212 5W Evaluation Module for USB off-line adapter

The UCC28720EVM-212 is a 5W evaluation module for evaluating an off line adapter for USB applications. It is intended for evaluation purposes and is not intended to be an end product. The UCC28720EVM-212 converters 100V to 240V RMS input voltage down to 5V DC, with a 1A current limit for USB (...)
User guide: PDF
Not available on TI.com
Evaluation board

UCC28740EVM-525 — UCC28740EVM-525 Evaluation Module

The UCC28740EVM-525 evaluation module is a 10W off-line discontinuous mode (DCM) flyback converter that provides constant-voltage (CV) and constant-current (CC) output regulation. It uses optical coupler feedback for tight voltage regulation and improved the transient response to large load steps (...)

User guide: PDF
Not available on TI.com
Simulation model

UCC2871x PSpice Transient Model

SLUM464.ZIP (17619 KB) - PSpice Model
Simulation model

UCC2871x TINA-TI Transient Reference Design

SLUM539.TSC (224 KB) - TINA-TI Reference Design
Simulation model

UCC2871x TINA-TI Transient Spice Model

SLUM538.ZIP (119 KB) - TINA-TI Spice Model
Calculation tool

SLUC590 UCC2871x Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCC28710 Constant-voltage, constant-current PWM with PSR, valley switching & Programmable cable compensation UCC28711 Constant-voltage, constant-current PWM with PSR, valley switching, NTC option, and 0-mV cable comp. UCC28712 Constant-voltage, constant-current PWM with PSR, valley switching, NTC option, and 150mV cable comp. UCC28713 Constant-voltage, constant-current PWM with PSR, valley switching, NTC option, and 300mV cable comp.

Many TI reference designs include the UCC28710

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins Download
SOIC (D) 7 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos