UCC28720
Constant-voltage, constant-current controller with primary-side regulation for bipolar power devices
UCC28720
- < 10-mW No-Load Power
- Primary-Side Regulation (PSR) Eliminates Opto-
Coupler - ±5% Voltage and Current Regulation Across Line
and Load - 700-V Start-Up Switch
- 80-kHz Maximum Switching Frequency Enables
High-Power Density Charger Designs - Quasi-Resonant Valley-Switching Operation for
Highest Overall Efficiency - Wide VDD Range Allows Small Bias Capacitor
- Dynamic BJT Drive
- Overvoltage, Low-Line, and Overcurrent
Protection Functions - Programmable Cable Compensation
- SOIC-7 Package
The UCC28720 flyback power supply controller provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.
An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.
Control algorithms in the UCC28720 allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a bipolar transistor power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.
The controller has a maximum switching frequency of 80 kHz and always maintains control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28720 allows compensation for voltage drop in the cable to be programmed with an external resistor.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28720EVM-212 — UCC28720EVM-212 5W Evaluation Module for USB off-line adapter
SLUC529 — UCC28722 Excel Design Tool
Supported products & hardware
PMP20744 — 85 to 265VAC Input 12V/3W Low Cost Flyback with BJT Reference Design
PMP8678 — High Voltage Input (184Vac…707Vac) to 12V@1A, 3.3V@100mA Non-isolated Flyback Reference Design
PMP9622 — 350W Constant Voltage - Constant Current (CVCC) Phase-Shifted Full Bridge reference design
PMP9649 — Reference Design - Universal Line Input AC-DC 3W High Side Buck Converter using UCC28720
PMP9243 — Primary-Side Reg Flyback for Industrial AC Input Up to 583VAC w/Bipolar Transistor Reference Design
PMP9517 — Small Form Factor 10W Offline Flyback Power Supply Reference Design
PMP9135 — 85 to 265 VAC input 5V/10W low cost flyback with BJT reference design
PMP9235 — 120VAC Input 5V/250mA Flyback Converter With BJT Switch Reference Design
PMP9059 — 120VAC Input 5V/200mA Flyback Converter With BJT Switch Reference Design
PMP9044 — Primary-Side Regulated Flyback for Universal 3-phase AC Input w/Bipolar Transistor Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 7 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.