UCC28730

ACTIVE

Zero standby PSR flyback controller with CVCC and wake-up monitoring

Product details

Vin (min) (V) 27 Vin (max) (V) 450, 700 Iout (max) (A) 6 Operating temperature range (°C) -40 to 125 Control mode Primary-side regulation Topology Buck, Flyback Rating Catalog Vout (min) (V) 3.3 Vout (max) (V) 48 Features Current limiting, DCM, Green mode, High voltage startup, High-voltage startup, Input line monitor, Leading edge blanking, Light load efficiency, Light-load efficiency, Low power, Overcurrent protection, Overtemperature protection, PSR, Primary-side regulated, Secondary Side Wake-up, Secondary-side wake up, Soft start, Thermal shutdown, Valley switching Iq (typ) (µA) 2000
Vin (min) (V) 27 Vin (max) (V) 450, 700 Iout (max) (A) 6 Operating temperature range (°C) -40 to 125 Control mode Primary-side regulation Topology Buck, Flyback Rating Catalog Vout (min) (V) 3.3 Vout (max) (V) 48 Features Current limiting, DCM, Green mode, High voltage startup, High-voltage startup, Input line monitor, Leading edge blanking, Light load efficiency, Light-load efficiency, Low power, Overcurrent protection, Overtemperature protection, PSR, Primary-side regulated, Secondary Side Wake-up, Secondary-side wake up, Soft start, Thermal shutdown, Valley switching Iq (typ) (µA) 2000
SOIC (D) 7 29.4 mm² 4.9 x 6
  • Enables Zero-Power (<5 mW) standby consumption
  • Smart Wake-Up detection enables smallest output capacitance
  • Primary-side regulation (PSR) eliminates optocoupler
  • ±5% voltage regulation and current regulation across line and load
  • 700-V start-up switch
  • 83-kHz maximum switching frequency enables low stand-by power charger designs
  • Resonant-ring valley-switching operation for highest overall efficiency
  • Frequency-dither to ease EMI compliance
  • Clamped gate-drive output for MOSFET
  • Overvoltage, low-line, and overcurrent protection functions
  • Programmable cable compensation
  • SOIC-7 package
  • Enables Zero-Power (<5 mW) standby consumption
  • Smart Wake-Up detection enables smallest output capacitance
  • Primary-side regulation (PSR) eliminates optocoupler
  • ±5% voltage regulation and current regulation across line and load
  • 700-V start-up switch
  • 83-kHz maximum switching frequency enables low stand-by power charger designs
  • Resonant-ring valley-switching operation for highest overall efficiency
  • Frequency-dither to ease EMI compliance
  • Clamped gate-drive output for MOSFET
  • Overvoltage, low-line, and overcurrent protection functions
  • Programmable cable compensation
  • SOIC-7 package

The UCC28730 isolated-flyback power supply controller provides Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler, and wake-up signal detection to improve transient response to large load steps. A minimum switching frequency of 30 Hz facilitates achieving less than 5 mW of no-load power. This device processes information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current. The wake-up monitoring works with a secondary-side alarm device such as the UCC24650 to deliver rapid response to heavy load steps using minimal output capacitance.

An internal 700-V start-up switch, dynamically- controlled operating states and a tailored modulation profile support ultra-low stand-by power without sacrificing start-up time or output transient response. Control algorithms in the UCC28730 allow operating efficiencies to meet or exceed applicable standards. Discontinuous conduction mode (DCM) operation with valley-switching reduces switching losses. Modulation of the switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The UCC28730 isolated-flyback power supply controller provides Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler, and wake-up signal detection to improve transient response to large load steps. A minimum switching frequency of 30 Hz facilitates achieving less than 5 mW of no-load power. This device processes information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current. The wake-up monitoring works with a secondary-side alarm device such as the UCC24650 to deliver rapid response to heavy load steps using minimal output capacitance.

An internal 700-V start-up switch, dynamically- controlled operating states and a tailored modulation profile support ultra-low stand-by power without sacrificing start-up time or output transient response. Control algorithms in the UCC28730 allow operating efficiencies to meet or exceed applicable standards. Discontinuous conduction mode (DCM) operation with valley-switching reduces switching losses. Modulation of the switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC28730-Q1 ACTIVE Zero-power standby PSR flyback controller for automotive Automotive qualified version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet UCC28730 Zero-Power Standby PSR Flyback Controller With CVCC and Wake-Up Monitoring datasheet (Rev. A) PDF | HTML 30 May 2017
Application brief Flyback Selection Guide PDF | HTML 23 Jun 2022
Application note Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips PDF | HTML 31 Aug 2021
More literature Achieving High Power Density and Ultra Low Standby Power in Flyback Converters 23 Mar 2021
Application note Minimize Standby Consumption for UCC287XX Family 01 Aug 2019
Technical article Get smarter about ‘zero’ standby power in your next appliance design PDF | HTML 27 Aug 2018
Application note Troubleshooting TI PSR controllers 03 Oct 2016
Technical article Keeping up with the standards: Efficiency and standby power requirements PDF | HTML 12 May 2016
Technical article USB Wall Chargers: Conveniences and Challenges PDF | HTML 06 Oct 2015
White paper Control Challenges for Low Power AC/DC Converters 02 Oct 2015
White paper Control Challenges for Low Power AC/DC Converters (PPT) 02 Oct 2015
EVM User's guide Using the UCC28730EVM-552 10-W Adaptor Module With PSR and Wake-Up Monitor 06 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28730EVM-552 — UCC28730 Primary Side Flyback Controller with UCC24650 Secondary Side Wake Up

The UCC28730EVM-552 evaluation module is a 10-W off-line discontinuous mode (DCM) flyback converter that provides constant-voltage (CV) and constant-current (CC) output regulation without the use of an optical coupler.  The primary side controller detects a wake-up signal from the secondary (...)

User guide: PDF
Not available on TI.com
Simulation model

UCC28730 & UCC24650 PSpice Transient Model

SLUM527.ZIP (103 KB) - PSpice Model
Calculation tool

SLUC579 UCC28730 Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCC28730 Zero standby PSR flyback controller with CVCC and wake-up monitoring UCC28730-Q1 Zero-power standby PSR flyback controller for automotive

Many TI reference designs include the UCC28730

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins Download
SOIC (D) 7 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos