Home Power management AC/DC & DC/DC controllers (external FET)

UCC28740

ACTIVE

Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Product details

Rating Catalog Topology Flyback Control mode Secondary-side regulation Features Current limiting, DCM, High-voltage startup, Light load efficiency, Overcurrent protection, Overvoltage protection, Quasi-Resonant, Secondary-side regulated, Soft start, USB C/PD compatible, Valley switching Operating temperature range (°C) -40 to 125
Rating Catalog Topology Flyback Control mode Secondary-side regulation Features Current limiting, DCM, High-voltage startup, Light load efficiency, Overcurrent protection, Overvoltage protection, Quasi-Resonant, Secondary-side regulated, Soft start, USB C/PD compatible, Valley switching Operating temperature range (°C) -40 to 125
SOIC (D) 7 29.4 mm² 4.9 x 6
  • Less than 10-mW No-Load Power Capability
  • Optocoupled Feedback for CV, and
    Primary-Side Regulation (PSR) for CC
  • Enables ±1% Voltage Regulation and ±5% Current Regulation Across Line and Load
  • 700-V Startup Switch
  • 100-kHz Maximum Switching Frequency Enables High-Power-Density Charger Designs
  • Resonant-Ring Valley-Switching Operation for Highest Overall Efficiency
  • Frequency Dithering to Ease EMI Compliance
  • Clamped Gate-Drive Output for MOSFET
  • Overvoltage, Low-Line, and Overcurrent Protection Functions
  • SOIC-7 Package
  • Create a Custom Design Using the UCC28740 With the WEBENCH® Power Designer
  • Less than 10-mW No-Load Power Capability
  • Optocoupled Feedback for CV, and
    Primary-Side Regulation (PSR) for CC
  • Enables ±1% Voltage Regulation and ±5% Current Regulation Across Line and Load
  • 700-V Startup Switch
  • 100-kHz Maximum Switching Frequency Enables High-Power-Density Charger Designs
  • Resonant-Ring Valley-Switching Operation for Highest Overall Efficiency
  • Frequency Dithering to Ease EMI Compliance
  • Clamped Gate-Drive Output for MOSFET
  • Overvoltage, Low-Line, and Overcurrent Protection Functions
  • SOIC-7 Package
  • Create a Custom Design Using the UCC28740 With the WEBENCH® Power Designer

The UCC28740 isolated-flyback power-supply controller provides Constant-Voltage (CV) using an optical coupler to improve transient response to large-load steps. Constant-Current (CC) regulation is accomplished through Primary-Side Regulation (PSR) techniques. This device processes information from opto-coupled feedback and an auxiliary flyback winding for precise high-performance control of output voltage and current.

An internal 700-V startup switch, dynamically controlled operating states, and a tailored modulation profile support ultra-low standby power without sacrificing startup time or output transient response.

Control algorithms in the UCC28740 allow operating efficiencies to meet or exceed applicable standards. The drive output interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley-switching reduces switching losses. Modulation of switching frequency and primary current-peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controller has a maximum switching frequency of 100 kHz and always maintains control of the peak-primary current in the transformer. Protection features keep primary and secondary component stresses in check. A minimum switching frequency of 170 Hz facilitates the achievement of less than 10-mW no-load power.

The UCC28740 isolated-flyback power-supply controller provides Constant-Voltage (CV) using an optical coupler to improve transient response to large-load steps. Constant-Current (CC) regulation is accomplished through Primary-Side Regulation (PSR) techniques. This device processes information from opto-coupled feedback and an auxiliary flyback winding for precise high-performance control of output voltage and current.

An internal 700-V startup switch, dynamically controlled operating states, and a tailored modulation profile support ultra-low standby power without sacrificing startup time or output transient response.

Control algorithms in the UCC28740 allow operating efficiencies to meet or exceed applicable standards. The drive output interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley-switching reduces switching losses. Modulation of switching frequency and primary current-peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controller has a maximum switching frequency of 100 kHz and always maintains control of the peak-primary current in the transformer. Protection features keep primary and secondary component stresses in check. A minimum switching frequency of 170 Hz facilitates the achievement of less than 10-mW no-load power.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC28740-Q1 ACTIVE Automotive ultra low standby, flyback controller with integrated HV startup and optocoupler feedback Automotive qualified version
Similar functionality to the compared device
UCC28730 ACTIVE Zero standby PSR flyback controller with CVCC and wake-up monitoring Offers lower standby power

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet UCC28740 Constant-Voltage Constant-Current Flyback Controller Using Optocoupled Feedback datasheet (Rev. D) PDF | HTML 23 Mar 2018
Technical article How to design a limited power source industrial AC/DC power supply with minimal components – part 1 PDF | HTML 11 Jan 2024
Application brief Flyback Selection Guide PDF | HTML 23 Jun 2022
Product overview CCS-Compliant EV Service Equipment Reference Design for Level 1 and 2 EV Charger 16 Jun 2022
Application note Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips PDF | HTML 31 Aug 2021
Application note Practical Feedback Loop Design Considerations for Flyback Converter Using PDF | HTML 20 May 2020
Application note Minimize Standby Consumption for UCC287XX Family 01 Aug 2019
Technical article Choosing the right flyback controller for your design PDF | HTML 24 Aug 2018
Application note Selecting Electrolitic Bus Capacitor for Universal Input 17 Jul 2018
Technical article How to minimize time to market in your USB Type-C™ and USB Power Delivery designs PDF | HTML 26 Mar 2018
Technical article Brush up on the latest motor design considerations for appliances PDF | HTML 26 Oct 2017
Technical article Powering the IoT PDF | HTML 26 Jan 2017
Technical article How to design a limited power source industrial AC/DC power supply - part 2 PDF | HTML 26 Oct 2016
Analog Design Journal Agency requirements for stand-by power consumption w/ offline and PoL converters 26 Jan 2016
White paper Control Challenges for Low Power AC/DC Converters 02 Oct 2015
White paper Control Challenges for Low Power AC/DC Converters (PPT) 02 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC24630EVM-636 — UCC24630 65W AC/DC Adapter

This is a high efficiency 65W AC/DC design using UCC24630 Synchronous Rectification Controller for a Universal input (85Vac to 265Vac) to 19.5V @3.33A output exceeding CoC-5 Tier2 and DOE Level VI performance requirements for external power supplies.

User guide: PDF
Not available on TI.com
Evaluation board

UCC28740EVM-525 — UCC28740EVM-525 Evaluation Module

The UCC28740EVM-525 evaluation module is a 10W off-line discontinuous mode (DCM) flyback converter that provides constant-voltage (CV) and constant-current (CC) output regulation. It uses optical coupler feedback for tight voltage regulation and improved the transient response to large load steps (...)

User guide: PDF
Not available on TI.com
Simulation model

UCC28740 SIMPLIS Transient Model (Rev. A)

SLUM672A.ZIP (122 KB) - SIMPLIS Model
Calculation tool

SLUC487 UCC28740 Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
  • UCC28740 Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)
  • UCC28740-Q1 Automotive ultra low standby, flyback controller with integrated HV startup and optocoupler feedback

Many TI reference designs include the UCC28740

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos