UCD3138128A
- 128 kB Program Flash Derivative of UCD3138xA Family
- 4-32 kB Program Flash Memory Banks
- Supports Execution From 1 Bank, While Programming Another
- Capability to Update Firmware Without Shutting Down the Power Supply
- Additional Communication Ports Compared to the UCD3138xA (+1 SPI, +1 I2C)
- Boot Flash Based Dual Memory Image Support for ‘On the Fly’ Firmware Updates
- Synchronous Rectifier Dead Time Optimization Peripheral to Use with UCD7138 Synchronous Rectifier Driver
- Digital Control of up to 3 Independent Feedback Loops
- Dedicated PID Based Hardware
- 2-pole/2-zero Configurable, Non-Linear Control
- Up to 16 MSPS Error A/D Converter (EADC)
- Configurable Resolution (min: 1 mV/LSB)
- Up to 8x Oversampling and Adaptive Sample Positioning
- Hardware Based Averaging (up to 8x)
- 14 bit Effective Reference DAC
- Up to 8 High Resolution Digital Pulse Width Modulated (DPWM) Outputs
- 250 ps Pulse Width Resolution
- 4 ns Frequency and Phase Resolution
- Adjustable Phase Shift and Dead-bands
- Cycle-by-Cycle Duty Cycle Matching
- Up to 2 MHz Switching Frequency
- Configurable Trailing/Leading/Triangular Modulation
- RTC Support
- External Crystal Interface
- Configurable Feedback Control
- Voltage, Average Current and Peak Current Mode Control
- Constant Current, Constant Power
- Configurable FM, Phase Shift Modulation and PWM
- Fast, Automatic and Smooth Mode Switching
- Frequency Modulation and PWM
- Phase Shift Modulation and PWM
- High Efficiency and Light Load Management
- Burst Mode and Ideal Diode Emulation
- Synchronous Rectifier Soft On/Off
- Low IC Standby Power
- Primary Side Voltage Sensing
- Current Share (Average and Master/Slave)
- Feature Rich Fault Protection Options
- 7 Analog / 4 Digital Comparators,
- Cycle-by-Cycle Current Limiting
- Programmable Blanking Time and Fault Counting
- External Fault Inputs
- Synchronization of DPWM Waveforms Between Multiple UCD3138x Devices
- 15 channel, 12 bit, 539 ksps General Purpose ADC
- Internal Temperature Sensor
- Fully ProgrammableHigh-Performance 31.25 MHz, 32-bit ARM7TDMI-S Processor
- 128 kB Program Flash (4-32 kB Banks)
- 2 kB Data Flash with ECC
- 8 kB Data RAM
- 8 kB Boot ROM Enables Firmware Boot-Load\
- Communication Peripherals,
- 2 - I2C/PMBus interfaces
- 2 - UARTs, 1 - SPI
- UART Auto Baud Rate Adjustment
- Timer Capture with Selectable Input Pins
- 80-pin QFP Package
- Operating Temperature: –40°C to 125°C
- Debug Interface
- Code Composer Studio with JTAG Interface
- Fusion Digital Power Designer GUI Support
The UCD3138xA is a digital power supply controller from Texas Instruments offering superior levels of integration and performance in a single chip solution. The UCD3138128A offers 128 kB of program flash memory in comparison to 32 kB in UCD3138A. and it also provides additional options for communication such as SPI and a second I2C/PMBus port. The availability of of program Flash memory in multiple 32 kB banks enables designers to implement dual images of firmware (that is, one main image + one back-up image) in the device and provides the option to execute from either of the banks using appropriate algorithms. It also creates the unique opportunity for the processor to load a new program and subsequently execute that program without interrupting power delivery. This feature allows the end user to add new features to the power supply in the field while eliminating any down-time required to load the new program.
The flexible nature of the UCD3138xA family makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC/DC and isolated DC/DC applications and reduce the solution component count in the IT and network infrastructure space. The UCD3138xA family is a fully programmable solution offering customers complete control of their application, along with ample flexibility for many solutions. At the same time, TI is committed to simplifying our customer’s development effort through offering best in class development tools, including application firmware, Code Composer StudioTM software development environment, and TI’s Fusion Power Development GUI which enables customers to configure and monitor key system parameters.
At the core of the controller are the Digital Power Peripherals (DPP). Each DPP implements a high speed digital control loop consisting of a dedicated Error Analog to Digital Converter (EADC), a PID based 2 pole - 2 zero digital compensator and DPWM outputs with 250 ps pulse width resolution. The device also contains a 12-bit, 539 ksps general purpose ADC with up to 15 channels, timers, interrupt control, PMBus, I2C, SPI and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on chip RAM and ROM.
In addition to the DPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, LLC and phase shifted full bridge mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high resolution current sharing, hardware configurable soft start with pre bias, as well as several other features. Topology support has been optimized for voltage mode and peak current mode controlled phase shifted full bridge, single and dual phase PFC, bridgeless PFC, hard switched full bridge and half bridge, active clamp forward converter, two switch forward converter and LLC half bridge and full bridge.
The UCD3138128A is a functional variant of the UCD3138 Digital Power Controller that includes significant improvements over the UCD3138. For a description of the complete changes made in the UCD3138128A, refer to UCD3138128A Migration Guide. The major improvements are: The General Purpose ADC has been improved for better accuracy and performance at extreme cold temperatures (–40°C). The UART peripheral has been modified to include a hardware based auto-baud rate adjustment feature. A new Synchronous Rectifier Dead Time Optimization hardware peripheral has been added. Benefits include: Improved efficiency Reduced synchronous rectifier voltage stressesShorter development cycleA Duty Cycle Read Function has been added to improve use in peak current mode.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCD3138128A Highly-Integrated Digital Controller For Isolated Power datasheet (Rev. A) | PDF | HTML | 19 Jan 2017 |
Application note | Introduction to UCD3138x Devices | PDF | HTML | 21 Dec 2023 | |
Application note | Stack Overflow Detection on UCD3138 Devices | PDF | HTML | 13 Sep 2023 | |
Application note | Lockup Avoidance for UCD3138 Devices | PDF | HTML | 03 Jul 2023 | |
Application note | Fusion Digital Power Studio for UCD3138 Isolated Power Applications (Rev. C) | 24 Jun 2019 | ||
Application note | UCD3138 Family - Practical Design Guideline (Rev. B) | 20 Nov 2018 | ||
User guide | UCD3138128A Migration Guide | 22 Sep 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCD3138A64OEVM-662 — UCD3138 evaluation module for 80-pin open-loop digital power controller
The UCD3138A64OEVM-662 EVM offers an easy to use test platform for stand-alone evaluation of UCD3138A64 digital controller optimized for isolated power applications. Featuring an 80-pin socket and a comprehensive set of test points, the EVM allows hardware and firmware engineers to manipulate (...)
UCD3138HSFBEVM-029 — UCD3138 Hard Switching Full Bridge Converter Evaluation Module
The Texas Instruments UCD3138HSFBEVM-029 evaluation module (EVM) is a digitally controlled hard switching full bridge converter based on the UCD3138RHA programmable digital power controller. The EVM is a standalone Symmetrical Hard Switching Full-Bridge (HSFB) DC-DC power converter designed for (...)
UCD3138PFCEVM-026 — UCD3138 Digital Power Factor Correction Pre-regulator Evaluation Module
The Texas Instruments UCD3138PFCEVM-026 evaluation module (EVM) is a digitally controlled single phase PFC pre-regulator based on the UCD3138 programmable digital power controller. The EVM accepts universal ac line input from 90Vac to 264Vac, 47Hz to 63Hz. The nominal output voltage is 390VDC. (...)
UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 Evaluation Module
UCD3138A64CEVM-660 — UCD3138A64 Control Card Evaluation Module
The Texas Instruments UCD3138A64CEVM-660 evaluation module (EVM) functions as a control card for UCD3138A64 digital controller for isolated power applications from Texas Instruments. The EVM can be used either as a stand-alone board to study the UCD3138A64 device or as a control card for (...)
TMDSEMU110-U — XDS110 JTAG Debug Probe
The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)
TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe
The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)
TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe
The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)
UCD3138_FW_SDK — UCD3138 Application Development Firmware Kit
UCD3138FW-FBLLC — Full Bridge / Phase Shift LLC Firmware
The resonant LLC topology (...)
UCD3138FW-HSFB — HSFB Firmware
UCD3138 Hard Switched Full Bridge (HSFB) topology firmware gets a designer through evaluation to production in power supply designs based on high power Hard Switched Full Bridge topology by providing all-inclusive firmware with input voltage feed forward, copper trace current sensing, on the fly (...)
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
Software
Application software & framework
UCD3138FW-PFC — PFC Firmware
UCD3138 Power Factor Correction (PFC) firmware gets a designer through evaluation to production in power supply designs based on a PFC topology by providing all-inclusive firmware that can integrate easily with your housekeeping functionality.
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
Software
Application software & framework
UCD3138FW-PSFB — Phase Shifted Full Bridge Firmware
UCD3138 Phase Shift Full Bridge quickly gets a designer through evaluation to production in power supply designs based on high power PSFB topology by providing all-inclusive firmware with peak current mode control support, adaptive dead time optimization and programmable slope compensation.
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
Software
Application software & framework
UCD3138FW_LLC — LLC Half bridge Firmware
UCD3138 Resonant LLC Programmer quickly gets a designer through evaluation to production in power supply designs based on a resonant LLC topology by providing firmware with ZCS protection and mode switching capability to achieve high efficiency across wider operating conditions. The sunflower (...)
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
Software
Application software & framework
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter MSP430 microcontrollers -
parametric-filter C2000 real-time microcontrollers -
parametric-filter Arm-based microcontrollers -
parametric-filter Digital signal processors (DSPs) -
parametric-filter Arm-based processors -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors -
parametric-filter Zigbee products -
parametric-filter Wi-Fi products -
parametric-filter Thread products -
parametric-filter Other wireless technologies -
parametric-filter Sub-1 GHz products -
parametric-filter Multi-protocol products -
parametric-filter Bluetooth products -
parametric-filter Digital power isolated controllers
FUSION_DIGITAL_POWER_API — TI Fusion API
The Fusion Digital Power Studio is built on top of a Microsoft.NET Application Programming Interface (Fusion-API) that handles I2C/SMBus communication and abstracts devices and commands. It provides high level interfaces to common tasks such as command read/write, full device configuration (...)
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Software
Application software & framework
Driver or library
FUSION-DIGITAL-POWER-STUDIO — Fusion Digital Power Studio 3.0.77
Fusion Digital PowerTM Studio incorporates software tools for Texas Instruments' UCD3138 Integrated Digital Controller family. Fusion Digital Power helps power supply engineers to gain benefits of digital power without learning complex programming skills. Fusion Digital Power is an intuitive (...)
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
FUSION-PRODUCTION-GUI — Fusion Digital Power Production Tool
The production GUI (...)
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
TIDA-00653 — Non-Isolated Bi-Directional Converter Reference Design for Battery Charging Applications
Package | Pins | Download |
---|---|---|
TQFP (PFC) | 80 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.