XIO2001
- Full ×1 PCI Express™ Throughput
- Fully Compliant With PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0
- Fully Compliant With PCI Express Base Specification, Revision 2.0
- Fully Compliant With PCI Local Bus Specification, Revision 2.3
- PCI Express Advanced Error Reporting Capability Including ECRC Support
- Support for D1, D2, D3hot, and D3cold
- Active-State Link Power Management Saves Power When Packet Activity on the PCI Express Link is Idle, Using Both L0s and L1 States
- Wake Event and Beacon Support
- Error Forwarding Including PCI Express Data Poisoning and PCI Bus Parity Errors
- Uses 100-MHz Differential PCI Express Common Reference Clock or 125-MHz Single-Ended, Reference Clock
- Optional Spread Spectrum Reference Clock is Supported
- Robust Pipeline Architecture to Minimize Transaction Latency
- Full PCI Local Bus 66-MHz/32-Bit Throughput
- Support for Six Subordinate PCI Bus Masters with Internal Configurable, 2-Level Prioritization Scheme
- Internal PCI Arbiter Supporting Up to 6 External PCI Masters
- Advanced PCI Express Message Signaled Interrupt Generation for Serial IRQ Interrupts
- External PCI Bus Arbiter Option
- PCI Bus LOCK Support
- JTAG/BS for Production Test
- PCI-Express CLKREQ Support
- Clock Run and Power Override Support
- Six Buffered PCI Clock Outputs (25 MHz, 33 MHz, 50 MHz, or 66 MHz)
- PCI Bus Interface 3.3-V and 5.0-V (25 MHz or 33 MHz only at 5.0 V) Tolerance Options
- Integrated AUX Power Switch Drains VAUX Power Only When Main Power Is Off
- Five 3.3-V, Multifunction, General-Purpose I/O Terminals
- Memory-Mapped EEPROM Serial-Bus Controller Supporting PCI Express Power Budget/Limit Extensions for Add-In Cards
- Compact Footprint, Lead-Free 144-Ball, ZAJ nFBGA, Lead-Free 169-Ball ZWS nFBGA, and PowerPad™ HTQFP 128-Pin PNP Package
The XIO2001 is a single-function PCI Express to PCI translation bridge that is fully compliant to the PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0. For downstream traffic, the bridge simultaneously supports up to eight posted and four non-posted transactions. For upstream traffic, up to six posted and four non-posted transactions are simultaneously supported.
The PCI Express interface is fully compliant to the PCI Express Base Specification, Revision 2.0.
The PCI Express interface supports a ×1 link operating at full 250 MB/s packet throughput in each direction simultaneously. Also, the bridge supports the advanced error reporting including extended CRC (ECRC) as defined in the PCI Express Base Specification. Supplemental firmware or software is required to fully use both of these features.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | XIO2001 PCIe to PCI Bus Translation Bridge datasheet (Rev. J) | 06 Dec 2020 | |
* | Errata | XIO2001 Errata (Rev. B) | 17 Dec 2012 | |
Application note | XIO2001 Implementation Guide. (Rev. D) | 19 Jun 2014 | ||
EVM User's guide | XIO2001 EVM User Guide (Rev. B) | 12 Jun 2014 | ||
Application note | XIO2000A to XIO2001 Change Document | 28 May 2009 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
XIO2001EVM — XIO2001 evaluation module
The XIO2001EVM evaluation module (EVM) implements a peripheral component interconnect (PCI) express to PCI bridge circuit using the Texas Instruments XIO2001 PCI Express® (PCIe) to PCI bus translation bridge. Designed as a half-width x1 PCIe add-in card, the (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PNP) | 128 | Ultra Librarian |
NFBGA (ZAJ) | 144 | Ultra Librarian |
NFBGA (ZWS) | 169 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.