Product details

Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 10 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 1.5 Rating Catalog Operating temperature range (°C) -40 to 105
Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 10 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 1.5 Rating Catalog Operating temperature range (°C) -40 to 105
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5 SOP (DUB) 8 98.8 mm² 9.5 x 10.4
  • ±250-mV Input Voltage Range Optimized for
    Shunt Resistors
  • Very Low Nonlinearity: 0.075% Maximum at 5 V
  • Low Offset Error: 1.5 mV Maximum
  • Low Noise: 3.1 mVRMS Typical
  • Low High-Side Supply Current:
    8 mA Maximum at 5 V
  • Input Bandwidth: 60 kHz Minimum
  • Fixed Gain: 8 (0.5% accuracy)
  • High Common Mode Rejection Ratio: 108 dB
  • 3.3-V Operation on Low-Side
  • Certified Galvanic Isolation:
    • UL1577 and VDE V 0884-10 Approved
    • Isolation Voltage: 4250 VPEAK (AMC1200B)
    • Working Voltage: 1200 VPEAK
    • Transient Immunity: 10 kV/µs Minimum
  • Typical 10-Year Lifespan at Rated Working
    Voltage (see Application Report SLLA197)
  • Fully Specified Over the Extended Industrial
    Temperature Range
  • ±250-mV Input Voltage Range Optimized for
    Shunt Resistors
  • Very Low Nonlinearity: 0.075% Maximum at 5 V
  • Low Offset Error: 1.5 mV Maximum
  • Low Noise: 3.1 mVRMS Typical
  • Low High-Side Supply Current:
    8 mA Maximum at 5 V
  • Input Bandwidth: 60 kHz Minimum
  • Fixed Gain: 8 (0.5% accuracy)
  • High Common Mode Rejection Ratio: 108 dB
  • 3.3-V Operation on Low-Side
  • Certified Galvanic Isolation:
    • UL1577 and VDE V 0884-10 Approved
    • Isolation Voltage: 4250 VPEAK (AMC1200B)
    • Working Voltage: 1200 VPEAK
    • Transient Immunity: 10 kV/µs Minimum
  • Typical 10-Year Lifespan at Rated Working
    Voltage (see Application Report SLLA197)
  • Fully Specified Over the Extended Industrial
    Temperature Range

The AMC1200 and AMC1200B are precision isolation amplifiers with an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide galvanic isolation of up to 4250 VPEAK (AMC1200B) or 4000 VPEAK (AMC1200) according to UL1577 and VDE V 0884-10. Used in conjunction with isolated power supplies, these devices prevent noise currents on a high common mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1200 or AMC1200B is optimized for direct connection to shunt resistors or other low voltage level signal sources. The excellent performance of the device supports accurate current control resulting in system-level power saving and, especially in motor-control applications, lower torque ripple. The common mode voltage of the output signal is automatically adjusted to either the 3-V or 5-V low-side supply.

The AMC1200 and AMC1200B are fully specified over the extended industrial temperature range of –40°C to 105°C and are available in a wide-body SOIC-8 package (DWV) and a gullwing-8 package (DUB).

The AMC1200 and AMC1200B are precision isolation amplifiers with an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide galvanic isolation of up to 4250 VPEAK (AMC1200B) or 4000 VPEAK (AMC1200) according to UL1577 and VDE V 0884-10. Used in conjunction with isolated power supplies, these devices prevent noise currents on a high common mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1200 or AMC1200B is optimized for direct connection to shunt resistors or other low voltage level signal sources. The excellent performance of the device supports accurate current control resulting in system-level power saving and, especially in motor-control applications, lower torque ripple. The common mode voltage of the output signal is automatically adjusted to either the 3-V or 5-V low-side supply.

The AMC1200 and AMC1200B are fully specified over the extended industrial temperature range of –40°C to 105°C and are available in a wide-body SOIC-8 package (DWV) and a gullwing-8 package (DUB).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
AMC1300 ACTIVE ±250-mV input, precision current sensing reinforced isolated amplifier Increased isolation ratings (reinforced isolation)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 25
Type Title Date
* Data sheet AMC1200/B Fully-Differential Isolation Amplifier datasheet (Rev. D) PDF | HTML 10 Jun 2015
EVM User's guide EVM User's Guide: AMC-AMP-50A-EVM (Rev. A) PDF | HTML 06 Feb 2025
E-book Ein Leitfaden für Techniker zu isolierten Signalkettenlösungen PDF | HTML 23 Jan 2025
E-book 절연 신호 체인 솔루션에 관한 엔지니어 가이드 PDF | HTML 23 Jan 2025
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. X) 08 Jan 2025
White paper Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 19 Aug 2024
White paper 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 19 Aug 2024
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
White paper 절연 증폭기를 사용한 동급 최고의 방사 방출 EMI 성능 (Rev. A) PDF | HTML 19 Jul 2024
White paper Beste EMI-Leistung in ihrer Klasse bei Strahlungsemissionen mit isolierten Verstärkern (Rev. A) PDF | HTML 17 Jul 2024
Application brief Anschluss eines Differenzialausgangsverstärkers (isoliert) an einen A/D-Wandler mit unsymmetrischem Eingang (Rev. B) PDF | HTML 27 Jun 2024
Application brief 단일 종단 입력 ADC에 차동 출력(절연) 증폭기 인터페이싱 (Rev. B) PDF | HTML 27 Jun 2024
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML 04 Jun 2024
E-book An Engineer's Guide to Isolated Signal Chain Solutions PDF | HTML 23 May 2024
Application brief Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC (Rev. B) PDF | HTML 02 Jun 2023
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
White paper Best in Class Radiated Emissions EMI Performance with Isolated Amplifiers (Rev. A) PDF | HTML 15 Mar 2023
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) 05 Aug 2022
Certificate ADS1131REF EU Declaration of Conformity (DoC) 02 Jan 2019
Technical article Voltage and current sensing in HEV/EV applications PDF | HTML 22 Nov 2017
Design guide Shunt Based 200A Peak Current Measurement Using Isolation Amplifier Design Guide (Rev. A) 05 Mar 2016
Certificate CSA Certification (Certificate: 220991) (Rev. A) 23 Oct 2015
EVM User's guide AMC1200EVM User Guide (Rev. A) 30 Jul 2013
User guide 0-5 A, Single-Supply, 2 kV Isolated Current Sensing Solution 18 Jun 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC-AMP-50A-EVM — Evaluation module for ±50A AMCxx amplifier

The AMC-AMP-50A-EVM is an isolated current-sensing evaluation module (EVM) designed for ±50A shunt-based current sensing. This EVM allows users to sense up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC3302. The (...)
User guide: PDF | HTML
Evaluation board

AMC1200EVM — AMC1200 evaluation module for ±250-mV-input basic isolated amplifier for current sensing

The AMC1200 is an isolated single-channel analog amplifier an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. The AMC1200 is used in high-resolution measurement applications including current monitoring, industrial (...)

User guide: PDF
Buy from a distributor
Simulation model

AMC1200 PSpice Model

SBAM289.ZIP (4 KB) - PSpice Model
Simulation model

AMC1200 TINA-TI Reference Design

SBAM098.ZIP (24 KB) - TINA-TI Reference Design
Simulation model

AMC1200 TINA-TI Spice Model

SBAM097.ZIP (11 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00195 — Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design

The TIDA-00195 reference design consists of a 22kW power stage with TI’s new reinforced isolated IGBT gate driver ISO5852S intended for motor control in various applications. This design allows performance evaluation of the ISO5852S in 3-phase inverter incorporating 1200V rated IGBT modules (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00810 — Reference Design to Measure AC Voltage & Current in Protection Relays w/Delta-Sigma Chip Diagnostics

The TIDA-00810 reference design accurately measures analog inputs performance and includes chip diagnostics to help identify power  systems failures early by using a highly accuracy AC voltage and current measurement analog front end (AFE) and a four-channel, 24-bit simultaneously-sampling (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00834 — High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design

The TIDA-00834 reference design accurately measures voltage and current inputs using simultaneously sampled, 16-bit, ±10 V, bipolar input SAR ADC critical to identify power systems malfunction and power quality related failures accurately and quickly. This results in reduced power systems (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00835 — High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC

The TIDA-00835 reference design allows for accurate voltage and current measurement using a bipolar input configuration by incorporating a four- channel, 24-bit simultaneously-sampling differential input Delta-Sigma ADC over wide dynamic range. The ADC is configured to measure ±2.5 V bipolar (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00445 — Shunt-Based 200A Peak Current Measurement Reference Design Using Isolation Amplifier

This reference design is for isolated current measurement using a shunt and isolated amplifier. By limiting the shunt voltage to 25 mV, this design is able to reduce power dissipation in the shunt and achieve a high-current measurement range of up to 200 A. Shunt voltage is further amplified (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIPD121 — 5-A, 2-kV isolated current sensing reference design

This precision reference design provides a user-side solution for providing power to the hot side of an isolated current shunt monitor. The first step in creating an isolated current sense solution, is to provide power to the primary side of the sensor. This reference design will go through the (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian
SOP (DUB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos