TIDA-00834
High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design
TIDA-00834
Overview
The TIDA-00834 reference design accurately measures voltage and current inputs using simultaneously sampled, 16-bit, ±10 V, bipolar input SAR ADC critical to identify power systems malfunction and power quality related failures accurately and quickly. This results in reduced power systems downtime. The AFE includes signal conditioning based on precision instrumentation or precision amplifier for current measurement upto 125A and opamp based signal conditioning circuit for voltage measurement upto 300V. The gain amplifier for voltage and current inputs are used to scale the sensor output to the ADC range. Coherent sampling of the analog input signals is implemented using comparator and FPGA. The power supply for data acquisition front end is generated using a +5V input.
Features
- Based on bipolar input 16-bit 8-channel simultaneous sampling SAR ADC simplifying system design
- On-board potential divider with reinforced isolation amplifier and fixed gain precision amplifier for measurement up to 300V
- On-board DC/DC converter and LDOs to generate ±12V, ±15V, ±5V, +5V, +3.3V and isolated +5V from single +5V input for easy adaptation to current designs
- Measurement accuracy within ±0.25% for ≥ 1000:1 dynamic range
- Option to configure sampling rate and number of cycles for data capture using HMI enhancing system performances
Industrial
- AC input HVAC motor control
- AC transmission relay
- Contractor circuit
- Digital controlled industrial AC/DC
- Global positioning system receiver
- HVAC valve & actuator control
- Merging Unit
- Molded Case Circuit Breakers (MCCB)
- Motor protection relay & contactors
- Narrow input range
- Power Conditioning
- Power source/load switching
- Radar
- Radar guidance
- Rapid shutdown
- Terminal Unit (RTU, DTU, FTU, TTU)
- Wide input range
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | High-accuracy analog front-end reference design using 14-,16-,18-bit SAR ADC (Rev. B) | Feb. 20, 2019 | |
Technical article | Interfacing multiple ADCs to a single processor for grid protection and control | PDF | HTML | Sep. 13, 2018 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.