ADS8588H
16-Bit 500kSPS 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply
ADS8588H
- 16-bit ADC with integrated analog front-end
- Simultaneous sampling: 8 channels
- Pin-programmable bipolar inputs: ± 10 V and ± 5 V
- High input impedance: 1 MΩ
- 5-V analog supply: 2.3-V to 5-V I/O supply
- Overvoltage input clamp with 9-kV ESD
- Low-drift, on-chip reference (2.5 V) and buffer
- Performance:
- 500-kSPS max throughput on all channels
- DNL: ± 0.3 LSB typ; INL: ± 0.5 LSB typ
- SNR: 92.7 dB typ; THD: − 110 dB typ
- Over temperature performance:
- Max offset drift: 3 ppm/°C
- Gain drift: 6 ppm/°C
- On-chip digital filter for oversampling
- Flexible parallel, byte, and serial interface
- Temperature range: –40°C to +125°C
- Package: LQFP-64
The ADS8588H is an 8-channel, integrated data acquisition (DAQ) system based on a 16-bit successive approximation (SAR) analog-to-digital converter (ADC). All input channels are simultaneously sampled to achieve a maximum throughput of 500 kSPS per channel. The device features a complete analog front-end for each channel, including a programmable gain amplifier (PGA) with a high input impedance of 1 MΩ, an input clamp, low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADC. A flexible digital interface supporting serial, parallel, and parallel byte communication enables the device to be used with a variety of host controllers.
The ADS8588H can be configured to accept ± 10-V or ± 5-V true bipolar inputs using a single 5-V supply. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADS8588H 16-Bit, 500-kSPS, 8-Channel, Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply datasheet (Rev. A) | PDF | HTML | 13 Jul 2023 |
Circuit design | Input Protection for High-Voltage ADC Circuit with TVS Diode (Rev. A) | PDF | HTML | 02 May 2023 | |
Application note | Introduction to HVDC Architecture and Solutions for Control and Protection (Rev. B) | PDF | HTML | 07 Sep 2021 | |
Application note | Circuit for detecting input floating on ADS8681 ADC | PDF | HTML | 31 Mar 2021 | |
Circuit design | Circuit to increase input range on an integrated analog front end (AFE) SAR ADC (Rev. A) | 08 Mar 2019 | ||
Circuit design | Reducing effects of external RC filter circuit on gain and drift error (Rev. A) | 18 Jan 2019 | ||
Circuit design | Circuit showing overstress protection on ADC with integrated analog front end | 27 Nov 2018 | ||
Application note | Extending Input Voltage Range and Understanding Associated Errors for ADC With I | 09 Nov 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC-PHI-PRU-EVM — Adapter card to connect precision ADC evaluation modules to TMDS64GPEVM or TMDS243GPEVM PRU
The ADC-PHI-PRU-EVM adapter card interfaces the development platforms of the Sitara™ processor for the AM64x family (TMDS64GPEVM) or the microcontroller (MCU) for the AM243x family (TMDS243GPEVM) to more than 25 precision analog-to-digital converter (ADC) evaluation modules (EVMs) for (...)
ADS8588SEVM-PDK — ADS8588S 16-Bit High-Speed 8-Ch Simultaneous-Sampling ADC EVM Performance Demonstration Kit (PDK)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00834 — High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design
Package | Pins | Download |
---|---|---|
LQFP (PM) | 64 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.