Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.234 Analog supply (min) (V) 1.65 Analog supply voltage (max) (V) 3.6 SNR (dB) 70 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.234 Analog supply (min) (V) 1.65 Analog supply voltage (max) (V) 3.6 SNR (dB) 70 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
VSSOP (DCU) 8 6.2 mm² 2 x 3.1 X2QFN (RUG) 8 2.25 mm² 1.5 x 1.5
  • Industry’s First SAR ADC with Nanowatt Power Consumption:
    • 234 µW at 1 MSPS with 1.8-V AVDD
    • 690 µW at 1 MSPS with 3-V AVDD
    • 69 µW at 100 kSPS with 3-V AVDD
    • Less than 1 µW at 1 kSPS with 3-V AVDD
  • Industry’s Smallest SAR ADC:
    • X2QFN-8 Package with 2.25-mm2 Footprint
  • 1-MSPS Throughput with Zero Data Latency
  • Wide Operating Range:
    • AVDD: 1.65 V to 3.6 V
    • DVDD: 1.65 V to 3.6 V (Independent of AVDD)
    • Temperature Range: –40°C to 125°C
  • Excellent Performance:
    • 12-Bit Resolution with NMC
    • ±1-LSB (Max) DNL and INL
    • 70-dB SNR with 3-V AVDD
    • –80-dB THD with 3-V AVDD
  • Unipolar Input Range: 0 V to AVDD
  • Integrated Offset Calibration
  • SPI™-Compatible Serial Interface: 16 MHz
  • JESD8-7A Compliant Digital I/O
  • Industry’s First SAR ADC with Nanowatt Power Consumption:
    • 234 µW at 1 MSPS with 1.8-V AVDD
    • 690 µW at 1 MSPS with 3-V AVDD
    • 69 µW at 100 kSPS with 3-V AVDD
    • Less than 1 µW at 1 kSPS with 3-V AVDD
  • Industry’s Smallest SAR ADC:
    • X2QFN-8 Package with 2.25-mm2 Footprint
  • 1-MSPS Throughput with Zero Data Latency
  • Wide Operating Range:
    • AVDD: 1.65 V to 3.6 V
    • DVDD: 1.65 V to 3.6 V (Independent of AVDD)
    • Temperature Range: –40°C to 125°C
  • Excellent Performance:
    • 12-Bit Resolution with NMC
    • ±1-LSB (Max) DNL and INL
    • 70-dB SNR with 3-V AVDD
    • –80-dB THD with 3-V AVDD
  • Unipolar Input Range: 0 V to AVDD
  • Integrated Offset Calibration
  • SPI™-Compatible Serial Interface: 16 MHz
  • JESD8-7A Compliant Digital I/O

The ADS7042 is a 12-bit, 1-MSPS, analog-to-digital converter (ADC). The device supports a wide analog input voltage range (1.65 V to 3.6 V) and includes a capacitor-based, successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit. The SPI-compatible serial interface is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interface to a variety of host controllers. The ADS7042 complies with the JESD8-7A standard for normal DVDD range (1.65 V to 1.95 V).

The ADS7042 is available in 8-pin, miniature, leaded, and X2QFN packages and is specified for operation from –40°C to 125°C. Miniature form-factor and extremely low-power consumption make this device suitable for space-constrained, battery-powered applications.

The ADS7042 is a 12-bit, 1-MSPS, analog-to-digital converter (ADC). The device supports a wide analog input voltage range (1.65 V to 3.6 V) and includes a capacitor-based, successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit. The SPI-compatible serial interface is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interface to a variety of host controllers. The ADS7042 complies with the JESD8-7A standard for normal DVDD range (1.65 V to 1.95 V).

The ADS7042 is available in 8-pin, miniature, leaded, and X2QFN packages and is specified for operation from –40°C to 125°C. Miniature form-factor and extremely low-power consumption make this device suitable for space-constrained, battery-powered applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ADS7040 ACTIVE Ultra-low-power, ultra-small-size SAR ADC, 8 bit, 1 MSPS, single ended Lower resolution (12-bit)
ADS7041 ACTIVE Ultra-low power and ultra-small size SAR ADC, 10 bit, 1 MSPS, single ended Lower resolution (10-bit)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet ADS7042 Ultra-Low Power, Ultra-Small Size, 12-Bit, 1-MSPS, SAR ADC datasheet (Rev. C) PDF | HTML 10 Dec 2015
Technical article Accurately measure vital signs with low Iq and a small form factor (Rev. B) PDF | HTML 18 Apr 2024
Product overview Precision ADCs for Motor Encoders and Position Sensing PDF | HTML 27 Mar 2023
User guide ADS7042EVM-PDK, ADS7049-Q1EVM-PDK, and ADS7057EVM-PDK Evaluation Module (Rev. A) PDF | HTML 13 Jan 2022
Technical article How tiny data converters give you more value per square PDF | HTML 11 Dec 2019
Circuit design Monitoring NTC Thermistor Circuit With Single-Ended ADC (Rev. A) PDF | HTML 27 Jun 2019
Circuit design Driving a SAR ADC directly without a front-end buffer circuit (Rev. A) 06 Mar 2019
Circuit design Low-power sensor measurements: 3.3-V, 1-ksps, 12-bit, single-ended, dual-supply (Rev. A) 06 Mar 2019
Circuit design Low-power sensor measurements: 3.3-V, 1-ksps, 12-bit, single-ended, single-suppl (Rev. A) 06 Mar 2019
Circuit design High-side current shunt monitor circuit to 3-V single-ended ADC 06 Jan 2018
Application brief Optimized Sensor Measurement: Driving a SAR ADC Input Without a Driver Amplifier 01 Sep 2017
Application note Low-Cost, Low-Power, Small 14-bit AFE: Interleaved ADCs Scalable up to 7.5 MSPS 26 May 2017
User guide BOOST-ADS7042 BoosterPack™ Plug-In Module 08 Jun 2016
User guide BOOST-ADS7042 Getting Started Guide 21 Apr 2016
User guide BOOST-ADS7042 Quick Start Guide 16 Mar 2016
More literature SAR ADCs for PLC Applications 11 Feb 2016
Design guide Software Pacemaker Detection Design Guide 03 Dec 2015
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos