ADS7142
12-bit 140-kSPS 2-ch nanopower SAR ADC with 1.8-V operation in 1.5-mm x 2-mm QFN package
ADS7142
- Standalone, Nanopower Sensor Monitor for
Cost-sensitive Designs - Small Package Size: 1.5 mm x 2 mm
- Efficient Host Sleep and Wake-up
- Autonomous Monitoring at 900 nW
- Windowed Comparator for Event-triggered Host Wake-up
- Data Buffering during Host Sleep
- Independent Sensor Configuration and Calibration
- Dual-Channel, Pseudo-Differential, or Ground-Sense Input Configuration
- Programmable Thresholds for Calibration
- Internal Calibration improves Offset and Drift
- False Trigger Prevention
- Programmable Thresholds per Channel
- Programmable Hysteresis for Noise Immunity
- Event Counter for Transient Rejection
- Deep Data Analysis
- Data Buffer for Fault Diagnostics
- High Precision Mode for 16-bit Accuracy
- One-Shot Mode for Fast Data Capture
- I2C™ Interface
- Compatible from 1.65 V to 3.6 V
- 8 Configurable Addresses
- Up to 3.4 MHz (High Speed)
- Wide Operating Range
- Analog Supply: 1.65 V to 3.6 V
- Temperature Range: –40°C to 125°C
The ADS7142 autonomously monitors signals while optimizing system power, reliability, and performance. It implements event-triggered interrupts per channel using a digital windowed comparator with programmable high and low thresholds, hysteresis, and event counter. The device includes a dual-channel analog multiplexer in front of a successive approximation register analog-to-digital converter (SAR ADC) followed by an internal data buffer for converting and capturing data from sensors.
The ADS7142 is available in 10-pin QFN package and consumes only 900 nW of power. The small form-factor and low power consumption make this device suitable for space-constrained and/or battery-powered applications.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-ADS7142-Q1 — ADS7142-Q1 2-channel 12-bit 140-kSPS I2C-compatible ADC BoosterPack™ plug-in module
BOOSTXL-ADS7142-Q1 is a platform for evaluating the performance of the ADS7142-Q1 successive approximation register (SAR) analog-to-digital converter (ADC), which is a nanopower, dual-channel, sensor monitor device. The evaluation kit includes the ADS7142-Q1 BoosterPack™ plug-in module, (...)
SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN — Sensor and Actuator Plug-in for SimpleLink™ MCU SDKs
The Sensor and Actuator Plugin for SimpleLink™ MCU SDKs provides support for a variety of related components including optical and temperature and humidity sensors, allowing customers to easily add new features to their SimpleLink MCU-based design. API user guides are provided for each (...)
Supported products & hardware
Products
Digital temperature sensors
Ultrasonic sensor AFEs
Wi-Fi products
Linear Hall-effect sensors
Humidity sensors
Precision ADCs
Low-power 2.4-GHz products
Light sensors
Hardware development
Evaluation board
Development kit
ADS7142 TINA-TI Input Model (Rev. B)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
RF receivers
RF transmitters
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
Supported products & hardware
Products
Series voltage references
Precision ADCs
Biosensing AFEs
Integrated precision ADCs & DACs
High-speed ADCs (≥10 MSPS)
Precision DACs (≤10 MSPS)
SBAC226 — Source files for SBAA317
Supported products & hardware
Products
General-purpose op amps
Isolated amplifiers
Precision ADCs
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-01546 — Battery and System Health Monitoring of Battery Powered Smart Flow Meters Reference Design
TIDA-010005 — Software-Configurable Cardiac Pacemaker Detection Module Reference Design
TIDA-010019 — RTD replacement for cold junction compensation reference design in a temperature sensor
TIDA-01569 — 4 Channel Antenna LDO Reference Design with Digital Diagnostics and Integrated Protection
TIDA-01596 — Smart Thermostat Localized Heat Compensation for Ambient Temperature Sensing Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
X2QFN (RUG) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.