INA226
- Senses bus voltages from 0V to 36V
- High-side or low-side sensing
- Reports current, voltage, and power
- High accuracy:
- Gain error: 0.1% (maximum)
- Offset: 10µV (maximum)
- Configurable averaging options
- 16 programmable addresses
- Operates from 2.7V to 5.5V power supply
- 10-pin DGS (VSSOP) package
The INA226 is a current shunt and power monitor with an I2C™- or SMBUS-compatible interface. The device monitors both a shunt voltage drop and bus supply voltage. Programmable calibration value, conversion times, and averaging, combined with an internal multiplier, enable direct readouts of current in amperes and power in watts.
The INA226 senses current on common-mode bus voltages that can vary from 0V to 36V, independent of the supply voltage. The device operates from a single 2.7V to 5.5V supply, drawing a typical of 330µA of supply current. The device is specified over the operating temperature range between –40°C and 125°C and features up to 16 programmable addresses on the I2C-compatible interface.
Check TI.com inventory for similar products
Products with similar specifications, sorted by available TI.com inventory.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC3541EVM — ADC3541 evaluation module for single-channel, low-noise, ultra-low-power and low-latency ADC
The ADC3541 evaluation module (EVM) is a platform that demonstrates the performance of the ultra-low-power, high-linearity ADC3541 product. Onboard voltage regulation and flexible analog input options allow for easy evaluation for many different applications.
Interfacing to the TSW1400EVM (sold (...)
ADC3642EVM — ADC3642 evaluation module for dual-channel, 14-bit, 25-MSPS, low-noise, ultra-low-power ADC
The ADC3642 evaluation module (EVM) is a platform that demonstrates the performance of the ultra-low-power, high-linearity ADC3642. Onboard voltage regulation and flexible analog input options allow for easy evaluation for many different applications.
Interfacing to the TSW1400EVM (sold separately) (...)
ADC3643EVM — ADC3643 evaluation module for dual-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power ADC
The ADC3643 evaluation module (EVM) demonstrates the performance of the ADC3643, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.
For a complete (...)
ADC3644EVM — ADC3644 evaluation module for dual-channel, 14-bit, 125-MSPS, low-noise, ultra-low-power ADC
The ADC3644 evaluation module (EVM) is a platform that demonstrates the performance of the ultra-low-power, high-linearity ADC3644. Onboard voltage regulation and flexible analog input options allow for easy evaluation for many different applications.
Interfacing to the TSW1400EVM (sold separately) (...)
ADC3660EVM — ADC3660 dual, 16-bit, 0.5-MSPS to 65-MSPS, low-noise, ultra-low-power ADC evaluation module
The ADC3660 evaluation module (EVM) demonstrates the performance of the ADC3660, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.
For a complete (...)
ADC3662EVM — ADC3662 evaluation module for dual-channel, 16-bit, 25-MSPS, low-noise, ultra-low-power ADC
The ADC3662 evaluation module (EVM) demonstrates the performance of the ADC3662, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.
For a complete (...)
ADC3663EVM — ADC3663 dual-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power ADC evaluation module
The ADC3663 evaluation module (EVM) demonstrates the performance of the ADC3663, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.
For a complete (...)
ADC3664EVM — ADC3664 dual, 14-bit, 125-MSPS, high-SNR, low-power ADC with SLVDS interface evaluation module
The ADC3664 evaluation module (EVM) demonstrates the performance of the ADC3664, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.
For a complete (...)
ADC3683EVM — ADC3683 dual-channel, 18-bit, 65-MSPS, low-noise, ultra-low-power ADC evaluation module
The ADC3683 evaluation module (EVM) is a platform that demonstrates the performance of the ultra-low-power, high-linearity ADC3683. Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.
For a complete evaluation system, use the TSW1400EVM (...)
AWR2944EVM — AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC
The AWR2944 evaluation module (EVM) is an easy-to-use platform for evaluating the AWR2944 mmWave system-on-chip (SoC) radar sensor, which has direct connectivity to the DCA1000EVM (sold separately).
The AWR2944EVM kit contains everything required to start developing software for the on-chip C66x (...)
INA226EVM — INA226 Evaluation Module
The INA226 evaluation module (EVM) is an easy-to-use platform to evaluate the main features and performance of the INA226. The EVM supports current measurements up to 10 A and comes with graphical user interface (GUI) support to read and write to device registers.
IWR6843LEVM — IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor
The IWR6843L evaluation module (EVM) is an easy-to-use 60-GHz mmWave sensor evaluation platform for the IWR6843 with an FR4-based antenna. IWR6843LEVM may be used to evaluate both the IWR6843 and IWR6443. This EVM enables access to point-cloud data and power-over-USB interfaces.
IWR6843LEVM (...)
TMDX654IDKEVM — AM65x industrial development kit (IDK)
The AM65x industrial development kit (IDK) is a development platform for evaluating the industrial communication and control capabilities of Sitara™ AM65x processors for applications in factory automation, drives, robotics, grid infrastructure, and more. AM65x processors include three (...)
TPS23523EVM-863 — TPS23523 Evaluation Module for High Powered Negative Voltage Applications
The TPS23523 evaluation module (TPS23523EVM-863) contains evaluation and reference circuitry for the TPS23523, which is a low side Hot Swap and Oring controller targeted at telecom applications.
SBOC409 — INA226EVM Rev A Software
Supported products & hardware
ASC-STUDIO-INA226 — ASC studio (SysConfig) for configuring all aspects of the INA226 digital power monitor
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool
Supported products & hardware
Products
Analog current-sense amplifiers
Digital power monitors
SBOR021 — Power Monitor Tool
Supported products & hardware
Products
Digital power monitors
Digital power monitors with integrated shunt resistor
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00528 — 40 V to 400 V Uni-directional Current/Voltage/Power Monitoring Reference Design
TIDA-00313 — -48V Telecom Current/Voltage/Power Sense with Isolation
TIDA-00639 — 600V Uni-directional Current/Voltage/Power Monitoring for Solar Smart Combiner Box Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSSOP (DGS) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.