ADS1282-SP
- QMLV (QML Class V) MIL-PRF-38535 Qualified and Radiation Hardness Assured (RHA), SMD 5962-14231
- 5962L1423101VXC - Qualified over the Military Temperature Range (–55°C to 125°C)
- 5962L1423102VXC - Qualified over Reduced Temperature Range (–55°C to 115°C) for Improved Dynamic Performance
- 5962L14231:
- Radiation Hardness Assurance (RHA) up to Total Ionizing Dose (TID) 50 kRAD (Si)
- Single Event Latchup (SEL) Immune to LET = 50 MeV-cm2/mg at 125°C
- Single Event Latchup (SEL) Immune to LET = 60 MeV-cm2/mg at 85°C
- High Resolution: 124-dB SNR (1000 SPS)
- High Accuracy: THD: –102 dB
INL: 0.5 ppm - Low-Noise PGA
- Two-Channel Input MUX
- Inherently-Stable Modulator With Fast Responding Over-Range Detection
- Flexible Digital Filter:
- Sinc + FIR + IIR (Selectable)
- Linear or Minimum Phase Response
- Programmable High-Pass Filter
- Selectable FIR Data Rates:
250 SPS to 4 kSPS
- Filter Bypass Option
- Low-Power Consumption: 25 mW
- Offset and Gain Calibration Engine
- SYNC Input
- Analog Supply: Unipolar (5 V) or Bipolar (±2.5 V)
- Digital Supply: 1.75 to 3.3 V
The ADS1282-SP is a radiation-tolerant extremely high-performance, single-chip analog-to-digital converter (ADC) with an integrated, low-noise programmable gain amplifier (PGA) and two-channel input multiplexer (MUX). ADS1282-SP is suitable for the demanding needs of space applications providing ultra-precision performance while maintaining radiation tolerance suitable for a large variety of satellites, payloads, sensing and other harsh environment applications.
The converter uses a fourth-order, inherently stable, delta-sigma (ΔΣ) modulator that provides outstanding noise and linearity performance. The modulator is used either in conjunction with the on-chip digital filter, or can be bypassed for use with post processing filters.
The flexible input MUX provides an additional external input for measurement, as well as internal self-test connections. The PGA features outstanding low noise (5 nV/√Hz) and high input impedance, allowing easy interfacing to transducers over a wide range of gains.
The digital filter provides selectable data rates from 250 to 4000 samples per second (SPS). The high-pass filter (HPF) features an adjustable corner frequency. On-chip gain and offset scaling registers support system calibration.
The synchronization input (SYNC) can be used to synchronize the conversions of multiple ADS1282s. The SYNC input also accepts a clock input for continuous alignment of conversions from an external source.
Together, the amplifier, modulator, and filter dissipate 30 mW. The ADS1282-SP is fully specified from –55°C to 125°C.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS1282EVM-CVAL — ADS1282-SP radiation-tolerant evaluation module
The ADS1282-SP EVM is a compact evaluation kit for evaluating the ADS1282-SP, a radiation-tolerant, extremely high-performance, dual-channel ADC. The ADS1282-SP EVM plugs directly to the MSP430FR5959 launchpad (not included with ADS1282-SP EVM) which connects to PC via USB. Complete evaluation (...)
MSP-EXP430FR5969 — MSP430FR5969 LaunchPad™ development kit
Ultra-low-power FRAM technology now joins the LaunchPad family.
The MSP-EXP430FR5969 LaunchPad Development Kit is an easy-to-use microcontroller development board for the MSP430FR5969 MCU. It contains everything needed to start developing quickly on the MSP430FRxx FRAM platform, (...)
SBAC150 — ADS1282-SP EVM GUI Software
Supported products & hardware
Products
Precision ADCs
Hardware development
Evaluation board
SBAC300 — ADS1282 Example C Code
Supported products & hardware
Products
Precision ADCs
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-060042 — Series resistance temperature detector (RTD) sensing reference design
Package | Pins | Download |
---|---|---|
CFP (HKV) | 28 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.