INA169

ACTIVE

2.7 to 60V, 440kHz Variable gain current sense amplifier

Product details

Product type Analog output Common-mode voltage (max) (V) 60 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 1 Voltage gain (V/V) adjustable CMRR (min) (dB) 100 Bandwidth (kHz) 220 Supply voltage (max) (V) 60 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.125 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 100 Features Current Output Rating Catalog Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 60 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 1 Voltage gain (V/V) adjustable CMRR (min) (dB) 100 Bandwidth (kHz) 220 Supply voltage (max) (V) 60 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.125 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 100 Features Current Output Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Complete Unipolar High-Side Current Measurement Circuit
  • Wide Supply and Common-Mode Range
  • INA139: 2.7 V to 40 V
  • INA169: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current: 60 µA (Typical)
  • 5-Pin, SOT-23 Packages
  • Complete Unipolar High-Side Current Measurement Circuit
  • Wide Supply and Common-Mode Range
  • INA139: 2.7 V to 40 V
  • INA169: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current: 60 µA (Typical)
  • 5-Pin, SOT-23 Packages

The INA139 and INA169 are high-side, unipolar, current shunt monitors. Wide input common-mode voltage range, high-speed, low quiescent current, and tiny SOT-23 packaging enable use in a variety of applications.

Input common-mode and power-supply voltages are independent and can range from 2.7 V to 40 V for the INA139 and 2.7 V to 60 V for the INA169. Quiescent current is only 60 µA, which permits connecting the power supply to either side of the current measurement shunt with minimal error.

The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.

Both the INA139 and INA169 are available in 5-pin SOT-23 packages. The INA139 device is specified for the –40°C to +125°C temperature range, and the INA169 is specified from –40°C to +85°C.

The INA139 and INA169 are high-side, unipolar, current shunt monitors. Wide input common-mode voltage range, high-speed, low quiescent current, and tiny SOT-23 packaging enable use in a variety of applications.

Input common-mode and power-supply voltages are independent and can range from 2.7 V to 40 V for the INA139 and 2.7 V to 60 V for the INA169. Quiescent current is only 60 µA, which permits connecting the power supply to either side of the current measurement shunt with minimal error.

The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.

Both the INA139 and INA169 are available in 5-pin SOT-23 packages. The INA139 device is specified for the –40°C to +125°C temperature range, and the INA169 is specified from –40°C to +85°C.

Download View video with transcript Video

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos