ADS9817
Eight-channel, 18-bit, 2-MSPS/ch dual simultaneous-sampling ADC with integrated analog front end
ADS9817
- 8-channel, 18-bit ADC with analog front-end:
- Dual, simultaneous sampling : 4 × 1 channels
- Constant 1-MΩ input impedance front-end
- Programmable analog input ranges:
- ±12 V, ±10 V, ±7 V, ±5 V, ±3.5 V, and ±2.5 V
- Single-ended and differential inputs
- ±12-V common-mode voltage range
- Input overvoltage protection: Up to ±18 V
- User-selectable analog input bandwidth:
- 21 kHz and 400 kHz
- Integrated low-drift precision references
- ADC reference: 4.096 V
- 2.5-V reference output for external circuits
- Excellent AC and DC performance at full-throughput:
- DNL: ±0.3 LSB, INL: ±1.5 LSB
- SNR: 92.2 dB, THD: –112 dB
- Power supply:
- Analog and digital: 5 V and 1.8 V
- Digital interface: 1.2 V to 1.8 V
- Temperature range: –40°C to +125°C
The ADS981x is an 8-channel data acquisition (DAQ) system based on a dual, simultaneous-sampling, 18-bit successive approximation register (SAR) analog-to-digital converter (ADC). The ADS981x features a complete analog front-end for each channel with an input clamp protection circuit, 1-MΩ input impedance, and a programmable gain amplifier (PGA) with user-selectable bandwidth options. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. The ADS981x can be configured to accept unipolar or bipolar inputs with up to a ±12-V common-mode voltage.
The device also features a 4.096-V reference for the ADC and a 2.5-V reference output for use with external circuits. A digital interface supporting 1.2-V to 1.8-V operation enables the ADS981x to be used without external voltage level translators.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADS981x 18-Bit, 2-MSPS/Ch, Dual, Simultaneous-Sampling ADC With Integrated Analog Front-End datasheet (Rev. A) | PDF | HTML | 01 Dec 2023 |
Technical article | Higher precision ADCs to monitor automated testers and encoders | PDF | HTML | 03 May 2024 | |
Certificate | ADS9817EVM EU Declaration of Conformity (DoC) | 21 Aug 2023 | ||
Application brief | High-Speed Data Interface for Precision High-Speed ADC in Semiconductor Test | PDF | HTML | 16 Mar 2023 | |
Application brief | Precision ADC for Measuring Analog Outputs of Parametric Measurement Unit (PMU) | PDF | HTML | 22 Feb 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS9817EVM — ADS9817 evaluation module
The ADS9817 evaluation module (EVM) is a platform for evaluating the performance of the ADS9817, an 8-channel, 18-bit, 2 MSPS/channel SAR ADC with integrated analog front-end and ADC reference. The ADS9817EVM includes a standard FMC connector that can interface with standard FPGA development (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
VQFN (RSH) | 56 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.