ADS1285
32-bit high-resolution two-channel delta-sigma ADC for seismic and geospace exploration
ADS1285
- Selectable resolution-power modes:
- Dynamic range: 134 dB at 2 ms, 11.5 mW
- Dynamic range: 129 dB at 2 ms, 4.8 mW
- Flexible digital filter:
- Selectable sinc + FIR + IIR
- Linear or minimum phase
- High-pass filter
- THD: < –120 dB
- CMRR: 125 dB
- Data rates: 125 SPS to 4000 SPS
- Programmable gains: 1 to 64
- PGA bypass option
- SYNC input
- Clock error compensation
- Two-channel multiplexer
- Offset and gain calibration
- General-purpose digital I/Os
- Analog supply operation: 5 V, 3.3 V, or ±2.5 V
- Reference voltage options: 5 V, 4.096 V, or 2.5 V
The ADS1285 is a 32-bit, low-power, analog-to-digital converter (ADC), with a programmable gain amplifier (PGA) and a finite impulse response (FIR) filter. The ADC is designed for the demanding needs of seismology equipment requiring low-noise precision digitization and extended battery run time.
The low-noise PGA allows direct connection of geophones and transformer-coupled hydrophones without the need of an external amplifier.
The ADC incorporates a high-resolution, delta-sigma (ΔΣ) modulator and a FIR filter with programmable phase response. The high-pass filter removes dc and low-frequency content from the signal. Clock frequency error is compensated by the sample rate converter with 7-ppb resolution.
Choice of power modes optimize dynamic range verses power consumption. Power consumption is further reduced by PGA bypass operation.
The ADC is available in a compact 5-mm × 5-mm VQFN package and is fully specified over the –40°C to +85°C ambient temperature range.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADS1285 32-Bit, Delta-Sigma ADC for Seismic Applications datasheet (Rev. A) | PDF | HTML | 12 Dec 2022 |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mar 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS1285EVM-PDK — ADS1285 performance demonstration kit for 32-bit high-resolution two-channel delta-sigma ADC
The ADS1285 evaluation module (EVM) performance demonstration kit (PDK) is a platform that combines the ADS1285EVM-PDK and a precision host interface (PHI) controller board. The PHI controller board allows the ADS1285EVM to connect to a computer via a USB port, which interfaces with software that (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
VQFN (RHB) | 32 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.