OPA827
- Input Voltage Noise Density:
4 nV/√Hz at 1 kHz - Input Voltage Noise:
0.1 Hz to 10 Hz: 250 nVPP - Input Bias Current: 10 pA (Maximum)
- Input Offset Voltage: 150 µV (Maximum)
- Input Offset Drift: 2 µV/°C (Maximum)
- Gain Bandwidth: 22 MHz
- Slew Rate: 28 V/µs
- Quiescent Current: 4.8 mA/Ch
- Wide Supply Range: ±4 V to ±18 V
- Packages: 8-Pin SOIC and 8-Pin VSSOP
The OPA827 series of JFET operational amplifiers combine outstanding DC precision with excellent AC performance. These amplifiers offer low offset voltage (150 µV, maximum), very low drift over temperature (0.5 µV/°C, typical), low-bias current (3 pA, typical), and very low 0.1-Hz to 10-Hz noise (250 nVPP, typical). The device operates over a wide supply voltage range, ±4 V to ±18 V on a low supply current (4.8 mA/Ch, typical).
Excellent AC characteristics, such as a 22-MHz gain bandwidth product (GBW), a slew rate of 28 V/µs, and precision DC characteristics make the OPA827 series well-suited for a wide range of applications including 16-bit to 18-bit mixed signal systems, transimpedance (I/V-conversion) amplifiers, filters, precision ±10-V front ends, and professional audio applications.
The OPA827 is available in both 8-pin SOIC and 8-pin VSSOP surface-mount packages, and is specified from –40°C to 125°C.
Similar products you might be interested in
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | OPA827 Low-Noise, High-Precision, JFET-Input Operational Amplifier datasheet (Rev. I) | PDF | HTML | 29 Jul 2016 |
Application brief | MUX-Friendly, Precision Operational Amplifiers (Rev. C) | PDF | HTML | 08 Feb 2022 | |
Application brief | Offset Correction Methods: Laser Trim, e-Trim, and Chopper (Rev. C) | PDF | HTML | 13 Apr 2021 | |
Circuit design | Fast-settling low-pass filter circuit | 09 Jan 2019 | ||
Circuit design | Circuit for driving an ADC with an instrumentation amplifier in high gain | 04 Oct 2018 | ||
Circuit design | Circuit for driving high-voltage SAR ADC with a buffered instrumentation | 04 Oct 2018 | ||
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 28 Mar 2017 | ||
Analog Design Journal | Analog Applications Journal 4Q 2014 | 24 Oct 2014 | ||
Analog Design Journal | Distortion and source impedance in JFET-input op amps | 24 Oct 2014 | ||
Application note | Noise Analysis for High Speed Op Amps (Rev. A) | 17 Jan 2005 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module
The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)
SBAC217 — Source Files for SBAA999
Supported products & hardware
Products
Instrumentation amplifiers
Precision ADCs
Precision op amps (Vos<1mV)
OPA827 TINA-TI Reference Design (Rev. E)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
OPAMP-NOISECALC — Noise Calculator
This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:
- A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Products
LCD & OLED display power & drivers
General-purpose op amps
Precision op amps (Vos<1mV)
CIRCUIT060001 — Single-supply, low-side, unidirectional current-sensing circuit
CIRCUIT060002 — Temperature sensing with NTC thermistor circuit
CIRCUIT060003 — Temperature sensing with PTC thermistor circuit
CIRCUIT060004 — Low-noise and long-range PIR sensor conditioner circuit
CIRCUIT060005 — High-side current sensing with discrete difference amplifier circuit
CIRCUIT060006 — Bridge amplifier circuit
CIRCUIT060007 — Low-side bidirectional current-sensing circuit
CIRCUIT060008 — Full-wave rectifier circuit
CIRCUIT060009 — Half-wave rectifier circuit
CIRCUIT060010 — PWM generator circuit
CIRCUIT060011 — Single-supply, second-order, multiple feedback high-pass filter circuit
CIRCUIT060012 — Single-supply, 2nd-order, multiple feedback low-pass filter circuit
CIRCUIT060014 — Voltage-to-current (V-I) converter circuit with MOSFET
CIRCUIT060016 — Non-inverting microphone pre-amplifier circuit
CIRCUIT060017 — Dual-supply, discrete, programmable gain amplifier circuit
CIRCUIT060018 — Photodiode amplifier circuit
CIRCUIT060019 — Inverting op amp with non-inverting positive reference voltage circuit
CIRCUIT060020 — Inverting amplifier circuit
CIRCUIT060051 — Fast-settling low-pass filter circuit
CIRCUIT060074 — High-side current sensing with comparator circuit
CIRCUIT060075 — High-speed overcurrent detection circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Many TI reference designs include the OPA827
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | Download |
---|---|---|
SOIC (D) | 8 | View options |
VSSOP (DGK) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.