ADS5521
- 12-Bit Resolution
- 105MSPS Sample Rate
- High SNR: 70 dBFS at 100 MHz fIN
- High SFDR: 86 dBc at 100 MHz fIN
- 2.3-VPP Differential Input Voltage
- Internal Voltage Reference
- 3.3-V Single-Supply Voltage
- Analog Power Dissipation: 571 mW
- Serial Programming Interface
- TQFP-64 PowerPAD Package
- Recommended Op Amps:
THS3201, THS3202, THS4503, THS4509,
THS9001, OPA695, OPA847 - APPLICATIONS
- Wireless Communication
- Communication Receivers
- Base Station Infrastructure
- Test and Measurement Instrumentation
- Single and Multichannel Digital Receivers
- Communication Instrumentation
- Radar
- Infrared
- Video and Imaging
- Medical Equipment
- Wireless Communication
The ADS5521 is a high-performance, 12-bit, 105MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in little space, the ADS5521 has excellent power consumption of 571 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. Parallel CMOS-compatible output ensures seamless interfacing with common logic.
The ADS5521 is available in a 64-pin TQFP PowerPAD package and in an industrial temperature grade device.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 12-Bit, 105MSPS Analog-to-Digital Converter datasheet (Rev. D) | 30 Oct 2008 | |
Application note | Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) | 22 May 2015 | ||
Application note | Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) | 19 Jul 2013 | ||
Application note | Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) | 10 Sep 2010 | ||
Application note | Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio | 28 Apr 2009 | ||
Application note | CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters | 08 Jun 2008 | ||
Application note | Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 | 02 Jun 2008 | ||
User guide | ADS5500/5541/5542/5520/5521/5522 14-&12-Bit Single Channel ADC w/LVDT1422 Output | 26 Jul 2006 | ||
Analog Design Journal | Clocking High-Speed Data Converters | 18 Jan 2005 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
JITTER-SNR-CALC — Jitter and SNR calculator
JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.
Supported products & hardware
Products
High-speed ADCs (≥10 MSPS)
Precision ADCs
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
HTQFP (PAP) | 64 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.