BQ24725A
- SMBus Host-controlled NMOS-NMOS synchronous buck converter with programmable 615kHz, 750kHz, and 885kHz switching frequencies
- Automatic N-channel MOSFET selection of system power source from adapter or battery driven by internal charge pumps
- Enhanced safety features for over voltage protection, over current protection, battery, inductor and MOSFET short circuit protection
- Programmable input current, charge voltage, charge current limits
- ±0.5% Charge voltage accuracy up to 19.2V
- ±3% Charge current accuracy up to 8.128A
- ±3% Input current accuracy up to 8.064A
- ±2% 20x Adapter current or charge current amplifier output accuracy
- Programmable battery depletion threshold, and battery LEARN function
- Programmable adapter detection and indicator
- Integrated soft start
- Integrated loop compensation
- Real time system control on ILIM pin to limit charge current
- AC Adapter operating range 4.5V-24V
- 5µA Off-state battery discharge current
- 0.65mA (0.8mA max) Adapter standby quiescent current
- 20-pin 3.5 x 3.5 mm2 VQFN Package
The BQ24725A is a high-efficiency, synchronous battery charger, offering low component count for space-constraint, multi-chemistry battery charging applications.
The BQ24725A utilizes two charge pumps to separately drive n-channel MOSFETs (ACFET, RBFET and BATFET) for automatic system power source selection.
SMBus controlled input current, charge current, and charge voltage DACs allow for very high regulation accuracies that can be easily programmed by the system power management micro-controller.
The BQ24725A uses internal input current register or external ILIM pin to throttle down PWM modulation to reduce the charge current.
The BQ24725A charges one, two, three or four series Li+ cells.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ24725AEVM-710 — Evaluation Module for BQ24725A 1-4 Cell Li+ Battery SMBus Charge Controller
The BQ24725AEVM-710 evaluation module (EVM) is a complete charger module for evaluating a multicell synchronous notebook turbo boost charge using the bq24725A device. It is designed to deliver up to 4 A of charge current to Li-ion or Li-polymer applications. The charge current is programmable by (...)
TI-CHARGER-GUI — GUI software for use with USB2ANY & battery charging evaluation modules
SLUC203 — bq24725_725A_726_707_73x Calculation Tool
Supported products & hardware
Products
Battery charger ICs
PMP21618 — Universal input reference design for 12-V lead acid battery charger
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGR) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.