CC2543
- RF section
- Single-Chip 2.4-GHz RF Transceiver and MCU
- Supports 250 kbps, 500 kbps, 1 Mbps and 2 Mbps data rates
- Excellent Link Budget, Enabling Long Range Without External
Front-Ends - Programmable Output Power up to 5 dBm
- Excellent Receiver Sensitivity (–90 dBm at 2 Mbps,
–98 dBm at 250 kbps) - Suitable for Systems Targeting Compliance With Worldwide
Radio Frequency Regulations: ETSI EN 300 328 and EN 300
440 Category 2 (Europe), FCC CFR47 Part 15 (US), and
ARIB STD-T66 (Japan) - Accurate RSSI Function
- Layout
- Few External Components
- Pin Out Suitable for Single Layer PCB Applications
- Reference Designs Available
- 32-pin 5-mm × 5-mm QFN (16 General I/O Pins)
Package
- Low Power
- Active Mode RX Best Performance: 21.2 mA
- Active Mode TX (0 dBm): 26 mA
- Power Mode 1 (5 µs Wake-Up): 235 µA
- Power mode 2 (sleep timer on): 0.9 µA
- Power mode 3 (External interrupts): 0.4µA
- Wide Supply Voltage Range (2V to 3.6V)
- Full RAM and Register Retention in All Power Modes
- Microcontroller
- High-Performance and Low-Power 8051
Microcontroller Core With Code Prefetch - 32-KB Flash Program Memory
- 1 KB SRAM
- Hardware Debug Support
- Extensive Baseband Automation, Including
Auto-Acknowledgement and Address Decoding
- High-Performance and Low-Power 8051
- Peripherals
- Two-Channel DMA with Access to all Memory
Areas and Peripherals - General-Purpose Timers (One 16-Bit, Two 8-Bit)
- Radio Timer, 40-Bit
- IR Generation Circuitry
- Several Oscillators:
- 32MHz XOSC
- 16MHz RCOSC
- 32kHz RCOSC
- 32-kHz Sleep Timer With Capture
- AES Security Coprocessor
- UART/SPI/I2C Serial Interface
- 16 General-Purpose I/O pins (3 × 20-mA Drive Strength,
Remaining pins have 4 mA Drive Strength) - Watchdog Timer
- True Random-Number Generator
- ADC and Analog Comparator
- Two-Channel DMA with Access to all Memory
The CC2543 is an optimized system-on-chip (SoC) solution with data rates up to 2Mbps built with low bill-of-material cost. The CC2543 combines the excellent performance of a leading RF transceiver with a single-cycle 8051 compliant CPU, 32-KB in-system programmable flash memory, up to 1-KB RAM, and many other powerful features. The CC2543 has efficient power modes with RAM and register retention below 1 µA, making it highly suited for low-duty-cycle systems where ultra-low power consumption is required. Short transition times between operating modes further ensure low energy consumption.
The CC2543 is compatible with the CC2541/CC2544/CC2545. It comes in a 5-mm × 5-mm QFN32 package, with SPI/UART/I2C interface. The CC2543 comes complete with reference designs from Texas Instruments.
The device targets wireless consumer and HID applications. The CC2543 is tailored for peripheral devices such as wireless mice.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CC2543 System-on-Chip for 2.4-GHz RF Applications datasheet (Rev. E) | 03 Oct 2013 | |
* | Errata | CC2543 ERRATA NOTE | 28 Mar 2012 | |
* | User guide | CC2543, CC2544, CC2545 System-on-Chip Solution for 2.4-GHz Apps User's Guide (Rev. B) | 18 Mar 2013 | |
Application note | CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) | PDF | HTML | 20 Oct 2022 | |
Application note | Autonomous high density streaming protocol | 06 Aug 2013 | ||
User guide | CC2543/44/45 Development Kit User’s Guide (Rev. B) | 06 Jun 2013 | ||
Application note | AN081 -- Johanson Technology Balun Optimized for CC253X, CC254X, CC257X, CC853X (Rev. B) | 06 Nov 2012 | ||
Application note | AN118 -- Flash programming of CC253x/4x devices | 05 Sep 2012 | ||
Application note | AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) | 02 Aug 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CC-DEBUGGER — Debugger and Programmer for RF System-on-Chips
The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)
SWRC251 — CC254x Proprietary Mode Packet Error Rate Test
Supported products & hardware
Products
Low-power 2.4-GHz products
Other wireless products
Automotive wireless connectivity products
SMARTRF-STUDIO-7 — SmartRF Studio 7 application software
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
Supported products & hardware
Products
MSP430 microcontrollers
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Development kit
Evaluation board
Interface adapter
Daughter card
SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC2xxx devices
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHB) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.