DCH010505S

ACTIVE

Miniature, 1W, 3kVDC Isolated DC/DC Converters

alarmNotifications Order now

Product details

Features 1W, Single output, Unregulated Vin (min) (V) 4.5 Vin (max) (V) 5.5 Device type Isolated modules Regulated outputs (#) 1 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Push-Pull
Features 1W, Single output, Unregulated Vin (min) (V) 4.5 Vin (max) (V) 5.5 Device type Isolated modules Regulated outputs (#) 1 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Push-Pull
SIPMODULE (EDJ) 4 149.0472 mm² 19.56 x 7.62
  • 3-kVDC Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL60950 certified product
  • Industry standard footprint
  • JEDEC 7-pin SIP package
  • Input voltage: 5 V ±10%
  • Output voltage: ±5 V, ±12 V, or ±15 V
  • Supports series operation for higher output voltage
  • Supports parallel operation for higher output power
  • Up to 78% efficiency
  • 3-kVDC Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL60950 certified product
  • Industry standard footprint
  • JEDEC 7-pin SIP package
  • Input voltage: 5 V ±10%
  • Output voltage: ±5 V, ±12 V, or ±15 V
  • Supports series operation for higher output voltage
  • Supports parallel operation for higher output power
  • Up to 78% efficiency

The DCH010505, DCH010512, and DCH010515 devices are a family of miniature, 1-W, 3-kV isolated DC/DC converters. Featured in an industry standard 7-pin SIP package, the DCH01 series requires minimal external components, reducing board space. The DCH01 series provides both single and dual split-supply outputs.

The use of a highly integrated package design results in highly reliable products with high power densities. High performance and small size makes the DCH01 suitable for a wide range of applications including signal chain applications and ground loop elimination.

The DCH010505, DCH010512, and DCH010515 devices are a family of miniature, 1-W, 3-kV isolated DC/DC converters. Featured in an industry standard 7-pin SIP package, the DCH01 series requires minimal external components, reducing board space. The DCH01 series provides both single and dual split-supply outputs.

The use of a highly integrated package design results in highly reliable products with high power densities. High performance and small size makes the DCH01 suitable for a wide range of applications including signal chain applications and ground loop elimination.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Miniature, 1W, 3kV Isolated, Unregulated DC/DC Converters datasheet (Rev. J) 22 Apr 2020
Technical article Pile on to a charger – my EV needs power PDF | HTML 20 Dec 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TIEVM-VIENNARECT — Vienna rectifier-based three-phase power factor correction evaluation module using C2000™ MCUs

The Vienna rectifier power topology is used in high power three phase power factor (AC-DC) applications such as off-board electric vehicle (EV) chargers and telecom rectifiers. This design illustrates how to control the power stage using C2000™ MCUs. This design uses an HSEC180 controlCARD (...)
Development kit

TIEVM-HV-1PH-DCAC — Single phase inverter development kit with voltage source and grid connected modes

This reference design implements single phase inverter (DC-AC) control using the C2000™ F2837xD and F28004x microcontrollers. Design supports two modes of operation for the inverter. First is voltage source mode using an output LC filter, this control mode is typically used in Uninterrupted (...)
Reference designs

TIDM-1000 — Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU

Vienna rectifier power topology is used in high power three phase power factor (AC-DC) applications such as off board EV chargers and telecom rectifiers. Control design of the rectifier can be complex. This design illustrates a method to control the power stage using C2000™ microcontrollers (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-HV-1PH-DCAC — Single-phase inverter reference design with voltage source and grid connected modes

This reference design implements single-phase inverter (DC-AC) control using the C2000™ F2837xD and F28004x microcontrollers. Design supports two modes of operation for the inverter. First is the voltage source mode using an output LC filter. This control mode is typically used in uninterruptible (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-02000 — Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU

This design implements a digitally peak current mode controlled (PCMC) phase shifted full bridge (PSFB) DC-DC converter which converts a 400-V DC input to a regulated 12-V DC output. Novel PCMC waveform generation based on type-4 PWM and internal slope compensation, and simple PCMC implementation (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-BIDIR-400-12 — Bidirectional 400-V/12-V DC/DC Converter Reference Design

The Bidirectional 400V-12V DC/DC Converter Reference Design is a microcontroller-based implementation of an isolated bi-directional DC-DC converter.  A phase shifted full-bridge (PSFB) with synchronous rectification controls power flow from a 400V bus/battery to the 12V battery in step-down (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-RM46XDRV8301KIT — Three-Phase BLDC / PMSM Motor Drive with High-Performance Microcontrollers Reference Design

This reference design describes a motor-control evaluation kit for spinning 3-phase brushless DC and brushless AC (BLAC) often referred to as permanent-magnet synchronous (PMSM) motors with example of sensorless field oriented / vector control (FOC). The implementation leverages the DRV8301 (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SIPMODULE (EDJ) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos