RS-485 & RS-422 transceivers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Number of transmitters
Number of receivers
Number of nodes
Duplex
Price|Quantity (USD)
Fault protection (V)
IEC 61000-4-2 contact (±V)
Common-mode range (V)
Features
Images
Supply voltage (nom) (V)
Signaling rate (max) (Mbps)
Status
1
1
Full
3.3, 5
50
8000
-70 to 70
-12 to 12
256
1.65-V I/O supply, Fault protection, IEC ESD protection, PROFIBUS
$200.000 | 100u
1
1
Full
3.3, 5
50
8000
-70 to 70
-12 to 12
256
1.65-V I/O supply, Fault protection, IEC ESD protection, PROFIBUS
$11.950 | 100u
1
1
Half
3.3, 5
0.25
8000
-42 to 42
-25 to 25
256
Extended common mode, IEC ESD protection, Surge protection
$1.463 | 1ku
1
1
Half
3.3, 5
20
8000
-42 to 42
-25 to 25
256
Extended common mode, IEC ESD protection, Surge protection
$1.463 | 1ku
1
1
Half
3.3, 5
1
15000
-70 to 70
-12 to 12
256
1.65-V I/O supply, Fault protection, IEC ESD protection, PROFIBUS
$10.950 | 100u
1
1
Half
3.3, 5
50
15000
-70 to 70
-12 to 12
256
1.65-V I/O supply, Fault protection, IEC ESD protection, PROFIBUS
$10.950 | 100u
1
1
Full
3.3, 5
0.25
8000
-70 to 70
-25 to 25
256
Extended common mode, Fault protection, IEC ESD protection, PROFIBUS
$1.521 | 1ku
1
1
Full
3.3, 5
1
8000
-70 to 70
-25 to 25
256
1.65-V I/O supply, Extended common mode, Fault protection, IEC ESD protection, PROFIBUS
$1.887 | 1ku
1
1
Full
3.3, 5
20
8000
-70 to 70
-25 to 25
256
Extended common mode, Fault protection, IEC ESD protection, PROFIBUS
$1.521 | 1ku
1
1
Full
3.3, 5
50
8000
-70 to 70
-25 to 25
256
1.65-V I/O supply, Extended common mode, Fault protection, IEC ESD protection, PROFIBUS
$1.887 | 1ku
1
1
Half
3.3, 5
20
12000
-16 to 16
-7 to 12
256
1.65-V I/O supply, IEC ESD protection
$0.745 | 1ku
1
1
Half
3.3, 5
20
8000
-16 to 16
-7 to 12
256
IEC ESD protection, PROFIBUS, Switchable termination resistor
$0.798 | 1ku
1
1
Half
3.3, 5
1
15000
-70 to 70
-25 to 25
256
1.65-V I/O supply, Extended common mode, Fault protection, IEC ESD protection, PROFIBUS
$1.798 | 1ku
1
1
Half
3.3, 5
50
15000
-70 to 70
-25 to 25
256
1.65-V I/O supply, Extended common mode, Fault protection, IEC ESD protection, PROFIBUS
$1.798 | 1ku
1
1
Full, Half
3.3, 5
20
8000
-16 to 16
-7 to 12
256
1.65-V I/O supply, IEC ESD protection, PROFIBUS, Switchable termination resistor
$0.887 | 1ku
1
1
Half
3.3, 5
12
15000
-15 to 15
-12 to 12
256
1.65-V I/O supply, Extended common mode, IEC ESD protection, Surge protection
$1.520 | 1ku
1
1
Half
3.3, 5
0.5
12000
-16 to 16
-7 to 12
256
Auto direction, IEC ESD protection
$0.520 | 1ku
1
1
Half
3.3, 5
12
15000
-15 to 15
-12 to 12
256
IEC ESD protection, Surge protection
$1.430 | 1ku
1
1
Half
3.3, 5
0.25
15000
-15 to 15
-12 to 12
256
IEC ESD protection, Surge protection
$1.430 | 1ku
1
1
Half
3.3, 5
0.25
15000
-15 to 15
-12 to 12
256
1.65-V I/O supply, Extended common mode, IEC ESD protection, Surge protection
$1.520 | 1ku
1
1
Half
3.3, 5
1
8000
-18 to 18
-7 to 12
256
Auto polarity, IEC ESD protection, Power line communication
$1.980 | 1ku
1
1
Half
3.3, 5
0.03
8000
-18 to 18
-7 to 12
256
Auto polarity, IEC ESD protection, Power line communication
$1.490 | 1ku
1
1
Half
3.3, 5
20
4000
-15 to 15
-12 to 12
256
Extended common mode, IEC ESD protection, Surge protection
$1.155 | 1ku
1
1
Half
3.3, 5
0.5
12000
-70 to 70
-25 to 25
256
Extended common mode, Fault protection, IEC ESD protection
$1.106 | 1ku
1
1
Half
3.3, 5
50
12000
-70 to 70
-25 to 25
256
Extended common mode, Fault protection, IEC ESD protection
$1.383 | 1ku
1
1
Full
3.3, 5
50
18000
-18 to 18
-15 to 15
256
Extended common mode, IEC ESD protection
$0.803 | 1ku
1
1
Half
3.3, 5
0.5
18000
-18 to 18
-15 to 15
256
Extended common mode, IEC ESD protection
$0.636 | 1ku
1
1
Half
3.3, 5
0.25
8000
-15 to 15
-12 to 12
256
Extended common mode, IEC ESD protection, Surge protection
$1.321 | 1ku
1
1
Full
3.3, 5
50
18000
-18 to 18
-15 to 15
256
Extended common mode, IEC ESD protection
$0.723 | 1ku
1
1
Half
3.3, 5
20
8000
-15 to 15
-12 to 12
256
Extended common mode, IEC ESD protection, Surge protection
$1.321 | 1ku
1
1
Half
3.3, 5
50
18000
-18 to 18
-15 to 15
256
Extended common mode, IEC ESD protection, PROFIBUS
$0.633 | 1ku
1
1
Full
5
50
18000
-18 to 18
-15 to 15
196
Extended common mode, IEC ESD protection
$0.515 | 1ku
1
1
Full
5
0.5
18000
-18 to 18
-15 to 15
256
Extended common mode, IEC ESD protection
$0.515 | 1ku
1
1
Full
5
50
16000
-18 to 18
-15 to 15
196
Extended common mode, IEC ESD protection
$0.515 | 1ku
1
1
Half
5
0.5
18000
-18 to 18
-15 to 15
256
Extended common mode, IEC ESD protection
$0.579 | 1ku
1
1
Half
5
50
18000
-18 to 18
-15 to 15
196
Extended common mode, IEC ESD protection
$0.567 | 1ku
Description
Enabled
Description
Number of receivers
Enabled
Number of receivers
Number of transmitters
Enabled
Number of transmitters
Duplex
Enabled
Duplex
Supply voltage (nom) (V)
Enabled
Supply voltage (nom) (V)
Signaling rate (max) (Mbps)
Enabled
Signaling rate (max) (Mbps)
IEC 61000-4-2 contact (±V)
Enabled
IEC 61000-4-2 contact (±V)
Fault protection (V)
Enabled
Fault protection (V)
Common-mode range (V)
Enabled
Common-mode range (V)
Number of nodes
Enabled
Number of nodes
Features
Enabled
Features
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Isolated
Enabled
Isolated
Supply current (max) (µA)
Enabled
Supply current (max) (µA)
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
TI functional safety category
Enabled
TI functional safety category
Status
Enabled
Status
1
to
50
of
251
Page
1
of
6