LM2593HV

ACTIVE

SIMPLE SWITCHER Power Converter 150 KHz 2A Step-Down Voltage Regulator with Features

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR36520 ACTIVE SIMPLE SWITCHER® 4.2-V to 65-V, 2-A synchronous step-down converter with 26-uA IQ Higher Fsw, better efficiency, lower EMI and lower IQ.
TPSM5601R5H ACTIVE 60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package Save board space, simplify design and speed time to market with an integrated-inductor power module.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 110 Switching frequency (max) (kHz) 173 Features Over Current Protection, Power good Control mode Voltage mode Vout (min) (V) 1.2 Vout (max) (V) 57 Iq (typ) (µA) 5000 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 110 Switching frequency (max) (kHz) 173 Features Over Current Protection, Power good Control mode Voltage mode Vout (min) (V) 1.2 Vout (max) (V) 57 Iq (typ) (µA) 5000 Duty cycle (max) (%) 100
TO-220 (NDZ) 7 82.6008 mm² 10.16 x 8.13 TO-263 (KTW) 7 153.924 mm² 10.1 x 15.24
  • 3.3-V, 5-V, and Adjustable Output Versions
  • Adjustable Version Output Voltage Range: 1.2 V
    to 57 V ±4% Maximum Over Line and Load
    Conditions
  • Ensured 2-A Output Load Current
  • Available in 7-Pin TO-220 and TO-263 (Surface-
    Mount) Package
  • Input Voltage Range up to 60 V
  • 150-kHz Fixed Frequency Internal Oscillator
  • Shutdown and Soft-Start
  • Out-of-Regulation Error Flag
  • Error Flag Delay
  • Low Power Standby Mode: IQ, Typically 90 µA
  • High Efficiency
  • Thermal Shutdown and Current-Limit Protection
  • 3.3-V, 5-V, and Adjustable Output Versions
  • Adjustable Version Output Voltage Range: 1.2 V
    to 57 V ±4% Maximum Over Line and Load
    Conditions
  • Ensured 2-A Output Load Current
  • Available in 7-Pin TO-220 and TO-263 (Surface-
    Mount) Package
  • Input Voltage Range up to 60 V
  • 150-kHz Fixed Frequency Internal Oscillator
  • Shutdown and Soft-Start
  • Out-of-Regulation Error Flag
  • Error Flag Delay
  • Low Power Standby Mode: IQ, Typically 90 µA
  • High Efficiency
  • Thermal Shutdown and Current-Limit Protection

The LM2593HV series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 2-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3-V, 5-V, and an adjustable output version.

This series of switching regulators is similar to the LM2592HV with additional supervisory and performance features.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation, improved line and load specifications, fixed-frequency oscillator, Shutdown/Soft-start, output error flag, and flag delay.

The LM2593HV operates at a switching frequency of 150 kHz, thus allowing smaller sized filter components than what would be needed with lower frequency switching regulators. Available in a standard 7-pin TO-220 package with several different lead bend options, and a 7-pin TO-263 surface-mount package.

Other features include a specified ±4% tolerance on output voltage under all conditions of input voltage and output load conditions, and ±15% on the oscillator frequency. External shutdown is included, featuring typically 90-µA standby current. Self-protection features include a two stage current limit for the output switch and an overtemperature shutdown for complete protection under fault conditions.

The LM2593HV series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 2-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3-V, 5-V, and an adjustable output version.

This series of switching regulators is similar to the LM2592HV with additional supervisory and performance features.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation, improved line and load specifications, fixed-frequency oscillator, Shutdown/Soft-start, output error flag, and flag delay.

The LM2593HV operates at a switching frequency of 150 kHz, thus allowing smaller sized filter components than what would be needed with lower frequency switching regulators. Available in a standard 7-pin TO-220 package with several different lead bend options, and a 7-pin TO-263 surface-mount package.

Other features include a specified ±4% tolerance on output voltage under all conditions of input voltage and output load conditions, and ±15% on the oscillator frequency. External shutdown is included, featuring typically 90-µA standby current. Self-protection features include a two stage current limit for the output switch and an overtemperature shutdown for complete protection under fault conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM76002 ACTIVE 3.5V to 60V, 2.5A Synchronous Step-Down Voltage Converter Next-generation 3.5-V to 60-V, 2.5-A synchronous step-down voltage converter.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Type Title Date
* Data sheet LM2593HV SIMPLE SWITCHER® Power Converter 150-kHz, 2-A Step-Down Voltage Regulator datasheet (Rev. E) PDF | HTML 31 May 2016
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Technical article How to increase system reliability and simplify design using DC/DC converters PDF | HTML 13 Jun 2016
Technical article The importance of accurate switching frequency and current limit when selecting bu PDF | HTML 19 Apr 2016
Technical article Advantages of leaded packages in robust industrial designs PDF | HTML 08 Mar 2016
Application note Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 12 Sep 2014
EVM User's guide AN-1207 LM2593HV Evaluation Board (Rev. B) 24 Apr 2013
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1081 Low-Cost Low-Parts-Count DC/DC Converter With Multiple Outputs (Rev. B) 23 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1197 Selecting Inductors for Buck Converters (Rev. B) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
Application note Simple Techniques Minimize Cross-Coupling in Distributed Power Systems 21 Mar 2007
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004
White paper Comparing Topologies and the (Design) Rules of the Game 01 Mar 2003
White paper Reducing Converter Stresses 01 Nov 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2593HVEVAL — SIMPLE SWITCHER® Power Converter 150 KHz 2A Step-Down Voltage Regulator Evaluation Module

SIMPLE SWITCHER® Power Converter 150 kHz 2A Step-Down Voltage Regulator, with Features

User guide: PDF
Not available on TI.com
Simulation model

LM2593HV-ADJ PSpice Transient Model

SNVMAK8.ZIP (67 KB) - PSpice Model
Simulation model

LM2593HV-ADJ Unencrypted PSpice Transient Model

SNVMAK9.ZIP (3 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TO-220 (NDZ) 7 Ultra Librarian
TO-263 (KTW) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos