Product details

Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, UL recognized Supply current (max) (µA) 500 Temp resolution (max) (bps) 9 Remote channels (#) 0 Addresses 8 Rating Catalog
Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, UL recognized Supply current (max) (µA) 500 Temp resolution (max) (bps) 9 Remote channels (#) 0 Addresses 8 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • No External Components Required
  • Shutdown Mode to Minimize Power Consumption
  • Up to Eight LM75As can be Connected to a Single Bus
  • Power up Defaults Permit Stand-Alone Operation as Thermostat
  • Key Specifications:
    • Supply Voltage
      • LM75A: 2.7 V to 5.5 V
    • Supply Current
      • Operating: 280 µA (Typical)
      • Shutdown: 4 µA (Typical)
    • Temperature Accuracy
      • 25°C to 100°C: ±2°C (Max)
      • 55°C to 125°C: ±3°C (Max)
  • No External Components Required
  • Shutdown Mode to Minimize Power Consumption
  • Up to Eight LM75As can be Connected to a Single Bus
  • Power up Defaults Permit Stand-Alone Operation as Thermostat
  • Key Specifications:
    • Supply Voltage
      • LM75A: 2.7 V to 5.5 V
    • Supply Current
      • Operating: 280 µA (Typical)
      • Shutdown: 4 µA (Typical)
    • Temperature Accuracy
      • 25°C to 100°C: ±2°C (Max)
      • 55°C to 125°C: ±3°C (Max)

The LM75A is an industry-standard digital temperature sensor with an integrated sigma-delta analog-to-digital converter (ADC) and I2C interface. The LM75A provides 9-bit digital temperature readings with an accuracy of ±2°C from –25°C to 100°C and ±3°C over –55°C to 125°C.

The LM75A operates with a single supply from 2.7 V to 5.5 V. Communication is accomplished over a 2-wire interface which operates up to 400 kHz. The LM75A has three address pins, allowing up to eight LM75A devices to operate on the same 2-wire bus. The LM75A has a dedicated overtemperature output (O.S.) with programmable limit and hysteresis. This output has programmable fault tolerance, which lets the user to define the number of consecutive error conditions that must occur before O.S. is activated. The wide temperature and supply range and I2C interface make the LM75A ideal for a number of applications including base stations, electronic test equipment, office electronics, personal computers, and any other system in which thermal management is critical to performance. The LM75A is available in an SOIC-8 package and an VSSOP-8 package.

The LM75A is an industry-standard digital temperature sensor with an integrated sigma-delta analog-to-digital converter (ADC) and I2C interface. The LM75A provides 9-bit digital temperature readings with an accuracy of ±2°C from –25°C to 100°C and ±3°C over –55°C to 125°C.

The LM75A operates with a single supply from 2.7 V to 5.5 V. Communication is accomplished over a 2-wire interface which operates up to 400 kHz. The LM75A has three address pins, allowing up to eight LM75A devices to operate on the same 2-wire bus. The LM75A has a dedicated overtemperature output (O.S.) with programmable limit and hysteresis. This output has programmable fault tolerance, which lets the user to define the number of consecutive error conditions that must occur before O.S. is activated. The wide temperature and supply range and I2C interface make the LM75A ideal for a number of applications including base stations, electronic test equipment, office electronics, personal computers, and any other system in which thermal management is critical to performance. The LM75A is available in an SOIC-8 package and an VSSOP-8 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMP1075 ACTIVE 1°C I²C temperature sensor with performance upgrades to industry standard LM75 / TMP75 This product is a digital temperature sensor with improved accuracy (±1°C) and lower max current consumption (4µA)
Same functionality with different pin-out to the compared device
NEW TMP110 ACTIVE ±1.0°C accurate I²C temperature sensor with alert in compact X2SON package Device for cost-optimized designs, with improved accuracy (±1.0°C | max), similar register map, wider VCC range (1.14 to 5.5V), in a smaller X2SON-5 package (0.8 × 0.8mm)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM75A Digital Temperature Sensor and Thermal Watchdog With Two-Wire Interface datasheet (Rev. P) PDF | HTML 30 Dec 2014
Application note LM75B and TMP1075 Industry-Standard Devices: Design Guidelines and Spec Comparison (Rev. A) PDF | HTML 07 Mar 2024
Application note Temperature sensors: PCB guidelines for surface mount devices (Rev. A) 18 Jan 2019
Application note Applying I2C-Compatible Temperature Sensors in Systems With Slow Clock Edges (Rev. A) 06 May 2013
User guide LM75A User’s Guide 17 Jan 2013
User guide LM75AEB User’s Guide (Rev. A) 24 Aug 2012
Application note Tiny Temperature Sensors for Remote Systems 17 Feb 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LM75SW-LINUX — Linux Driver for I2C temperature sensors

The Linux driver support LM75 compatible Temperature Sensors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.
Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • LM75A
  • TMP100
  • TMP101
  • (...)
Support software

SENSOREVAL Eval Board Software For Hardware Monitors And Digital Temperature Sensors

SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.

  • Download SensorEval Software and Manual
  • Windows XP support is offered for (...)
Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
LM63 1 remote and local temperature sensor with fan control LM64 1 remote and local temp sensor with fan control and 5 GPIO's LM71 ±1.5°C Temperature Sensor with SPI Interface LM71-Q1 Automotive Grade, ±1.5°C Temperature Sensor with SPI Interface LM73 ±1°C Temperature Sensor with I2C/SMBus Interface LM75A 2C industry standard temperature sensor, I2C/SMBus interface LM86 ±0.75°C remote and local temperature sensor with SMBus interface LM89 ±0.75°C remote and local temperature sensor with SMBus interface and 2 addresses for bus sharing LM90 Remote and Local Temperature Sensor with SMBus Interface LM93 2 remote, 1 local temp sensor with hardware monitor and 16 power supply voltage monitors LM95010 ±2°C Temperature Sensor with SensorPath Interface LM95071 ±1°C Temperature Sensor with SPI Interface LM95172-Q1 Automotive Grade, ±1°C Temperature Sensor with 200°C Capability and SPI Interface LM95214 ±2°C Quad Remote and Local Temperature Sensor with SMBus Interface LM95221 ±3°C dual remote & local temperature sensor with beta compensation and SMBus, I2C LM95231 Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface LM95233 ±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface LM95234 ±2°C Quad Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface LM95235 ±0.75°C remote & local temperature sensor with SMBus, beta compensation for 65/90n LM95235-Q1 Automotive Grade, ±2°C Remote and Local Temperature Sensor with TruTherm Technology and SMBus LM95241 ±1.25°C dual remote & local temperature sensor with beta compensation and SMBus, I LM95245 ±0.75°C remote & local temperature sensor with SMBus, beta compensation for 45nm d LM96000 Hardware monitor with fan control and 6 power supply voltage monitors LM96080 1 local temp sensor with fan speed and power supply voltage monitor LM96163 1 remote and local temp sensor with beta compensation and fan control LM99 Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface
Precision ADCs
ADC128D818 12-Bit, 82SPS, 8-Ch Delta-Sigma ADC with Temp Sensor, INT / EXT Voltage Reference & I2C Interface
Simulation model

LM75A IBIS Model

SNOM549.ZIP (33 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos