LM95010
- SensorPath Bus
- 4 Hardware Programmable Addresses
- Temperature Sensing
- 0.25 °C Resolution
- 127.75 °C Maximum Temperature Reading
- 8-Lead VSSOP Package
- Key Specifications:
- Temperature Sensor Accuracy ±2°C (max)
- Temperature Range −20 to +125°C
- Power Supply Voltage +3.0 to +3.6 V
- Power Supply Current 0.5 mA (typ)
- Conversion Time 14 to 1456 ms
The LM95010 is a digital output temperature sensor that has single-wire interface compatible with the SensorPath interface. It uses a ΔVbe analog temperature sensing technique that generates a differential voltage that is proportional to temperature. This voltage is digitized using a Sigma-Delta analog-to-digital converter. The LM95010 is part of a hardware monitor system, comprised of two parts: the PC System Health Controller (Master), such as a Super I/O, and up to seven slaves of which four can be LM95010s. Using SensorPath, the LM95010 will be controlled by the master and report to the master its own die temperature. SensorPath data is pulse width encoded, thereby allowing the LM95010 to be easily connected to many general purpose micro-controllers.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM95010 Digital Temperature Sensor with SensorPath Bus datasheet (Rev. E) | PDF | HTML | 20 Nov 2023 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
White paper | Cost Effective Partitioning of IO & Mgm Func in PCs - Intro of SensorPath Tech | 01 Jan 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SENSOREVAL — Eval Board Software For Hardware Monitors And Digital Temperature Sensors
SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.
- Download SensorEval Software and Manual
- Windows XP support is offered for (...)
Supported products & hardware
Products
Digital temperature sensors
Precision ADCs
Package | Pins | Download |
---|---|---|
VSSOP (DGK) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.