Product details

Local sensor accuracy (max) 3 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 3 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT Supply current (max) (µA) 800 Temp resolution (max) (bps) 8 Remote channels (#) 1 Addresses 9 Rating Catalog
Local sensor accuracy (max) 3 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 3 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT Supply current (max) (µA) 800 Temp resolution (max) (bps) 8 Remote channels (#) 1 Addresses 9 Rating Catalog
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • Accurately Senses Die Temperature of Remote ICs, or Diode Junctions
  • On-board Local Temperature Sensing
  • SMBus and I2C Compatible Interface, Supports SMBus 1.1 TIMEOUT
  • Two Interrupt Outputs: INT and T_CRIT_A
  • Register Readback Capability
  • 7 bit Plus Sign Temperature Data Format, 1°C Resolution
  • 2 Address Select Pins Allow Connection of 9 LM82s on a Single Bus

Key Specifications

  • Supply Voltage: 3.0 to 3.6V
  • Supply Current: 0.8mA (max)
  • Local Temp Accuracy (includes quantization error):
    • 0 to +85 ±3.0°C (max)
  • Remote Diode Temp Accuracy (includes quantization error):
    • +25°C to +100°C ±3°C (max)
    • 0°C to +125°C ±4°C (max)

All trademarks are the property of their respective owners.

  • Accurately Senses Die Temperature of Remote ICs, or Diode Junctions
  • On-board Local Temperature Sensing
  • SMBus and I2C Compatible Interface, Supports SMBus 1.1 TIMEOUT
  • Two Interrupt Outputs: INT and T_CRIT_A
  • Register Readback Capability
  • 7 bit Plus Sign Temperature Data Format, 1°C Resolution
  • 2 Address Select Pins Allow Connection of 9 LM82s on a Single Bus

Key Specifications

  • Supply Voltage: 3.0 to 3.6V
  • Supply Current: 0.8mA (max)
  • Local Temp Accuracy (includes quantization error):
    • 0 to +85 ±3.0°C (max)
  • Remote Diode Temp Accuracy (includes quantization error):
    • +25°C to +100°C ±3°C (max)
    • 0°C to +125°C ±4°C (max)

All trademarks are the property of their respective owners.

The LM82 is a digital temperature sensor with a 2 wire serial interface that senses the voltage and thus the temperature of a remote diode using a Delta-Sigma analog-to-digital converter with a digital over-temperature detector. The LM82 accurately senses its own temperature as well as the temperature of external devices, such as Pentium II Processors or diode connected 2N3904s. The temperature of any ASIC can be detected using the LM82 as long as a dedicated diode (semiconductor junction) is available on the die. Using the SMBus interface a host can access the LM82's registers at any time. Activation of a T_CRIT_A output occurs when any temperature is greater than a programmable comparator limit, T_CRIT. Activation of an INT output occurs when any temperature is greater than its corresponding programmable comparator HIGH limit.

The host can program as well as read back the state of the T_CRIT register and the 2 T_HIGH registers. Three state logic inputs allow two pins (ADD0, ADD1) to select up to 9 SMBus address locations for the LM82. The sensor powers up with default thresholds of 127°C for T_CRIT and all T_HIGHs. The LM82 is pin for pin and register compatible with the LM84, Maxim MAX1617 and Analog Devices ADM1021.

The LM82 is a digital temperature sensor with a 2 wire serial interface that senses the voltage and thus the temperature of a remote diode using a Delta-Sigma analog-to-digital converter with a digital over-temperature detector. The LM82 accurately senses its own temperature as well as the temperature of external devices, such as Pentium II Processors or diode connected 2N3904s. The temperature of any ASIC can be detected using the LM82 as long as a dedicated diode (semiconductor junction) is available on the die. Using the SMBus interface a host can access the LM82's registers at any time. Activation of a T_CRIT_A output occurs when any temperature is greater than a programmable comparator limit, T_CRIT. Activation of an INT output occurs when any temperature is greater than its corresponding programmable comparator HIGH limit.

The host can program as well as read back the state of the T_CRIT register and the 2 T_HIGH registers. Three state logic inputs allow two pins (ADD0, ADD1) to select up to 9 SMBus address locations for the LM82. The sensor powers up with default thresholds of 127°C for T_CRIT and all T_HIGHs. The LM82 is pin for pin and register compatible with the LM84, Maxim MAX1617 and Analog Devices ADM1021.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM82 Remote Diode and Local Digital Temperature Sensor with Two-Wire Interface datasheet (Rev. D) 22 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LM83SW-LINUX — Linux Driver for LM83

The Linux driver supports the LM83 series of System Hardware Monitors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.
Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • lm83
  • lm82
(...)
Simulation model

LM82 IBIS Model

SNOM212.ZIP (2 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos