A newer version of this product is available
Same functionality with different pin-out to the compared device
LMR33620-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- Configured for rugged automotive applications
- Input voltage range: 3.8 V to 36 V
- Output voltage range: 1 V to 24 V
- Output current: 2 A
- 75-mΩ/50-mΩ RDS-ON power MOSFETs
- Peak-current-mode control
- Short minimum on-time of 68 ns
- Frequency: 400 kHz, 1.4 MHz, 2.1 MHz
- Integrated compensation network
- Low EMI and switching noise
- Hotrod™ package
- Parallel input current paths
- High power conversation at all loads
- Peak efficiency > 95%
- Low shutdown quiescent current of 5 µA
- Low operating quiescent current of 25 µA
- Create a custom design using the LMR33620-Q1 with the WEBENCH Power Designer
The LMR33620-Q1 automotive-qualified regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged applications. The LMR33620-Q1 drives up to 2 A of load current from an input of up to 36 V. The LMR33620-Q1 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33620-Q1 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33620-Q1 is available in a 12-pin 3 mm × 2 mm next generation VQFN package with wettable flanks.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMR33630ADDAEVM — LMR33630 Synchronous Step-Down Converter Evaluation Module
LMR33630ARNXEVM — LMR33630 Synchronous Step Down Converter Evaluation Module
LMR33630CDDAEVM — LMR33630 Synchronous Step-Down Converter Evaluation Module
LMR33630CRNXEVM — LMR33630 Synchronous Step Down Converter Evaluation Module
LMR33620A Non-Inverting and inverting Unencrypted PSpice Transient Model (Rev. A)
LMR33620B Non-Inverting and inverting Unencrypted PSpice Transient Model (Rev. A)
LMR33620C Non-Inverting and inverting Unencrypted PSpice Transient Model (Rev. A)
LMR33620CQ3-Q1 Unencrypted Non-Inverting and Inverting PSpice Transient Model (Rev. A)
LMR33620CQ5-Q1 Unencrypted Non-Inverting and Inverting PSpice Transient Model (Rev. A)
SNVR484 — LMR336x0 Component Calculator
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
TIDM-02017 — Two- and three-wheeler traction inverter reference design
TIDA-050015 — Automotive ADAS camera power supply reference design optimized for solution size and low noise
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN-HR (RNX) | 12 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.