LMT85
- LMT85LPG (TO-92S package) has a Fast Thermal Time Constant, 10-s Typical (1.2 m/s Airflow)
- Very Accurate: ±0.4°C Typical
- Low 1.8-V Operation
- Average Sensor Gain of -8.2 mV/°C
- Low 5.4-µA Quiescent Current
- Wide Temperature Range: –50°C to 150°C
- Output is Short-Circuit Protected
- Push-Pull Output With ±50-µA Drive Capability
- Footprint Compatible With the Industry-Standard LM20/19 and LM35 Temperature Sensors
- Cost-Effective Alternative to Thermistors
The LMT85 is a precision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 1.8-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT85LPG through-hole TO-92S package fast thermal time constant supports off-board time-temperature sensitive applications such as smoke and heat detectors. The accuracy over the wide operating range and other features make the LMT85 an excellent alternative to thermistors.
For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMT85 1.8-V, SC70/TO-92/TO-92S, Analog Temperature Sensors datasheet (Rev. E) | PDF | HTML | 20 Oct 2017 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | SC Temp Sensors Challenge Precision RTDs and Thermistors in Build Automation (Rev. A) | 08 May 2019 | ||
More literature | Analog Temperature Sensors | 18 Apr 2013 | ||
EVM User's guide | Using the LMT84-7 Evaluation Board | 06 Feb 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMT84-7EVM — EVM for LMT84, LMT85, LMT86 and LMT87 Temperature Sensor
The Texas Instruments LMT84-7EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMT84, LMT85, LMT86, and LMT87 analog temperature sensors.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-SC70 (DCK) | 5 | Ultra Librarian |
TO-92 (LP) | 3 | Ultra Librarian |
TO-92 (LPG) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.