LMV431A
- Low-Voltage Operation/Wide Adjust Range
(1.24 V/30 V) - 0.5% Initial Tolerance (LMV431B)
- Temperature Compensated for Industrial
Temperature Range (39 PPM/°C for
the LMV431AI) - Low Operation Current (55 µA)
- Low Output Impedance (0.25 Ω)
- Fast Turn-On Response
- Low Cost
The LMV431, LMV431A and LMV431B are precision 1.24 V shunt regulators capable of adjustment to 30 V. Negative feedback from the cathode to the adjust pin controls the cathode voltage, much like a non-inverting op amp configuration (Refer to Symbol and Functional Diagrams). A two-resistor voltage divider terminated at the adjust pin controls the gain of a 1.24 V band-gap reference. Shorting the cathode to the adjust pin (voltage follower) provides a cathode voltage of a 1.24 V.
The LMV431, LMV431A and LMV431B have respective initial tolerances of 1.5%, 1%, and 0.5%, and functionally lend themselves to several applications that require zener diode type performance at low voltages. Applications include a 3 V to 2.7 V low drop-out regulator, an error amplifier in a 3 V off-line switching regulator and even as a voltage detector. These parts are typically stable with capacitive loads greater than 10 nF and less than 50 pF.
The LMV431, LMV431A and LMV431B provide performance at a competitive price.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMV431l;LMV431Al;LMV431B Low-Voltage (1.24V) Adj Precision Shunt Regs datasheet (Rev. G) | 22 Sep 2014 | |
E-book | Voltage Supervisor and Reset ICs: Tips, Tricks and Basics | 28 Jun 2019 | ||
Application note | TO-92 Packing Options / Ordering Instructions (Rev. A) | 23 Jun 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR — Shunt Voltage Reference External Resistor Quick Start Calculator
This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)
Supported products & hardware
Products
Die & wafer services
Shunt voltage references
Current references
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Many TI reference designs include the LMV431A
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBV) | 5 | Ultra Librarian |
SOT-23 (DBZ) | 3 | Ultra Librarian |
TO-92 (LP) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.