Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ12001EXT

ACTIVE

1A SIMPLE SWITCHER Power Module with 20V Maximum Input Voltage for Military and Rugged App

Product details

Rating Catalog Operating temperature range (°C) -55 to 125 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 1 Vin (min) (V) 4.5 Vin (max) (V) 20 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000 Features EMI Tested, Enable, Tracking Control mode Constant on-time (COT) Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -55 to 125 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 1 Vin (min) (V) 4.5 Vin (max) (V) 20 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000 Features EMI Tested, Enable, Tracking Control mode Constant on-time (COT) Duty cycle (max) (%) 85
TO-PMOD (NDW) 7 139.9032 mm² 10.16 x 13.77
  • Junction Temperature Range –55°C to 125°C
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Flexible Startup Sequencing Using External Soft-
    Start Capacitor and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fast Transient Response for FPGAs and ASICs
  • Low Output Voltage Ripple
  • Pin-to-Pin Compatible With Family Devices:
    • LMZ14203EXT/2EXT/1EXT (42-V Maximum 3
      A, 2 A, 1 A)
    • LMZ14203/2/1 (42-V Maximum 3 A, 2 A, 1 A)
    • LMZ12003/2/1 (20-V Maximum 3 A, 2 A, 1 A)
  • Fully WEBENCH® Power Designer Enabled
  • Performance Benefits
    • Low Radiated Emissions / High Radiated
      Immunity
    • Passes Vibration Standard MIL-STD-883
      Method 2007.2 Condition A JESD22–B103B
      Condition 1
    • Passes Drop standard MIL-STD-883 Method
      2002.3 Condition B JESD22–B110 Condition B
  • Electrical Specifications
    • 6-W Maximum Total Power Output
    • Up to 1-A Output Current
    • Input Voltage Range 4.5 V to 20 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%
  • Junction Temperature Range –55°C to 125°C
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Flexible Startup Sequencing Using External Soft-
    Start Capacitor and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fast Transient Response for FPGAs and ASICs
  • Low Output Voltage Ripple
  • Pin-to-Pin Compatible With Family Devices:
    • LMZ14203EXT/2EXT/1EXT (42-V Maximum 3
      A, 2 A, 1 A)
    • LMZ14203/2/1 (42-V Maximum 3 A, 2 A, 1 A)
    • LMZ12003/2/1 (20-V Maximum 3 A, 2 A, 1 A)
  • Fully WEBENCH® Power Designer Enabled
  • Performance Benefits
    • Low Radiated Emissions / High Radiated
      Immunity
    • Passes Vibration Standard MIL-STD-883
      Method 2007.2 Condition A JESD22–B103B
      Condition 1
    • Passes Drop standard MIL-STD-883 Method
      2002.3 Condition B JESD22–B110 Condition B
  • Electrical Specifications
    • 6-W Maximum Total Power Output
    • Up to 1-A Output Current
    • Input Voltage Range 4.5 V to 20 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%

The LMZ12001EXT SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 1-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ12001EXT is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ12001EXT can accept an input voltage rail between 4.5 V and 20 V, and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ12001EXT only requires three external resistors and four external capacitors to complete the power solution. The LMZ12001EXT is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

The LMZ12001EXT SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 1-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ12001EXT is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ12001EXT can accept an input voltage rail between 4.5 V and 20 V, and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ12001EXT only requires three external resistors and four external capacitors to complete the power solution. The LMZ12001EXT is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ12001EXTEVAL — Simple Switcher® Power Module 20Vin, 1A Extended Temp Eval Board

The SIMPLE SWITCHER power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and (...)

User guide: PDF
Not available on TI.com
Simulation model

LMZ12001EXT PSpice Transient Model

SNVM157.ZIP (253 KB) - PSpice Model
Simulation model

LMZ12001EXT Unencrypted PSpice Transient Model

SNVM748.ZIP (3 KB) - PSpice Model
Calculation tool

LMZ1X-LMZXEXTDESIGN-CALC — LMZ1x/EXT Thermal Resistance Estimate

Package Pins CAD symbols, footprints & 3D models
TO-PMOD (NDW) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos