LP3906
Dual High-Current Step-Down DC/DC and Dual Linear Regulator with I2C Compatible Interface
LP3906
- Compatible with Advanced Applications Processors and FPGAs
- 2 LDOs for Powering Internal Processor Functions and I/Os
- High Speed Serial Interface for Independent Control of Device Functions and Settings
- Precision Internal Reference
- Thermal Overload Protection
- Current Overload Protection
- 24-lead 5 × 4 × 0.8 mm WQFN Package
- Software Programmable Regulators
Key Specifications
- DC/DC Converter (Buck)
- 1.5A Output Current
- Programmable VOUT from:Buck1 : 0.8V–2.0VBuck2 : 1.0V–3.5V
- Up to 96% Efficiency
- 2 MHz PWM Switching Frequency
- ±3% Output Voltage Accuracy
- Automatic Soft Start
- Linear Regulators (LDO)
- Programmable VOUT of 1.0V–3.5V
- ±3% Output Voltage Accuracy
- 300 mA Output Currents
- 25 mW (Typ) Dropout
All trademarks are the property of their respective owners.
The LP3906 is a multi-function, programmable Power Management Unit, optimized for low power FPGAs, Microprocessors and DSPs.
This device integrates two highly efficient 1.5A Step-Down DC/DC converters with dynamic voltage management (DVM), two 300mA Linear Regulators and a 400kHz I2C compatible interface to allow a host controller access to the internal control registers of the LP3906. The LP3906 additionally features programmable power-on sequencing and is offered in a tiny 5 x 4 x 0.8mm WQFN-24 pin package.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LP3906 Dual High-Current Step-Dwn DC/DC & Dual Linear Reg w/I2C Comp Interface datasheet (Rev. M) | 03 May 2013 | |
User guide | AN-1532 LP3906 Evaluation Kit (Rev. C) | 30 Apr 2013 | ||
Application note | Saving Energy via Smart Power Management (Power Designer-118) | 17 Feb 2012 | ||
User guide | LP3906 Smart Power Reference Design - 4 outputs User Guide | 27 Jan 2012 | ||
Application note | Implementing Single-Chip FPGA Power Solutions | 21 Mar 2007 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (NHZ) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.