Home Power management DC/DC power modules Power modules (integrated inductor)

PTH08T250W

ACTIVE

50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 50 Vin (min) (V) 4.5 Vin (max) (V) 14 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 750 Features Current Sharing, TurboTrans Control mode current mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 50 Vin (min) (V) 4.5 Vin (max) (V) 14 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 750 Features Current Sharing, TurboTrans Control mode current mode Duty cycle (max) (%) 100
DIPMODULE (BCU) 22 1066.5704 mm² 39.62 x 26.92 DIPMODULE (ECT) 22 1066.5704 mm² 39.62 x 26.92 DIPMODULE (ECU) 22 1066.5704 mm² 39.62 x 26.92
  • Up to 50-A output current
  • 4.5-V to 14-V input voltage
  • Wide-output voltage adjust (0.7 V to 3.6 V)
  • ±1.5% Total output voltage variation
  • Efficiencies up to 96%
  • Output overcurrent protection
    (Nonlatching, auto-reset)
  • Operating temperature: –40°C to 85°C
  • Safety agency approvals:
    • UL/IEC/CSA-C22.2 60950-1
  • Prebias start-up
  • On/off inhibit
  • Differential output voltage remote sense
  • Adjustable undervoltage lockout
  • Auto-Track™ sequencing
  • Multi-Phase, switch-mode topology
  • TurboTrans technology
  • Designed to meet ultra-fast transient
    Requirements up to 300 A/µs
  • SmartSync technology
  • Parallel operation
  • POLA™ compatible
  • Up to 50-A output current
  • 4.5-V to 14-V input voltage
  • Wide-output voltage adjust (0.7 V to 3.6 V)
  • ±1.5% Total output voltage variation
  • Efficiencies up to 96%
  • Output overcurrent protection
    (Nonlatching, auto-reset)
  • Operating temperature: –40°C to 85°C
  • Safety agency approvals:
    • UL/IEC/CSA-C22.2 60950-1
  • Prebias start-up
  • On/off inhibit
  • Differential output voltage remote sense
  • Adjustable undervoltage lockout
  • Auto-Track™ sequencing
  • Multi-Phase, switch-mode topology
  • TurboTrans technology
  • Designed to meet ultra-fast transient
    Requirements up to 300 A/µs
  • SmartSync technology
  • Parallel operation
  • POLA™ compatible

The PTH08T250W device is a high-performance 50-A rated, non-isolated power module. This module represents the 2nd generation of the popular PTH series power modules with a reduced footprint and improved features.

Operating from an input voltage range of 4.5 V to 14 V, the device requires a single resistor to set the output voltage to any value over the range of 0.7 V to 3.6 V. The wide input voltage range makes the this device particularly suitable for advanced computing and server applications that utilize a loosely regulated 8-V to 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V, 8-V, or 12-V intermediate bus architectures. The module incorporates a comprehensive list of features. Output overcurrent and overtemperature shutdown protects against most load faults. A differential remote sense ensures tight load regulation. An adjustable undervoltage lockout allows the turnon voltage threshold to be customized. Auto-Track sequencing is a popular feature that greatly simplifies the simultaneous power-up and power-down of multiple modules in a power system. Additionally, the capability to current share between multiple PTH08T250W modules allows for load currents greater than 50 A on a single rail.

The device includes TurboTrans and the new patent-pending SmartSync technologies. The TurboTrans feature optimizes the transient response of the regulator while simultaneously reducing the quantity of external output capacitors required to meet a target voltage deviation specification. Additionally, for a target output capacitor bank, TurboTrans technology can be used to significantly improve the regulators transient response by reducing the peak voltage deviation. SmartSync technology allows for switching frequency synchronization of multiple modules, thus simplifying EMI noise suppression tasks and reducing input capacitor RMS current requirements.

RSET is required to set the output voltage higher than 0.7 V. See the Electrical Characteristics table for more information.

Double-sided surface mount construction provides a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb)-free and RoHS compatible.

The PTH08T250W device is a high-performance 50-A rated, non-isolated power module. This module represents the 2nd generation of the popular PTH series power modules with a reduced footprint and improved features.

Operating from an input voltage range of 4.5 V to 14 V, the device requires a single resistor to set the output voltage to any value over the range of 0.7 V to 3.6 V. The wide input voltage range makes the this device particularly suitable for advanced computing and server applications that utilize a loosely regulated 8-V to 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V, 8-V, or 12-V intermediate bus architectures. The module incorporates a comprehensive list of features. Output overcurrent and overtemperature shutdown protects against most load faults. A differential remote sense ensures tight load regulation. An adjustable undervoltage lockout allows the turnon voltage threshold to be customized. Auto-Track sequencing is a popular feature that greatly simplifies the simultaneous power-up and power-down of multiple modules in a power system. Additionally, the capability to current share between multiple PTH08T250W modules allows for load currents greater than 50 A on a single rail.

The device includes TurboTrans and the new patent-pending SmartSync technologies. The TurboTrans feature optimizes the transient response of the regulator while simultaneously reducing the quantity of external output capacitors required to meet a target voltage deviation specification. Additionally, for a target output capacitor bank, TurboTrans technology can be used to significantly improve the regulators transient response by reducing the peak voltage deviation. SmartSync technology allows for switching frequency synchronization of multiple modules, thus simplifying EMI noise suppression tasks and reducing input capacitor RMS current requirements.

RSET is required to set the output voltage higher than 0.7 V. See the Electrical Characteristics table for more information.

Double-sided surface mount construction provides a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb)-free and RoHS compatible.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPSM41625 ACTIVE 4-V to 16-V, 25-A, stackable power module Smaller solution with stackability up to 50 A and adds remote sense.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet PTH08T250W 50-A, 4.5-V to 14-V Input, Non-isolated, Wide Output Adjust, Power Module with TurboTrans Technology datasheet (Rev. J) PDF | HTML 12 Dec 2019
Selection guide Innovative DC/DC Power Modules Selection Guide (Rev. D) 14 Oct 2021
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal Paralleling power modules for high-current applications 11 Mar 2009
Analog Design Journal Q1 2009 Issue Analog Applications Journal 11 Mar 2009
Analog Design Journal Power management for processor core voltage requirements 14 Dec 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

PTH08T250W Unencrypted PSpice Average Model Package (Rev. A)

SLTM005A.ZIP (95 KB) - PSpice Model
Simulation model

PTH08T250W Unencrypted PSpice Transient Model Package (Rev. A)

SLTM006A.ZIP (50 KB) - PSpice Model
Reference designs

TIDA-00582 — 100-A Current Source Reference Design Using Two Power Modules in Parallel

A stand-alone, dual-phase power module like the Texas Instruments (TI) PTH08T250W can supply up to 50 A of output load current. However, the PTH08T250W incorporates TI's stackable controller feature that allows the outputs of multiple modules to be connected in parallel, thereby producing a (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DIPMODULE (BCU) 22 Ultra Librarian
DIPMODULE (ECT) 22 Ultra Librarian
DIPMODULE (ECU) 22 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos