PTN78000A

ACTIVE

1.5 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Inverting Type Module Iout (max) (A) 1.5 Vin (min) (V) 7 Vin (max) (V) 29 Vout (min) (V) -15 Vout (max) (V) -3 Features Boost/Buck-Boost, EMI Tested, Enable, VO Adjustable, Wide Input, Wide Output
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Inverting Type Module Iout (max) (A) 1.5 Vin (min) (V) 7 Vin (max) (V) 29 Vout (min) (V) -15 Vout (max) (V) -3 Features Boost/Buck-Boost, EMI Tested, Enable, VO Adjustable, Wide Input, Wide Output
DIPMODULE (EUS) 5 270.9846 mm² 19.94 x 13.59 DIPMODULE (EUT) 5 270.9846 mm² 19.94 x 13.59
  • 1.5-A Output Current
  • Wide-Input Voltage (7 V to 29 V)
  • Wide-Output Voltage Adjust (-15 V to -3 V)
  • High Efficiency (Up to 84%)
  • Output Current Limit
  • Overtemperature Shutdown
  • Operating Temperature: -40°C to 85°C
  • Surface-Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems, Test and Measurement, Medical Instrumentation, AC/DC Adaptors, Vehicles, Marine, and Avionics

  • 1.5-A Output Current
  • Wide-Input Voltage (7 V to 29 V)
  • Wide-Output Voltage Adjust (-15 V to -3 V)
  • High Efficiency (Up to 84%)
  • Output Current Limit
  • Overtemperature Shutdown
  • Operating Temperature: -40°C to 85°C
  • Surface-Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems, Test and Measurement, Medical Instrumentation, AC/DC Adaptors, Vehicles, Marine, and Avionics

The PTN78000A is a series of high-efficiency, buck-boost integrated switching regulators (ISR), that represent the third generation in the evolution of the PT78NR100 series of products. In new designs, it should be considered in place of the PT78NR100 series of single in-line pin (SIP) products. The PTN78000A is smaller and lighter than its predecessor, and has either similar or improved electrical performance characteristics. The caseless, double-sided package also exhibits improved thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range, the PTN78000A provides high-efficiency, positive-to-negative voltage conversion for loads of up to 1.5 A. The output voltage is set using a single external resistor, and may be set to any value within the range, -15 V to -3 V.

The PTN78000A has undervoltage lockout, and is suited to a wide variety of general-purpose applications that operate off 12-V, 24-V, or tightly regulated 28-V dc power.

The PTN78000A is a series of high-efficiency, buck-boost integrated switching regulators (ISR), that represent the third generation in the evolution of the PT78NR100 series of products. In new designs, it should be considered in place of the PT78NR100 series of single in-line pin (SIP) products. The PTN78000A is smaller and lighter than its predecessor, and has either similar or improved electrical performance characteristics. The caseless, double-sided package also exhibits improved thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range, the PTN78000A provides high-efficiency, positive-to-negative voltage conversion for loads of up to 1.5 A. The output voltage is set using a single external resistor, and may be set to any value within the range, -15 V to -3 V.

The PTN78000A has undervoltage lockout, and is suited to a wide variety of general-purpose applications that operate off 12-V, 24-V, or tightly regulated 28-V dc power.

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LMZ34002 ACTIVE 4.5-V to 40-V, 2-A Negative output power module This module is in a smaller overmold QFN package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 1.5-A Wide Input Adjustable Buck-Boost Switching Regulator datasheet (Rev. B) 12 Jan 2006
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal Wide-input dc/dc modules offer maximum design flexibility 18 Apr 2006
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DIPMODULE (EUS) 5 Ultra Librarian
DIPMODULE (EUT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos