SN65LVCP114
- Quad 2:1 Mux and 1:2 Demux
- Multi-Rate Operation up to 14.2 Gbps Serial Data
Rate - Linear Receiver Equalization Which Increases
Margin at System Level of Decision Feedback
Equalizer - Bandwidth: 18 GHz, Typical
- Per-Lane P/N Pair Inversion
- Port or Single Lane Switching
- Low Power: 150 mW/Channel, Typical
- Loopback Mode on All Three Ports
- I2C Control in Addition to GPIO
- DIAG Mode That Outputs Data of Line Side Port
to Both Fabric Side Ports - 2.5-V or 3.3-V Single Power Supply
- PBGA Package 12-mm × 12-mm × 1-mm, 0.8-mm
Terminal Pitch - Excellent Impedance Matching to 100-Ω PCB
Transmission Lines - Small Package Size Provides Board Real Estate
Saving - Adjustable Output Swing Provides Flexible EMI
and Crosstalk Control - Low Power
- Supports 10GBASE-KR Applications With Ability
to Transparency for Link Training
The SN65LVCP114 device is an asynchronous, protocol-agnostic, low-latency QUAD mux, linear-redriver optimized for use in systems operating at up to 14.2 Gbps. The device linearly compensates for channel loss in backplane and active-cable applications. The architecture of SN65LVCP114 linear-redriver is designed to work effectively with ASIC or FPGA products implementing digital equalization using decision feedback equalizer (DFE) technology. The SN65LVCP114 mux, linear-redriver preserves the integrity (composition) of the received signal, ensuring optimum DFE and system performance. The SN65LVCP114 provides a low-power mux-demux, linear-redriver solution while at the same time extending the effectiveness of DFE.
SN65LVCP114 is configurable through GPIO or an I2C interface.
A single 2.5-V or 3.3-V power supply supports the operation of the SN65LVCP114.
The SN65LVCP114 is packaged in a 12-mm × 12-mm × 1-mm PBGA package with 0.8-mm pitch.
The SN65LVCP114 has three ports; each port is a quad lane. The switch logic of SN65LVCP114 can be implemented to support a 2:1 MUX per lane, 1:2 DEMUX per lane, and independent lane switching. The receive equalization can be independently programmed for each of the ports. The SN65LVCP114 supports loopback on all three ports.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | SN65LVCP114 14.2-Gbps Quad 1:2-2:1 Mux, Linear-Redriver With Signal Conditioning datasheet (Rev. A) | PDF | HTML | 01 Apr 2016 |
Application note | Extend reach with Ethernet Redrivers and Retimers for 10G-12.5G Applications (Rev. A) | 31 Jan 2023 | ||
Application note | The Benefits of Using Linear Equalization in Backplane and Cable Applications | 31 Jan 2013 | ||
User guide | SN65LVCP114 EVM Graphical User Interface Guide | 18 Jan 2012 | ||
EVM User's guide | SN65LVCP114 EVM User's Guide | 18 Jan 2012 | ||
Application note | SN65LVCP114 Guidelines for Skew Compensation | 17 Jan 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
NFBGA (ZJA) | 167 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.