These 18-bit bus-interface flip-flops feature
3-state outputs designed specifically for driving
highly capacitive or relatively low-impedance
loads. They are particularly suitable for
implementing wider buffer registers, I/O ports,
bidirectional bus drivers with parity, and working
registers.
The ’ABT162823A devices can be used as two
9-bit flip-flops or one 18-bit flip-flop. With the
clock-enable (CLKEN)\ input low, the D-type
flip-flops enter data on the low-to-high transitions
of the clock. Taking CLKEN\ high disables the
clock buffer, thus latching the outputs. Taking the
clear (CLR)\ input low causes the Q outputs to go
low independently of the clock.
A buffered output-enable (OE)\ input places the nine outputs in either a normal logic state (high or low level) or
a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines
significantly. The high-impedance state and increased drive provide the capability to drive bus lines without
interface or pullup components. OE\ does not affect the internal operation of the flip-flops. Old data can be
retained or new data can be entered while the outputs are in the high-impedance state.
The outputs, which are designed to source or sink up to 12 mA, include equivalent 25-
series resistors to
reduce overshoot and undershoot.
These devices are fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry
disables the outputs, preventing damaging current backflow through the devices when they are powered down.
The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down,
which prevents driver conflict.
To ensure the high-impedance state during power up or power down, OE\ shall be tied to VCC through a pullup
resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
These 18-bit bus-interface flip-flops feature
3-state outputs designed specifically for driving
highly capacitive or relatively low-impedance
loads. They are particularly suitable for
implementing wider buffer registers, I/O ports,
bidirectional bus drivers with parity, and working
registers.
The ’ABT162823A devices can be used as two
9-bit flip-flops or one 18-bit flip-flop. With the
clock-enable (CLKEN)\ input low, the D-type
flip-flops enter data on the low-to-high transitions
of the clock. Taking CLKEN\ high disables the
clock buffer, thus latching the outputs. Taking the
clear (CLR)\ input low causes the Q outputs to go
low independently of the clock.
A buffered output-enable (OE)\ input places the nine outputs in either a normal logic state (high or low level) or
a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines
significantly. The high-impedance state and increased drive provide the capability to drive bus lines without
interface or pullup components. OE\ does not affect the internal operation of the flip-flops. Old data can be
retained or new data can be entered while the outputs are in the high-impedance state.
The outputs, which are designed to source or sink up to 12 mA, include equivalent 25-
series resistors to
reduce overshoot and undershoot.
These devices are fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry
disables the outputs, preventing damaging current backflow through the devices when they are powered down.
The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down,
which prevents driver conflict.
To ensure the high-impedance state during power up or power down, OE\ shall be tied to VCC through a pullup
resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.