SN74ALS666

ACTIVE

Octal D-Type Transparent Read-Back Latches With 3-State Outputs

Product details

Number of channels 8 Technology family ALS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type 3-State Clock frequency (max) (MHz) 75 IOL (max) (mA) 24 IOH (max) (mA) -2.6 Supply current (max) (µA) 73000 Features Flow-through pinout, High speed (tpd 10-50ns) Operating temperature range (°C) 0 to 70 Rating Catalog
Number of channels 8 Technology family ALS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type 3-State Clock frequency (max) (MHz) 75 IOL (max) (mA) 24 IOH (max) (mA) -2.6 Supply current (max) (µA) 73000 Features Flow-through pinout, High speed (tpd 10-50ns) Operating temperature range (°C) 0 to 70 Rating Catalog
SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • 3-State I/O-Type Read-Back Inputs
  • Bus-Structured Pinout
  • Choice of True or Inverting Logic
    • SN74ALS666...True Outputs
    • SN74ALS667...Inverted Outputs
  • Preset and Clear Inputs
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic (NT) 300-mil DIPs

 

  • 3-State I/O-Type Read-Back Inputs
  • Bus-Structured Pinout
  • Choice of True or Inverting Logic
    • SN74ALS666...True Outputs
    • SN74ALS667...Inverted Outputs
  • Preset and Clear Inputs
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic (NT) 300-mil DIPs

 

These 8-bit D-type transparent latches are designed specifically for storing the contents of the input data bus, plus reading back the stored data onto the input data bus. In addition, they provide a 3-state buffer-type output and are easily utilized in bus-structured applications.

While the latch enable (LE) is high, the Q outputs of the SN74ALS666 follow the data (D) inputs. The Q\ outputs of the SN74ALS667 provide the inverse of the data applied to its D inputs. The Q or Q\ output of both devices is in the high-impedance state if either output-enable (OE1\ or OE2\) input is at a high logic level.

Read back is provided through the read-back control (OERB\) input. When OERB\ is taken low, the data present at the output of the data latches passes back onto the input data bus. When OERB\ is taken high, the output of the data latches is isolated from the D inputs. OERB\ does not affect the internal operation of the latches; however, caution should be exercised to avoid a bus conflict.

The SN74ALS666 and SN74ALS667 are characterized for operation from 0°C to 70°C.

These 8-bit D-type transparent latches are designed specifically for storing the contents of the input data bus, plus reading back the stored data onto the input data bus. In addition, they provide a 3-state buffer-type output and are easily utilized in bus-structured applications.

While the latch enable (LE) is high, the Q outputs of the SN74ALS666 follow the data (D) inputs. The Q\ outputs of the SN74ALS667 provide the inverse of the data applied to its D inputs. The Q or Q\ output of both devices is in the high-impedance state if either output-enable (OE1\ or OE2\) input is at a high logic level.

Read back is provided through the read-back control (OERB\) input. When OERB\ is taken low, the data present at the output of the data latches passes back onto the input data bus. When OERB\ is taken high, the output of the data latches is isolated from the D inputs. OERB\ does not affect the internal operation of the latches; however, caution should be exercised to avoid a bus conflict.

The SN74ALS666 and SN74ALS667 are characterized for operation from 0°C to 70°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-Bit D-Type Transparent Read-Back Latches With 3-State Outputs datasheet (Rev. A) 01 Jan 1995

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​