The ’LVTH18502A and ’LVTH182502A scan test devices with 18-bit universal bus transceivers are members
of the Texas Instruments SCOPE™ testability integrated-circuit family. This family of devices supports IEEE
Standard 1149.1-1990 boundary scan to facilitate testing of complex circuit-board assemblies. Scan access to
the test circuitry is accomplished via the 4-wire test access port (TAP) interface.
Additionally, these devices are designed specifically for low-voltage (3.3-V) VCC operation, but with the
capability to provide a TTL interface to a 5-V system environment.
In the normal mode, these devices are 18-bit universal bus transceivers, that combine with D-type latches and
D-type flip-flops, they allow data to flow in the transparent, latched, or clocked modes. Another use is as two
9-bit transceivers or one 18-bit transceiver. The test circuitry can be activated by the TAP to take snapshot
samples of the data appearing at the device pins or to perform a self test on the boundary-test cells. Activating
the TAP in the normal mode does not affect the functional operation of the SCOPE universal bus transceivers.
Data flow in each direction is controlled by output-enable (OEAB\ and OEBA\), latch-enable (LEAB and LEBA),
and clock (CLKAB and CLKBA) inputs. For A-to-B data flow, the device operates in the transparent mode when
LEAB is high. When LEAB is low, the A-bus data is latched while CLKAB is held at a static low or high logic level.
Otherwise, if LEAB is low, A-bus data is stored on a low-to-high transition of CLKAB. When OEAB\ is low, the
B outputs are active. When OEAB\ is high, the B outputs are in the high-impedance state. B-to-A data flow is
similar to A-to-B data flow, but uses the OEBA\, LEBA, and CLKBA inputs.
In the test mode, the normal operation of the SCOPE universal bus transceivers is inhibited, and the test circuitry
is enabled to observe and control the I/O boundary of the device. When enabled, the test circuitry performs
boundary-scan test operations according to the protocol described in IEEE Standard 1149.1-1990.
Four dedicated test pins are used to observe and control the operation of the test circuitry: test data input (TDI),
test data output (TDO), test mode select (TMS), and test clock (TCK). Additionally, the test circuitry performs
other testing functions such as parallel-signature analysis (PSA) on data inputs and pseudorandom pattern
generation (PRPG) from data outputs. All testing and scan operations are synchronized to the TAP interface.
Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.
The B-port outputs of ’LVTH182502A, which are designed to source or sink up to 12 mA, include 25-
series resistors to reduce overshoot and undershoot.
The SN54LVTH18502A and SN54LVTH182502A are characterized for operation over the full military
temperature range of –55°C to 125°C. The SN74LVTH18502A and SN74LVTH182502A are characterized for
operation from –40°C to 85°C.
The ’LVTH18502A and ’LVTH182502A scan test devices with 18-bit universal bus transceivers are members
of the Texas Instruments SCOPE™ testability integrated-circuit family. This family of devices supports IEEE
Standard 1149.1-1990 boundary scan to facilitate testing of complex circuit-board assemblies. Scan access to
the test circuitry is accomplished via the 4-wire test access port (TAP) interface.
Additionally, these devices are designed specifically for low-voltage (3.3-V) VCC operation, but with the
capability to provide a TTL interface to a 5-V system environment.
In the normal mode, these devices are 18-bit universal bus transceivers, that combine with D-type latches and
D-type flip-flops, they allow data to flow in the transparent, latched, or clocked modes. Another use is as two
9-bit transceivers or one 18-bit transceiver. The test circuitry can be activated by the TAP to take snapshot
samples of the data appearing at the device pins or to perform a self test on the boundary-test cells. Activating
the TAP in the normal mode does not affect the functional operation of the SCOPE universal bus transceivers.
Data flow in each direction is controlled by output-enable (OEAB\ and OEBA\), latch-enable (LEAB and LEBA),
and clock (CLKAB and CLKBA) inputs. For A-to-B data flow, the device operates in the transparent mode when
LEAB is high. When LEAB is low, the A-bus data is latched while CLKAB is held at a static low or high logic level.
Otherwise, if LEAB is low, A-bus data is stored on a low-to-high transition of CLKAB. When OEAB\ is low, the
B outputs are active. When OEAB\ is high, the B outputs are in the high-impedance state. B-to-A data flow is
similar to A-to-B data flow, but uses the OEBA\, LEBA, and CLKBA inputs.
In the test mode, the normal operation of the SCOPE universal bus transceivers is inhibited, and the test circuitry
is enabled to observe and control the I/O boundary of the device. When enabled, the test circuitry performs
boundary-scan test operations according to the protocol described in IEEE Standard 1149.1-1990.
Four dedicated test pins are used to observe and control the operation of the test circuitry: test data input (TDI),
test data output (TDO), test mode select (TMS), and test clock (TCK). Additionally, the test circuitry performs
other testing functions such as parallel-signature analysis (PSA) on data inputs and pseudorandom pattern
generation (PRPG) from data outputs. All testing and scan operations are synchronized to the TAP interface.
Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.
The B-port outputs of ’LVTH182502A, which are designed to source or sink up to 12 mA, include 25-
series resistors to reduce overshoot and undershoot.
The SN54LVTH18502A and SN54LVTH182502A are characterized for operation over the full military
temperature range of –55°C to 125°C. The SN74LVTH18502A and SN74LVTH182502A are characterized for
operation from –40°C to 85°C.