A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TAA3020 ACTIVE Stereo-channel 768kHz audio analog-to-digital converter (ADC) with 104dB SNR Higher SNR with 112dB
TLV320ADC3120 ACTIVE Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR Smaller package, 14dB SNR performance upgrade, and more programmability

TLV320ADC3101

ACTIVE

Product details

Number of ADC channels 2 Sampling rate (max) (kHz) 96 Analog inputs 6 Control interface I2C Digital audio interface DSP, I2S, L, PCM, R, TDM THD+N (dB) -90 ADC SNR (typ) (dB) 92 Rating Catalog Operating temperature range (°C) -40 to 85 Analog outputs 0
Number of ADC channels 2 Sampling rate (max) (kHz) 96 Analog inputs 6 Control interface I2C Digital audio interface DSP, I2S, L, PCM, R, TDM THD+N (dB) -90 ADC SNR (typ) (dB) 92 Rating Catalog Operating temperature range (°C) -40 to 85 Analog outputs 0
VQFN (RGE) 24 16 mm² 4 x 4
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports ADC Sample Rates From 8 kHz to
      96 kHz
  • Instruction-Programmable Embedded miniDSP
  • Flexible Digital Filtering With RAM Programmable
    Coefficient, Instructions, and Built-In Processing
    Blocks
    • Low-Latency IIR Filters for Voice
    • Linear Phase FIR Filters for Audio
    • Additional Programmable IIR Filters for EQ,
      Noise Cancellation or Reduction
    • Up to 128 Programmable ADC Digital Filter
      Coefficients
  • Six Audio Inputs With Configurable Automatic
    Gain Control (AGC)
    • Programmable in Single-Ended or Fully
      Differential Configurations
    • Can Be 3-Stated for Easy Interoperability With
      Other Audio ICs
  • Low Power Consumption and Extensive Modular
    Power Control:
    • 6-mW Mono Record, 8-kHz
    • 11-mW Stereo Record, 8-kHz
    • 10-mW Mono Record, 48-kHz
    • 17-mW Stereo Record, 48-kHz
  • Dual Programmable Microphone Bias
  • Programmable PLL for Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/Right-
    Justified, DSP, PCM, and TDM Modes
  • Digital Microphone Input Support
  • Two GPIOs
  • Power Supplies:
    • Analog: 2.6 V to 3.6 V
    • Digital: Core: 1.65 V to 1.95 V,
      I/O: 1.1 V–3.6 V
  • 4-mm × 4-mm 24-Pin RGE (VQFN)
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports ADC Sample Rates From 8 kHz to
      96 kHz
  • Instruction-Programmable Embedded miniDSP
  • Flexible Digital Filtering With RAM Programmable
    Coefficient, Instructions, and Built-In Processing
    Blocks
    • Low-Latency IIR Filters for Voice
    • Linear Phase FIR Filters for Audio
    • Additional Programmable IIR Filters for EQ,
      Noise Cancellation or Reduction
    • Up to 128 Programmable ADC Digital Filter
      Coefficients
  • Six Audio Inputs With Configurable Automatic
    Gain Control (AGC)
    • Programmable in Single-Ended or Fully
      Differential Configurations
    • Can Be 3-Stated for Easy Interoperability With
      Other Audio ICs
  • Low Power Consumption and Extensive Modular
    Power Control:
    • 6-mW Mono Record, 8-kHz
    • 11-mW Stereo Record, 8-kHz
    • 10-mW Mono Record, 48-kHz
    • 17-mW Stereo Record, 48-kHz
  • Dual Programmable Microphone Bias
  • Programmable PLL for Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/Right-
    Justified, DSP, PCM, and TDM Modes
  • Digital Microphone Input Support
  • Two GPIOs
  • Power Supplies:
    • Analog: 2.6 V to 3.6 V
    • Digital: Core: 1.65 V to 1.95 V,
      I/O: 1.1 V–3.6 V
  • 4-mm × 4-mm 24-Pin RGE (VQFN)

The TLV320ADC3101 device is a low-power, stereo audio analog-to-digital converter (ADC) supporting sampling rates from 8 kHz to 96 kHz with an integrated programmable-gain amplifier providing up to 40-dB analog gain or AGC. A programmable miniDSP is provided for custom audio processing. Front-end input coarse attenuation of 0 dB, –6 dB, or off, is also provided. The inputs are programmable in a combination of single-ended or fully differential configurations. Extensive register-based power control is available via an I2C interface, enabling mono or stereo recording. Low power consumption makes the TLV320ADC3101 ideal for battery-powered portable equipment.

The AGC programs to a wide range of attack (7 ms to 1.4 s) and decay (50 ms to 22.4 s) times. A programmable noise-gate function is included to avoid noise pumping. Low-latency IIR filters optimized for voice and telephony are available, as well as linear-phase FIR filters optimized for audio. Programmable IIR filters are also available and may be used for sound equalization, or to remove noise components. The audio serial bus can be programmed to support I2S, left-justified, right-justified, DSP, PCM, and TDM modes. The audio bus may be operated in either master or slave mode.

A programmable integrated PLL is included for flexible clock generation and provides support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, including the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320ADC3101 device is a low-power, stereo audio analog-to-digital converter (ADC) supporting sampling rates from 8 kHz to 96 kHz with an integrated programmable-gain amplifier providing up to 40-dB analog gain or AGC. A programmable miniDSP is provided for custom audio processing. Front-end input coarse attenuation of 0 dB, –6 dB, or off, is also provided. The inputs are programmable in a combination of single-ended or fully differential configurations. Extensive register-based power control is available via an I2C interface, enabling mono or stereo recording. Low power consumption makes the TLV320ADC3101 ideal for battery-powered portable equipment.

The AGC programs to a wide range of attack (7 ms to 1.4 s) and decay (50 ms to 22.4 s) times. A programmable noise-gate function is included to avoid noise pumping. Low-latency IIR filters optimized for voice and telephony are available, as well as linear-phase FIR filters optimized for audio. Programmable IIR filters are also available and may be used for sound equalization, or to remove noise components. The audio serial bus can be programmed to support I2S, left-justified, right-justified, DSP, PCM, and TDM modes. The audio bus may be operated in either master or slave mode.

A programmable integrated PLL is included for flexible clock generation and provides support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, including the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TLV320ADC3101 Low-Power Stereo ADC With Embedded miniDSP for Wireless Handsets and Portable Audio datasheet (Rev. B) PDF | HTML 31 Aug 2015
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Synchronizinging Multiple Parallel Devices Using the Internal PLL (Rev. A) 02 Jan 2019
Application note Common Noise Issues in Audio Codecs 21 Jul 2017
Application note Coefficient RAM Access Mechanisms.. (Rev. D) 25 Jan 2012
Application note Configure the coefficients for Digital Biquad Filters in TLV320AIC3xxx family 27 Apr 2010
Application note Interfacing an I2S Device to an MSP430 Device (Rev. A) 22 Mar 2010
Application note Using TLV320AIC3x Digital Audio Data Serial Interface w/TDM Support 05 Jul 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV320ADC3101EVM-K — TLV320ADC3101 evaluation module and USB motherboard

The TLV320ADC3101EVM is in the Texas Instruments (TI) modular EVM form factor, which allows direct evaluation of the device performance and operating characteristics and eases software development and system prototyping. The TLV320ADC3101EVM-K is a complete evaluation/demonstration kit, which (...)

User guide: PDF
Not available on TI.com
Driver or library

TLV320ADC31XX-DRIVERS — TLV320ADC31XX ADC family Linux driver support

These Linux drivers support our low-power audio CODECs in the TLV320AIC2x device family, and include both .c and .h files. The "Go to third party" buttons below will allow you to downlod the appropriate drivers from git.kernal.org.

Linux main line status
Available in Linux main line: Yes
Available (...)
IDE, configuration, compiler or debugger

PUREPATHSTUDIO PurePath™ Studio graphical development environment

PurePath™ Studio Graphical Development Environment is a powerful, easy-to-use tool designed specifically to simplify software development for Audio products with a miniDSP/ Audio Processing capability.

The GDE permits these devices to be programmed to support the processing requirements of a wide (...)

Supported products & hardware

Supported products & hardware

Support software

SBAC293 TLV320ADC310x C Source Headers

Supported products & hardware

Supported products & hardware

Simulation model

TLV320ADC3101 IBIS Model

SLAM171.ZIP (144 KB) - IBIS Model
Calculation tool

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

Supported products & hardware

Supported products & hardware

Calculation tool

SLAR163 Audio CODEC/ADC PLL Calculator

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01589 — High fidelity, near-field two-way audio reference design with noise reduction and echo cancellation

Man machine interaction requires an acoustic interface for providing full duplex hands-free communication. In hands-free mode, part of the far-end or near-end audio signal from the speaker is coupled to the microphones. Furthermore, in noisy environments the microphones also capture ambient noise (...)
Design guide: PDF
Schematic: PDF
Reference designs

BT-MSPAUDSOURCE-RD — Bluetooth and MSP MCU Audio Source Reference Design

The Bluetooth and low-power MSP microcontroller Audio Source reference design can be used by customers to create a variety of applications for low-end, low-power audio source solutions for applications including toys, projectors, smart remotes and any audio streaming accessories. This reference (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos