A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW TAC5142 PREVIEW Hardware-control stereo audio codec with 103dB dynamic range ADC and 110dB dynamic range DAC PCM code with >10dB higher SNR for both ADC and DAC

Product details

Number of ADC channels 4 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R Analog inputs 6 Analog outputs 6 Sampling rate (max) (kHz) 96 Rating Catalog Features Matrix mixing, Phase-locked loop (PLL), Stereo headphone amplifier, Stereo speaker amplifier ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
Number of ADC channels 4 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R Analog inputs 6 Analog outputs 6 Sampling rate (max) (kHz) 96 Rating Catalog Features Matrix mixing, Phase-locked loop (PLL), Stereo headphone amplifier, Stereo speaker amplifier ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Stereo Audio DAC:
    • 100-dB (A-Weighted) Signal-to-Noise Ratio
    • 16-/20-/24-/32-Bit Data
    • Supports Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
  • Stereo Audio ADC:
    • 92-dB (A-Weighted) Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
  • Six Audio Input Pins:
    • Two Stereo Differential/Single-Ended Inputs
  • Six Audio Output Drivers:
    • Stereo 8-, 500-mW/Channel Speaker Drive Capability
    • Stereo Fully-Differential or Single-Ended Headphone Drivers
    • Fully Differential Stereo Line Outputs
  • Low Power: 14-mW Stereo, 48-kHz Playback With 3.3-V Analog Supply
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Recording
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • I2C™ Control Bus
  • Audio Serial Data Bus Supports I2S™, Left-/Right-Justified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Power Supplies:
    • Analog: 2.7 V to 3.6 V
    • Digital Core: 1.65 V to 1.95 V
    • Digital I/O: 1.1 V to 3.6 V
  • Available Packages: 5-mm × 5-mm, 32-Pin QFN

I2C, I2S are trademarks of NXP Semiconductors.
All other trademarks are the property of their respective owners.

  • Stereo Audio DAC:
    • 100-dB (A-Weighted) Signal-to-Noise Ratio
    • 16-/20-/24-/32-Bit Data
    • Supports Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
  • Stereo Audio ADC:
    • 92-dB (A-Weighted) Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
  • Six Audio Input Pins:
    • Two Stereo Differential/Single-Ended Inputs
  • Six Audio Output Drivers:
    • Stereo 8-, 500-mW/Channel Speaker Drive Capability
    • Stereo Fully-Differential or Single-Ended Headphone Drivers
    • Fully Differential Stereo Line Outputs
  • Low Power: 14-mW Stereo, 48-kHz Playback With 3.3-V Analog Supply
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Recording
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • I2C™ Control Bus
  • Audio Serial Data Bus Supports I2S™, Left-/Right-Justified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Power Supplies:
    • Analog: 2.7 V to 3.6 V
    • Digital Core: 1.65 V to 1.95 V
    • Digital I/O: 1.1 V to 3.6 V
  • Available Packages: 5-mm × 5-mm, 32-Pin QFN

I2C, I2S are trademarks of NXP Semiconductors.
All other trademarks are the property of their respective owners.

The TLV320AIC31 is a low-power stereo audio codec with a stereo headphone amplifier, as well as multiple inputs and outputs, programmable in single-ended or fully-differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz digital-to-analog converter (DAC) playback as low as 14 mW from a 3.3-V analog supply, making it ideal for portable, battery-powered audio and telephony applications.

The record path of the TLV320AIC31 contains integrated microphone bias, a digitally-controlled stereo microphone pre-amp, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls to the various outputs.

The TLV320AIC31 contains four high-power output drivers as well as two fully differential output drivers. The high-power output drivers are capable of driving a variety of load configurations, including up to four channels of single-ended, 16- speakers in a BTL configuration at 500 mW per channel.

The stereo audio DAC supports sampling rates from 8 kHz to 96 kHz and includes programmable digital filtering in the DAC path for 3D, bass/treble/midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates. The stereo-audio analog-to-digital converter (ADC) supports sampling rates from 8 kHz to 96 kHz and is preceded by programmable gain amplifiers providing up to +59.5 dB analog gain for low-level microphone inputs.

The serial control bus supports the I2C protocol, while the serial-audio data bus is programmable for I2S, left-/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320AIC31 operates from an analog supply of 2.7 V to 3.6 V, a digital core supply of 1.65 V to 1.95 V, and a digital I/O supply of 1.1 V to 3.6 V. The device is available in a 5 × 5 mm, 32-lead QFN package.

The TLV320AIC31 is a low-power stereo audio codec with a stereo headphone amplifier, as well as multiple inputs and outputs, programmable in single-ended or fully-differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz digital-to-analog converter (DAC) playback as low as 14 mW from a 3.3-V analog supply, making it ideal for portable, battery-powered audio and telephony applications.

The record path of the TLV320AIC31 contains integrated microphone bias, a digitally-controlled stereo microphone pre-amp, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls to the various outputs.

The TLV320AIC31 contains four high-power output drivers as well as two fully differential output drivers. The high-power output drivers are capable of driving a variety of load configurations, including up to four channels of single-ended, 16- speakers in a BTL configuration at 500 mW per channel.

The stereo audio DAC supports sampling rates from 8 kHz to 96 kHz and includes programmable digital filtering in the DAC path for 3D, bass/treble/midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates. The stereo-audio analog-to-digital converter (ADC) supports sampling rates from 8 kHz to 96 kHz and is preceded by programmable gain amplifiers providing up to +59.5 dB analog gain for low-level microphone inputs.

The serial control bus supports the I2C protocol, while the serial-audio data bus is programmable for I2S, left-/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320AIC31 operates from an analog supply of 2.7 V to 3.6 V, a digital core supply of 1.65 V to 1.95 V, and a digital I/O supply of 1.1 V to 3.6 V. The device is available in a 5 × 5 mm, 32-lead QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV320AIC3101 ACTIVE Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects Pin-to-pin and software compatible, includes additional fiters in the ADC path.
TLV320AIC3104 ACTIVE Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects Pin-to-pin and software compatible, includes additional fiters in the ADC path, without speaker amplifier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet Low Power Stereo Audio Codec for Portable Audio/Telephony datasheet (Rev. C) 12 Nov 2008
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Interfacing an I2S Device to an MSP430 Device (Rev. A) 22 Mar 2010
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009
Application note Using TLV320AIC3x Digital Audio Data Serial Interface w/TDM Support 05 Jul 2006
EVM User's guide TLV320AIC31EVM - User Guide 18 Nov 2005
Application note TLV320AIC3x WinCE 5.0 Drivers 27 Sep 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TLV320AIC3XSW-LINUX — Linux Driver for TLV320AIC3X

The Linux driver supports the TLV320AIC3x family of low-power stereo CODECs, and communication through the I2C bus and interfaces with the Linux Dynamic Audio Power Management for Portable Devices (DAPM) class.
Linux main line status

Available in Linux main line: Yes
Available through git.ti.com: N/A

(...)

Simulation model

TLV320AIC31 IBIS Model

SLAM113.ZIP (86 KB) - IBIS Model
Calculation tool

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TLV320AIC26 Low-Power Mono ADC/Stereo DAC With HP/Speaker Amplifier and 12-Bit Measurement ADC TLV320AIC28 Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier TLV320AIC29 Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier TLV320AIC31 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Integrated Headphone/Speaker Amps, 3D Effects TLV320AIC3100 Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3105 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3106 Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier TLV320AIC3110 Low-Power Audio Codec With 1.3W Stereo Class-D Speaker Amplifier TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier TLV320AIC3120 Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier TLV320AIC32 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects TLV320AIC3204 Very-Low-Power Stereo Audio CODEC With PowerTune™ Technology TLV320AIC3206 Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3256 Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects TLV320AIC34 Low-power 4-channel CODEC TSC2100 4-Wire Touch Screen Controller with Stereo DAC / Mono ADC with HP/Speaker Amplifier TSC2101 4-Wire Touch Screen Controller, St. DAC / Mono ADC with HP/Speaker Amplifier TSC2102 4-Wire Touch Screen Controller with Stereo DAC with HP Amplifier TSC2117 4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC TSC2301 4-Wire Touch Screen Controller, St. CODEC with HP Amplifier (Keypad Int. + 6 GPIOs)
Audio ADCs
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Speaker amps
TAS2505 2-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier TAS2505-Q1 Automotive, 2-W, mono, digital or analog input Class-D amplifier with audio processing TAS2521 2-W, mono, digital & analog input Class-D audio amp with miniDSP & 18-mW, mono headphone driver
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos