TLV320AIC3100

ACTIVE

Product details

Number of ADC channels 1 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C Analog inputs 3 Analog outputs 3 Features Digital mic support, Mono Class-D amplifier, Phase-locked loop (PLL), Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 95 Operating temperature range (°C) -40 to 85
Number of ADC channels 1 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C Analog inputs 3 Analog outputs 3 Features Digital mic support, Mono Class-D amplifier, Phase-locked loop (PLL), Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 95 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Stereo Audio DAC With 95-dB SNR
  • Mono Audio ADC With 91-dB SNR
  • Supports 8-kHz to 192-kHz Separate DAC and ADC Sample Rates
  • Mono Class-D BTL Speaker Driver (2.5 W Into 4 Ω or 1.6 W Into 8 Ω)
  • One Differential and Three Single-Ended Inputs With Mixing and Level Control
  • Microphone With Bias, Preamp PGA, and AGC
  • Built-In Digital Audio Processing Blocks (PRB) With User-Programmable Biquad and FIR Filters
  • Digital Mixing Capability
  • Programmable Digital Audio Processor for Bass Boost/Treble/EQ With up to Five Biquads for Record and up to Six Biquads for Playback
  • Pin Control or Register Control for Digital-Playback Volume-Control Settings
  • Digital Sine-Wave Generator for Beep
  • Integrated PLL Used for Programmable Digital Audio Processor
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5 V (SPKVDD ≥ AVDD)
  • 5-mm × 5-mm 32-QFN Package
  • Stereo Audio DAC With 95-dB SNR
  • Mono Audio ADC With 91-dB SNR
  • Supports 8-kHz to 192-kHz Separate DAC and ADC Sample Rates
  • Mono Class-D BTL Speaker Driver (2.5 W Into 4 Ω or 1.6 W Into 8 Ω)
  • One Differential and Three Single-Ended Inputs With Mixing and Level Control
  • Microphone With Bias, Preamp PGA, and AGC
  • Built-In Digital Audio Processing Blocks (PRB) With User-Programmable Biquad and FIR Filters
  • Digital Mixing Capability
  • Programmable Digital Audio Processor for Bass Boost/Treble/EQ With up to Five Biquads for Record and up to Six Biquads for Playback
  • Pin Control or Register Control for Digital-Playback Volume-Control Settings
  • Digital Sine-Wave Generator for Beep
  • Integrated PLL Used for Programmable Digital Audio Processor
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5 V (SPKVDD ≥ AVDD)
  • 5-mm × 5-mm 32-QFN Package

The TLV320AIC3100 is a low-power, highly integrated, high-performance codec which provides a stereo audio DAC, a mono audio ADC, and a mono class-D 4-Ω speaker driver.

The TLV320AIC3100 features a high-performance audio codec with 24-bit stereo playback and monaural record functionality. The device integrates several analog features, such as a microphone interface, headphone drivers, and speaker drivers. The TLV320AIC3100 has built-in digital audio processing blocks (PRB) for both the DAC and ADC paths. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left/right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ can be supported by the programmable digital signal-processing block. An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level can be controlled by either pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320AIC3100 has a programmable digital sine-wave generator and is available in a 32-pin QFN package.

The TLV320AIC3100 is a low-power, highly integrated, high-performance codec which provides a stereo audio DAC, a mono audio ADC, and a mono class-D 4-Ω speaker driver.

The TLV320AIC3100 features a high-performance audio codec with 24-bit stereo playback and monaural record functionality. The device integrates several analog features, such as a microphone interface, headphone drivers, and speaker drivers. The TLV320AIC3100 has built-in digital audio processing blocks (PRB) for both the DAC and ADC paths. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left/right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ can be supported by the programmable digital signal-processing block. An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level can be controlled by either pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320AIC3100 has a programmable digital sine-wave generator and is available in a 32-pin QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV320AIC3111 ACTIVE Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier Integrated miniDSP

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TLV320AIC31XXSW-LINUX — Linux Driver for TLV320AIC31XX

This Linux driver supports the TLV320AIC31xx device family of low-power audio CODECs with stereo Class-D speaker amplifiers and supports communication through the I2C bus and interfaces with the Linux Dynamic Audio Power Management for Portable Devices (DAPM) class.
Linux main line status

Available (...)

Calculation tool

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

Supported products & hardware

Supported products & hardware

Calculation tool

SLAR163 Audio CODEC/ADC PLL Calculator

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos