TLV320AIC3120

ACTIVE

Product details

Number of ADC channels 1 Number of DAC channels 1 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C Analog inputs 3 Analog outputs 2 Features MiniDSP, Mono Class-D amplifier, Mono headphone amplifier, Phase-locked loop (PLL) Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 95 Operating temperature range (°C) -40 to 85
Number of ADC channels 1 Number of DAC channels 1 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C Analog inputs 3 Analog outputs 2 Features MiniDSP, Mono Class-D amplifier, Mono headphone amplifier, Phase-locked loop (PLL) Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 95 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Mono Audio DAC With 95-dB SNR
  • Mono Audio ADC With 90-dB SNR
  • Supports 8-kHz to 192-kHz Separate DAC and ADC Sample Rates
  • Instruction-Programmable Embedded miniDSP
  • Mono Class-D BTL Speaker Driver (2.5 W Into 4 Ω or 1.6 W Into 8 Ω) Output
  • Mono Headphone/Lineout Outputs
  • One Differential or Three Single-Ended Inputs With Mixing and Level Control
  • Microphone With Bias, Preamp PGA, and AGC
  • Built-in Digital Audio Processing Blocks (PRB) With User-Programmable Biquad, FIR Filters, and DRC
  • Bass Boost/Treble/EQ With up to Five Biquads for Record and up to Six Biquads for Playback
  • Digital Mixing Capability
  • Pin Control or Register Control for Digital Playback Volume Control Settings
  • Programmble PLL for Flexible Clock Generation
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5V (SPKVDD ≥ AVDD)
  • 5-mm × 5-mm 32-QFN Package
  • Mono Audio DAC With 95-dB SNR
  • Mono Audio ADC With 90-dB SNR
  • Supports 8-kHz to 192-kHz Separate DAC and ADC Sample Rates
  • Instruction-Programmable Embedded miniDSP
  • Mono Class-D BTL Speaker Driver (2.5 W Into 4 Ω or 1.6 W Into 8 Ω) Output
  • Mono Headphone/Lineout Outputs
  • One Differential or Three Single-Ended Inputs With Mixing and Level Control
  • Microphone With Bias, Preamp PGA, and AGC
  • Built-in Digital Audio Processing Blocks (PRB) With User-Programmable Biquad, FIR Filters, and DRC
  • Bass Boost/Treble/EQ With up to Five Biquads for Record and up to Six Biquads for Playback
  • Digital Mixing Capability
  • Pin Control or Register Control for Digital Playback Volume Control Settings
  • Programmble PLL for Flexible Clock Generation
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5V (SPKVDD ≥ AVDD)
  • 5-mm × 5-mm 32-QFN Package

The TLV320AIC3120 device is a low-power, highly integrated, high-performance codec which features a mono audio DAC and mono audio ADC.

The TLV320AIC3120 device features a high-performance audio codec with 24-bit mono playback and mono record functionality. The device integrates several analog features, such as a microphone interface, headphone drivers, and speaker drivers. The TLV320AIC3120 device has a fully programmable miniDSP for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left-justified and right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ are supported by the programmable digital signal-processing blocks (PRB). An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level is controlled either by pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320AIC3120 device is available in a 32-pin VQFN package.

The TLV320AIC3120 device is a low-power, highly integrated, high-performance codec which features a mono audio DAC and mono audio ADC.

The TLV320AIC3120 device features a high-performance audio codec with 24-bit mono playback and mono record functionality. The device integrates several analog features, such as a microphone interface, headphone drivers, and speaker drivers. The TLV320AIC3120 device has a fully programmable miniDSP for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left-justified and right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ are supported by the programmable digital signal-processing blocks (PRB). An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level is controlled either by pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320AIC3120 device is available in a 32-pin VQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV320AIC3100 ACTIVE Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier Pin-to-pin with stereo DAC, stereo HP amp, without miniDSP
TLV320AIC3110 ACTIVE Low-Power Audio Codec With 1.3W Stereo Class-D Speaker Amplifier Pin-to-pin with stereo DAC, stereo class-D speaker amplifier, stereo HP amp, without miniDSP
TLV320DAC3120 ACTIVE Mono audio DAC with 2.5-W mono Class-D speaker amp, 60-mW headphone driver & audio processing Pin-to-pin without the ADC

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV320AIC3120EVM-U — TLV320AIC3120EVM-U Evaluation Module

The TLV320AIC3120EVM-U (ACEV-1A) is a complete evaluation module for the TLV320AIC3120 audio codec.

The EVM is supported by TI’s Codec Control software, a block-diagram based graphical user interface for TI audio codecs. The software is compatible with Microsoft Windows XP, Vista and Windows™ 7.

The (...)

User guide: PDF
Not available on TI.com
Driver or library

TLV320AIC31XXSW-LINUX — Linux Driver for TLV320AIC31XX

This Linux driver supports the TLV320AIC31xx device family of low-power audio CODECs with stereo Class-D speaker amplifiers and supports communication through the I2C bus and interfaces with the Linux Dynamic Audio Power Management for Portable Devices (DAPM) class.
Linux main line status

Available (...)

IDE, configuration, compiler or debugger

PUREPATHSTUDIO PurePath™ Studio graphical development environment

PurePath™ Studio Graphical Development Environment is a powerful, easy-to-use tool designed specifically to simplify software development for Audio products with a miniDSP/ Audio Processing capability.

The GDE permits these devices to be programmed to support the processing requirements of a wide (...)

Supported products & hardware

Supported products & hardware

Calculation tool

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

Supported products & hardware

Supported products & hardware

Calculation tool

SLAR163 Audio CODEC/ADC PLL Calculator

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos