TLV320AIC3256
Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier
TLV320AIC3256
- Stereo Audio DAC with 100dB SNR
- 5.0mW Stereo 48ksps DAC-to-Ground-
Centered Headphone Playback - Stereo Audio ADC with 93dB SNR
- 5.2mW Stereo 48ksps ADC Record
- PowerTune™
- Extensive Signal Processing Options
- Embedded miniDSP
- Six Single-Ended or 3 Fully-Differential
Analog Inputs - Stereo Analog and Digital Microphone
Inputs - Ground-Centered Stereo Headphone Outputs
- Very Low-Noise PGA
- Low Power Analog Bypass Mode
- Programmable Microphone Bias
- Programmable PLL
- 5mm × 5mm 40-pin QFN Package or
3.5mm × 3.3mm 42-ball WCSP
The TLV320AIC3256 (also called the AIC3256) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, and flexible digital interfaces.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLV320AIC3256EVM-U — TLV320AIC3256EVM-U Evaluation Module
The TLV320AIC3256EVM-U is a complete evaluation/demonstration kit for the TLV320AIC3256 audio codec. The AIC3256 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC3256. This tool was specifically designed to make learning the TLV320AIC3256 easy.
Software (...)
TLV320AIC32X6-DRIVERS — TLV320AIC32X6 CODEC family Linux driver support
Linux main line status
Available in Linux main line: Yes
Available (...)
AICPUREPATH_STUDIO — PurePath™ Studio graphical development environment
The GDE permits these devices to be programmed to support the processing requirements of a wide (...)
COEFFICIENT-CALC — Coefficient Calculator For Digital Biquad Filters
COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)
Supported products & hardware
Products
Audio CODECs
Audio ADCs
Speaker amps
SLAR163 — Audio CODEC/ADC PLL Calculator
Supported products & hardware
Products
Audio CODECs
Audio ADCs
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01236 — Reference Design to Extend Coin Cell Battery Run Time in Wireless Ultrasonic Gas Leak Detector
TIDA-00090 — USB Audio Reference Design
Software (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YZF) | 42 | Ultra Librarian |
WQFN (RSB) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.