A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAC5112 ACTIVE Low-power stereo audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC Stereo channel with improved SNR and smaller size

Product details

Number of ADC channels 4 Number of DAC channels 4 Digital audio interface DSP, I2S, L, R Analog inputs 12 Analog outputs 14 Sampling rate (max) (kHz) 96 Rating Catalog Features Headset detect, Matrix mixing, Mono speaker amplifier, Phase-locked loop (PLL), Stereo headphone amplifier, Stereo speaker amplifier ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
Number of ADC channels 4 Number of DAC channels 4 Digital audio interface DSP, I2S, L, R Analog inputs 12 Analog outputs 14 Sampling rate (max) (kHz) 96 Rating Catalog Features Headset detect, Matrix mixing, Mono speaker amplifier, Phase-locked loop (PLL), Stereo headphone amplifier, Stereo speaker amplifier ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
NFBGA (ZAS) 87 36 mm² 6 x 6
  • Four-Channel Audio DAC
    • 102-dBA Signal-to-Noise Ratio
    • 16-, 20-, 24-, and 32-Bit Data
    • Supports Rates From 8 kHz to 96 kHz
    • 3D, Bass, Treble, EQ, and De-Emphasis Effects
    • Flexible Power Saving Modes and Performance Are Available
  • Four-Channel Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering Available During Record
  • Twelve Audio Inputs
    • Programmable in Single-Ended or Fully Differential Configurations
    • 3-State Capability for Floating Input Configurations
  • Fourteen Audio Output Drivers
    • Stereo 8-Ω, 500-mW/Channel Speaker Drive Capability
    • Multiple Fully Differential or Single-Ended Headphone Drivers
    • Multiple Fully Differential or Single-Ended Line Outputs
    • Fully Differential Mono Outputs
  • Low Power: 15-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
  • Ultra-Low-Power Mode With Passive Analog Bypass
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Dual Programmable PLLs for Flexible Clock Generation
  • I2C Control Bus
  • Dual Audio Serial Data Busses
    • Support I2S, Left- or Right-Justified, DSP, PCM, and TDM Modes
    • Enable Asynchronous Simultaneous Operation of Busses and Data Converters
  • Digital Microphone Input Support
  • Concurrent Digital Microphone and Analog Microphone Support Available
  • Extensive Modular Power Control
  • Power Supplies:
    • Analog: 2.7 V to 3.6 V
    • Digital Core: 1.65 V to 1.95 V
    • Digital I/O: 1.1 V to 3.6 V
  • Package: 6-mm × 6-mm 87-pin NFBGA
  • Four-Channel Audio DAC
    • 102-dBA Signal-to-Noise Ratio
    • 16-, 20-, 24-, and 32-Bit Data
    • Supports Rates From 8 kHz to 96 kHz
    • 3D, Bass, Treble, EQ, and De-Emphasis Effects
    • Flexible Power Saving Modes and Performance Are Available
  • Four-Channel Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering Available During Record
  • Twelve Audio Inputs
    • Programmable in Single-Ended or Fully Differential Configurations
    • 3-State Capability for Floating Input Configurations
  • Fourteen Audio Output Drivers
    • Stereo 8-Ω, 500-mW/Channel Speaker Drive Capability
    • Multiple Fully Differential or Single-Ended Headphone Drivers
    • Multiple Fully Differential or Single-Ended Line Outputs
    • Fully Differential Mono Outputs
  • Low Power: 15-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
  • Ultra-Low-Power Mode With Passive Analog Bypass
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Dual Programmable PLLs for Flexible Clock Generation
  • I2C Control Bus
  • Dual Audio Serial Data Busses
    • Support I2S, Left- or Right-Justified, DSP, PCM, and TDM Modes
    • Enable Asynchronous Simultaneous Operation of Busses and Data Converters
  • Digital Microphone Input Support
  • Concurrent Digital Microphone and Analog Microphone Support Available
  • Extensive Modular Power Control
  • Power Supplies:
    • Analog: 2.7 V to 3.6 V
    • Digital Core: 1.65 V to 1.95 V
    • Digital I/O: 1.1 V to 3.6 V
  • Package: 6-mm × 6-mm 87-pin NFBGA

The TLV320AIC34 device is a low-power four-channel audio codec with four-channel headphone amplifier, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling four-channel 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC34 contains integrated microphone bias, digitally controlled four-channel microphone preamplifier, and automatic gain control (AGC), with mix or mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras. The playback path includes mix or mux capability from the four-channel DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC34 contains eight high-power output drivers as well as six line-level output drivers. The high-power output drivers are capable of driving a variety of load configurations, including up to eight channels of single-ended 16-Ω headphones using ac-coupling capacitors, or four channels in a capless output configuration. In addition, for codec A, pairs of drivers can be used to drive mono or stereo 8-Ω speakers directly in a BTL configuration at 500 mW per channel.

The four-channel audio DAC supports sampling rates from 8 kHz to 96 kHz and includes programmable digital filtering in each path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates. The four-channel audio ADC supports sampling rates from 8 kHz to 96 kHz and is preceded by programmable gain amplifiers providing up to 59.5-dB analog gain for low-level microphone inputs. The TLV320AIC34 provides an extremely high range of programmability for both attack (8 to 1,408 ms) and for decay (0.05 to 22.4 seconds). This extended AGC range allows the AGC to be tuned for many types of applications.

For battery saving applications where neither analog nor digital signal processing is required, the device can be put in a special analog signal pass-through mode. This mode significantly reduces power consumption, as most of the device is powered down during this pass through operation.

The serial control bus supports normal-speed and fast I2C protocols, whereas the dual serial audio data busses are programmable for I2S, left- or right-justified, DSP, PCM, or TDM mode. Two highly programmable PLLs are included for flexible clock generation and support for all standard audio rates from a wide range of available MCLK_x frequencies, varying from 512 kHz to 50 MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320AIC34 operates from an analog supply of 2.7 V to 3.6 V, a digital core supply of 1.65 V to 1.95 V, and a digital I/O supply of 1.1 V to 3.6 V. The device is available in a 6-mm × 6-mm, 87-ball NFBGA package.

The TLV320AIC34 device is a low-power four-channel audio codec with four-channel headphone amplifier, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling four-channel 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC34 contains integrated microphone bias, digitally controlled four-channel microphone preamplifier, and automatic gain control (AGC), with mix or mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras. The playback path includes mix or mux capability from the four-channel DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC34 contains eight high-power output drivers as well as six line-level output drivers. The high-power output drivers are capable of driving a variety of load configurations, including up to eight channels of single-ended 16-Ω headphones using ac-coupling capacitors, or four channels in a capless output configuration. In addition, for codec A, pairs of drivers can be used to drive mono or stereo 8-Ω speakers directly in a BTL configuration at 500 mW per channel.

The four-channel audio DAC supports sampling rates from 8 kHz to 96 kHz and includes programmable digital filtering in each path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates. The four-channel audio ADC supports sampling rates from 8 kHz to 96 kHz and is preceded by programmable gain amplifiers providing up to 59.5-dB analog gain for low-level microphone inputs. The TLV320AIC34 provides an extremely high range of programmability for both attack (8 to 1,408 ms) and for decay (0.05 to 22.4 seconds). This extended AGC range allows the AGC to be tuned for many types of applications.

For battery saving applications where neither analog nor digital signal processing is required, the device can be put in a special analog signal pass-through mode. This mode significantly reduces power consumption, as most of the device is powered down during this pass through operation.

The serial control bus supports normal-speed and fast I2C protocols, whereas the dual serial audio data busses are programmable for I2S, left- or right-justified, DSP, PCM, or TDM mode. Two highly programmable PLLs are included for flexible clock generation and support for all standard audio rates from a wide range of available MCLK_x frequencies, varying from 512 kHz to 50 MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320AIC34 operates from an analog supply of 2.7 V to 3.6 V, a digital core supply of 1.65 V to 1.95 V, and a digital I/O supply of 1.1 V to 3.6 V. The device is available in a 6-mm × 6-mm, 87-ball NFBGA package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TLV320AIC34 Four-Channel, Low-Power Audio Codec for Portable Audio and Telephony datasheet (Rev. B) PDF | HTML 29 Nov 2016
User guide Quick-Start Guide for TLV320AIC310xEVM Control (Rev. A) PDF | HTML 15 Mar 2022
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Common Noise Issues in Audio Codecs 21 Jul 2017
Application note Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 28 Oct 2013
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009
Product overview TLV320AIC33/3106/34 Stereo Audio Converters 12 Jun 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV320AIC34EVM-K —   ;TLV320AIC34 evaluation module and USB motherboard

The TLV320AIC34 evaluation module (EVM) is in the modular EVM form factor, which allows direct evaluation of device performance and operating characteristics, and eases software development and system prototyping. This EVM is compatible with the 5-6K interface evaluation (...)

User guide: PDF
Driver or library

TLV320AIC3XSW-LINUX — Linux Driver for TLV320AIC3X

The Linux driver supports the TLV320AIC3x family of low-power stereo CODECs, and communication through the I2C bus and interfaces with the Linux Dynamic Audio Power Management for Portable Devices (DAPM) class.
Linux main line status

Available in Linux main line: Yes
Available through git.ti.com: N/A

(...)

Calculation tool

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TLV320AIC26 Low-Power Mono ADC/Stereo DAC With HP/Speaker Amplifier and 12-Bit Measurement ADC TLV320AIC28 Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier TLV320AIC29 Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier TLV320AIC31 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Integrated Headphone/Speaker Amps, 3D Effects TLV320AIC3100 Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3105 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3106 Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier TLV320AIC3110 Low-Power Audio Codec With 1.3W Stereo Class-D Speaker Amplifier TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier TLV320AIC3120 Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier TLV320AIC32 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects TLV320AIC3204 Very-Low-Power Stereo Audio CODEC With PowerTune™ Technology TLV320AIC3206 Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3256 Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects TLV320AIC34 Low-power 4-channel CODEC TSC2100 4-Wire Touch Screen Controller with Stereo DAC / Mono ADC with HP/Speaker Amplifier TSC2101 4-Wire Touch Screen Controller, St. DAC / Mono ADC with HP/Speaker Amplifier TSC2102 4-Wire Touch Screen Controller with Stereo DAC with HP Amplifier TSC2117 4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC TSC2301 4-Wire Touch Screen Controller, St. CODEC with HP Amplifier (Keypad Int. + 6 GPIOs)
Audio ADCs
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Speaker amps
TAS2505 2-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier TAS2505-Q1 Automotive, 2-W, mono, digital or analog input Class-D amplifier with audio processing TAS2521 2-W, mono, digital & analog input Class-D audio amp with miniDSP & 18-mW, mono headphone driver
Calculation tool

SLAR163 Audio CODEC/ADC PLL Calculator

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier TLV320AIC3100 Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3104-Q1 Automotive Low-Power Stereo Audio Codec with 6 Audio Input Pins and 6 Audio Output Drivers TLV320AIC3105 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3106 Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects TLV320AIC3106-Q1 Automotive low-power stereo CODEC with headphone amplifier and enhanced digital effects TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier TLV320AIC3109-Q1 Automotive Low-Power 96kHz Mono Audio Codec TLV320AIC3110 Low-Power Audio Codec With 1.3W Stereo Class-D Speaker Amplifier TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier TLV320AIC3120 Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier TLV320AIC3204 Very-Low-Power Stereo Audio CODEC With PowerTune™ Technology TLV320AIC3206 Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier TLV320AIC3253 Ultra Low Power Stereo Audio Codec with miniDSP and Stereo Digital Microphone Input TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3254-Q1 Automotive Very-Low-Power Stereo Audio CODEC With miniDSP and PowerTune™ Technology TLV320AIC3256 Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier TLV320AIC34 Low-power 4-channel CODEC
Audio ADCs
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) TLV320ADC3100 Low-power stereo analog-to-digital converter (ADC) for voice-activated systems and portable audio TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZAS) 87 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos